Ascension®, a division of AGM Container Controls, Inc.
CONTENT
Ascension®, a division of AGM Container Controls, Inc.
CONTENT

Clarity 16E

The Ascension Clarity 16E enclosed wheelchair lift can reach heights up to 14 feet and needs only 4 feet of clearance for installation on the existing floor. With such a small footprint and ultra-thin platform floor, the Clarity 16E requires no access ramp or installation pit. Ascension engineers offer complementary assistance with specifications and site-specific drawings for your projects. Unique Features ADA compliantReaches heights up to 14 feetNeeds 4 feet of clearance for installation on existing floor3 clear sides and fully enclosed cabQuiet operationUltra-thin platform provides surface level entryReliable drive train covered by Ascension's standard 10-year warranty 
Rated 5 based on 1 product reviews

Portable Virtuoso 5460P

The Ascension Virtuoso vertical wheelchair lift incorporates an innovative 360-degree rigid safety skirting that protects the area under the lift at all times. The portable Virtuoso wheelchair lift can be set up in a matter of minutes and casters enable one person to transport the lift to multiple locations. Unique Features ADA CompliantLift up to 60"Easy and quick set-up by one person on existing floorLow profile - no lift tower to interfere with sight lines4 clear sides - panoramic viewQuiet operation - ideal for offices, schools, theaters, etc.Surface level entry - No ramp, demolition or pit requiredPerfect for Commercial or Residential applications 
Rated 5 based on 1 product reviews

Portable Protégé 5442P

The Ascension Protege portable wheelchair lift features increase lift capacity and include a full-sized platform that will fit easily into tight spaces for either commercial or residential use. The towerless Protege lift can be set up in a matter of minutes and casters enable one person to transport the lift to multiple locations. Unique Features ADA CompliantLift up to 42"900 lbs. lift capacity - industry-leadingInnovative Safety Pan enhances user safetyEasy and quick set-up by one person on existing floorLow profile - no lift tower to interfere with sight lines4 clear sides - panoramic viewQuiet operation - ideal for offices, schools, theaters, etc.Surface level entry - No ramp, demolition or pit requiredPerfect for Commercial or Residential applications  
Rated 5 based on 1 product reviews

Permanent Virtuoso 5460F

The Ascension Virtuoso Vertical Platform Lift is unmatched for safe, attractive and quiet wheelchair access. Key features include rigid safety skirting, an electro-hydraulic drive train and a sleek, low profile. With over 100 lift configurations available, Ascension provides free design reviews to choose the best lift for your application. Unique Features ADA CompliantLift up to 60"360-degree rigid safety skirtingLow profile - no lift tower to interfere with sight lines4 clear sides - panoramic viewQuiet operation - ideal for offices, schools, theaters, etc.Surface level entry - No ramp, demolition or pit requiredIndustry leading 10-year drive train warrantyPerfect for Commercial or Residential applicationsMultiple configurations available 
Rated 5 based on 1 product reviews

Permanent Protégé 5442F

For those tight spaces where you want a superior ADA accessibility product with increased weight capacity, look no further than the Ascension Protege vertical platform lift. Ascension offers complementary design reviews to configure the appropriate Protege wheelchair lift to meet the needs of your facility. Unique Features ADA CompliantLift up to 42"900 lbs. lift capacity - industry-leadingInnovative Safety Pan enhances user safetyLow profile - no lift tower to interfere with sight lines4 clear sides - panoramic viewQuiet operation - ideal for offices, schools, theaters, etc.Surface level entry - No ramp, demolition or pit required10-year drive train warranty - industry-leadingPerfect for Commercial or Residential applicationsMultiple configurations available 
Rated 5 based on 1 product reviews

Photo Gallery

Portable & Permanently-Installed Wheelchair Lifts.
Rated 5 based on 1 product reviews