ASTA AMERICA by Janus International

Rolling Doors, Grilles, Sheet Doors and Self Storage Doors

CONTACT INFO
P. O. Box 307
Cartersville, GA 30120
Toll Free: 800-423-0659
Phone: 770-974-2600
Continuing Education Logo
Request for information ASTA AMERICA by Janus International Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
The 400 series is available in 24, 22, 20, and 18 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with guide weather seal and hood baffle; chain hoist standard. Options include; motor operation, windload, and powder coat.
Rated 5 based on 1 product reviews
The 300 series is available in 24 or 22 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with aluminum retainer with brush seal and header seal; chain hoist standard. Options include; motor operation, windload, adds for structural steel guides, and powder coat.
Rated 5 based on 1 product reviews
Our Insulated Rolling Steel Door with an R-Factor of 5.0, is available in flat slats 22, 20, or 18 gauge (front) and 24 gauge back, available in primed gray or white top coat, insulated with tufcote polyether urethane foam and includes a hood baffle and guide weather seal; chain hoist standard. Options include; motor operation, windload, and powder coat finish.
Rated 5 based on 1 product reviews
The 200 series Commercial/Industrial 26 gauge sheet door is available in several models depending on the application; insulated, windloaded, motor operation, heavy duty guides, and is available in nine different colors.
Rated 5 based on 1 product reviews

The Model 281 is ASTA's New Mini/Self Storage Door. The maximum size is 10' wide x 10' high and is available in nine different color options. This product is great for self storage units and portable buildings. Advanced features include; galvanized support bracket with tension wheel for easy spring adjustment, full galvanized top sheet, galvanized drums with ball bearings, and 1" O. D. galvanized steel tube.


Rated 5 based on 1 product reviews