ATR Technologies, Inc.
CONTENT
ATR Technologies, Inc.
CONTENT
Picket Railing Aluminum image

Picket Railing Aluminum

The aluminum Balustrade railing (or Picket Railing) Guardrail is a traditional time honored picket railing system which was developed and engineered to meet the demands of architects and designers. ATR has been manufacturing picket railing since 1963 offering installation of picket railing worldwide in schools, hotels, condos (high rise and low rise), apartments, buildings, beachfront buildings, boardwalks, commercial, industrial, retail, property management along with many other custom railing installations.
Rated 5 based on 1 product reviews
Glass Railing image

Glass Railing

The Glass Railing (Aluminum Framed Glass Panel Railing) has become more and more popular due to the recent code changes requiring smaller openings in the glass railing and glass railing system. ATR has been manufacturing glass railing since 1963 offering installation of glass railing worldwide in schools, hotels, condos (high rise and low rise), apartments, buildings, beachfront buildings, boardwalks and many other custom railing installations.
Rated 5 based on 1 product reviews
Aluminum Multi-Line Guardrails & Pipe Railing Systems image

Aluminum Multi-Line Guardrails & Pipe Railing Systems

The Multi-Line Guardrail (Horizontal-Line Rail) system is a traditional concept which has become popular with "high-tech" designs. The ATR Technologies, Inc. Multi-Line Guardrail offers a more architecturally pleasing alternate to the normal "Pipe Rail" type systems. Our Multi-Line rail system utilizes a variety of interchangeable parts to allow the creation of many different designs. ATR Technologies, Inc's system allows round or oval components to be combined with square or rectangular shapes to create a different architectural look for any of your requirements for aluminum railing process: balcony, stairs, platforms, beaches, high rise buildings, schools and more. New extrusion dies can be developed as required in order to meet new architectural designs in aluminum balcony railing or any type of railing requirements.
Rated 5 based on 1 product reviews
Aluminum Framed Stainless Cable Railing  image

Aluminum Framed Stainless Cable Railing

ATR's capabilities utilize a variety of materials including stainless steel cable rail and hardware. Our cable railing systems are manufactured in a variety of contemporary modern cable rail styles and designs. Each style is designed to meet the demands of architects or designers setting the standards for exclusive, trendy and fashionable design. Cable Rail styles are only limited by your engineering criteria standards and building code requirements at your location. Offering trusted, reliable installation of cable railing applications, specifications and requirements including all aluminum railings.
Rated 5 based on 1 product reviews
Stair & Ramp Railing/Guardrail image

Stair & Ramp Railing/Guardrail

Aluminum Stair and Ramp railing systems are designed to meet current codes including compliance for handicap access...Americans with Disabilities Act Accessibility Guidelines (ADAAG). We manufacturer and install all types and styles of aluminum railing systems. Thousands of project from high rise to apartment buildings, schools, treatment plants, beach front all custom installations of stair and ramp railings.
Rated 5 based on 1 product reviews
Aluminum Handrails image

Aluminum Handrails

ATR manufacturers aluminum handrail products from 6063-T6 & 6005-T5 aluminum alloys. We offer a diversity of glass and mesh applications you may desire, from an aluminum handrail that can stand alone or effortlessly incorporate your special project requirements. The aluminum handrails are adaptable to increase security and safety as well as to improve the visual look and feel of your property. Code & Compliance-Aluminum Handrail ATR meets current codes for design of Aluminum Handrail systems including compliance with Americans with Disabilities Act Accessibility Guidelines (ADAAG). The most common aluminum handrail design includes a grip rail attached to the adjacent wall structure. However, the grip rail may be mounted to the walking surface, adjacent to the aluminum handrail.
Rated 5 based on 1 product reviews
Wire Mesh Railing, Infills Glass Panels image

Wire Mesh Railing, Infills Glass Panels

As new aluminum railing concepts develop and value engineering permits, ATR is a manufacturer over 200 dies and related tooling in order to meet new architectural railing design requirements including infill panels in glass and wire mesh railing panels. As a result, new extrusion dies have been developed that meet this ever changing marketplace. Pricing varies according to the quantity of your aluminum railing manufactured along with infill panel railing materials such as wire mesh railing, infill glass panels, stainless steel cables and other panel railing materials to meet and exceed building and fire code regulations. We will create your custom railing design that will incorporates innovative, unique solutions to your needs and specifications.
Rated 5 based on 1 product reviews
Aluminum Railing System Uses, Applications image

Aluminum Railing System Uses, Applications

Aluminum Railing System Uses, Applications Aluminum Tube Railing and cable rail systems are ideally suited for maintenance free requirements such as decks and balconies. Our Aluminum Railing systems over 4'-0" (1.21 Meters) high produce maintenance free fencing for pool areas and site perimeters. Other ornamental applications include Glass Railing, French Rails, Trellis Structures, Fretwork, and Chair Rail.
Rated 5 based on 1 product reviews