Austin Mohawk and Company, Inc.
CONTENT
Austin Mohawk and Company, Inc.
CONTENT

Toll Booths

Austin Mohawk Toll Booths are tough, durable and can be built to comply with all ADA requirements. Comfortable and secure, our tool booths are available in aluminum, steel or stainless steel when corrosion of high pollution is a concern. To facilitate the collection function booth doors can have a split level sliding door or a curved lower door. Made in the USA. Affordable and built to last with turnaround time that is typically faster than the competition.
Rated 5 based on 1 product reviews

Prefabricated Metal Buildings

Austin Mohawk Buildings will fit your specifications. There are hundreds of durable prefabricated Metal Buildings to choose from. Or select a custom built steel or aluminum building; size, shape, color, materials, every aspect to the last detail custom made to fit your requirements. All Austin Mohawk Buildings are attractive, durable and affordable. Designed, engineered and manufactured in the USA for maximum functionality and rugged good looks. Fast turnaround and delivery, too. Choose from a large selection of prefab models or ask our professional team to build you something unique.
Rated 5 based on 1 product reviews

Parking Booth

Control your traffic flow with a durable, attractive Parking Booth from Austin Mohawk. Our booths afford maximum comfort, utility, and visibility. Choose your own level of security in various styles and custom designs. Off-Airport Parking canopies for your covered parking needs are also available. Austin Mohawk offers bullet-resistant options up to UL level 10. Made in the USA, our booths are durable and affordable with delivery that's typically faster than the competition. All Austin Mohawk Booth styles are available ADA compliant.
Rated 5 based on 1 product reviews

Access Control Booths

Austin Mohawk's Access Control Booths are made to handle high traffic situations. With many styles to enhance your location. Choose your own level of security with bullet-resistant options available up to UL level 10. Made in the USA, our booths are affordable and built to last, with delivery that's on time and faster than the competition.
Rated 5 based on 1 product reviews

Attendant Booths

Our Attendant Booths are made to enhance your architecture setting. Built to accommodate both customers and staff with Attendant Booth and even adjoining waiting room or restroom. Add security with optional bullet-resistant constructional to UL level 10. Made in the USA, our Booths are built to last with custom options and faster delivery than the competition.
Rated 5 based on 1 product reviews

Cashier Booths

Our attractive Cashier Booths are built to last. Custom roofs and colors complement your existing architecture. Sliding window and door provide convenient accessibility. Add ADA compliance or extra security with optional bullet-resistant constructional to UL level 10. Made in the USA, we offer first rate materials and construction and faster delivery than the competition.
Rated 5 based on 1 product reviews

Security Buildings

Our security buildings are secure, durable and comfortable. Our building styles can be selected to enhance existing site surroundings. As well as have bullet resistance up to UL752 level 10 and other security options. These buildings are delivered fully ready to be installed.
Rated 5 based on 1 product reviews

Guard Booths and Shacks

See web site for design options. Fully assembled and ready to use in various sizes, can include exterior finishes and colors, slide / swing doors, full electrical package, A/C, heat, counter, windows, security lights, intercoms, bullet and blast resistant windows and walls, gun ports - nice quality and able to meet all state codes.
Rated 5 based on 1 product reviews

Equipment Storage

Equipment storage, athletic equipment storage, record storage, specialized racks.
Rated 5 based on 1 product reviews

Fire Suppression Products Storage

Austin Mohawk's versatile prefabricated structures are a great option for equipment storage. Built on a perimeter base frame and arriving fully assembled and pre-wired, our buildings can easily be dropped in place on a concrete pad, for quick and easy installation. Our convenient prefabricated design includes insulated walls and roof, and a heavy duty heater, making our buildings perfect for applications that require freeze protection - such as water pumps for fire suppression systems.
Rated 5 based on 1 product reviews

Ticket Booth

If you're looking to reduce wait times and improve traffic at your event, take a look at the Austin Mohawk Ticket Booths. Handsome and durable, the Booth's fascia will accommodate your signage for increased visibility. Made in the USA. Affordable and built to last with turnaround times that are typically faster than the competition.
Rated 5 based on 1 product reviews

Press Boxes

Many size options, home-visitor-press sections, fixed/sliding windows, safety glazing, non-reflective glass, full length scoring table, full length wire chase for communication lines, camera deck with internal access ladder, entry platforms with railings, elevated steps, supports; designed to meet 4'" sphere and anti-climbing regs.
Rated 5 based on 1 product reviews

Smoking Shelters

Our sturdy Smoking Shelters provide cost-effective, low-maintenance protection year after year. Easy to assemble on site. Smoking Shelters help to keep relaxing smoking away from entrances used by customers as well as keeping the smoke in one place.
Rated 5 based on 1 product reviews

Transit / Bus Shelters

Our well built Transit and Bus Shelters provide protection from the elements year after year. Attractive, affordable and sturdy they can be outfitted with your choice of options to keep travelers comfortable and secure.
Rated 5 based on 1 product reviews

Metal Canopies

Prefabricated or Custom Made, our Canopies have maximum curb appeal. Austin Mohawk has set the standard for excellence in Gas Station and Retail Canopies. From engineering to manufacturing, shipping to installation, we assure you fast, professional service. All Austin Mohawk Canopies are made in the USA using top quality steel and aluminum for maximum functionality and rugged good looks. Durable and affordable, our Canopies feature quick turnaround time too, typically the fastest in the business! We will ship ready for your crew to install or install them for you. Choose from a large selection of prefab models or ask our professional team to build you something unique.
Rated 5 based on 1 product reviews

Gas Station, Gas Island, and Convenience Store Canopies

Austin Mohawk set the standard for Gas Station, Gas Island, and Convenience Store canopies, and can build custom canopies for Compressed Natural Gas (CNG) stations. If you're looking for a gas station canopy, our handsome designs will stop traffic and keep your customers safely under cover. Handsome and durable, made in the USA from the finest quality material, Austin Mohawk offers a large selection of prefabricated models as well as custom engineering and manufacture. All with the fastest turnaround time in the business.
Rated 5 based on 1 product reviews

School Bus Unloading Canopies

Our school bus unloading Canopies are first class. Handsome and rugged, they provide students and staff with protection from the sun and rain, additional lighting, and architectural interest. Available in sizes, shapes, and styles to suit your site and compliment your environment. Your canopy will be designed and fabricated for on-site assembly, and delivered to your location with PE stamped drawings. Professional installation services available upon request.
Rated 5 based on 1 product reviews

Access Control Canopy

Make a dramatic entrance! An Austin Mohawk Canopy will provide a warm welcome, promote your brand, and control your foot traffic. Collect money and issue tickets in style and under cover. Handsome and durable, made in the USA from the finest quality material, Austin Mohawk offers prefabricated models as well as Custom engineering and manufacture. All with typically the fastest turnaround time in the business.
Rated 5 based on 1 product reviews

Commercial Canopies

Our Commercial Canopies serve multiple functions handsomely. From banking and retail drive-thrus to car washes and convenience stores, we promote your brand and protect your customers. Durable and attractive, made in the USA from the finest quality material, Austin Mohawk offers a large selection of prefabricated models as well as custom engineering and manufacture. All with typically the fastest turnaround time in the business.
Rated 5 based on 1 product reviews

Drive Thru Canopies

Multi-functional by design, Austin Mohawk Drive Thru Canopies are perfect for banking, retail and many other applications. Available in a variety of architectural designs, materials, colors, and sizes, our durable Canopies are made in the USA from the finest quality materials. Choose from prefabricated models as well as custom engineering and manufacture. All with typically the fastest turnaround time in the business.
Rated 5 based on 1 product reviews

Covered Walkway Canopies

Our Covered Walkway Canopies provide pedestrians with safe, secure coverage in a model that fits your style and needs. Every walkway can be designed to a certain width and length. We can build it just the way you want it! We guarantee durable, long lasting quality and typically the quickest turnaround time in the industry.
Rated 5 based on 1 product reviews

Loading Dock Covers

Sloped or flat and available in several widths, but 3'11" is the typical and any length. Capable to be attached to virtually any wall system, fit on new construction. Available with 20 year paint color warranties.
Rated 5 based on 1 product reviews

Equipment Cover

Equipment Shelters Equipment Canopy Equipment Enclosure
Rated 5 based on 1 product reviews

Car Wash Canopies

Our custom Car Wash Canopies provide weather protection for you and your customers, as well as elective advertising. Durable and affordable, our Car Wash Station Canopies feature quick turnaround time, too, typically the fastest in the business!
Rated 5 based on 1 product reviews

Prefabricated Shelters

You'll find the most pre-manufactured structures under one roof at Austin Mohawk. Built to last of high quality aluminum, steel, or stainless steel, equipped with budget-conscious features like the newest LED Solar Lighting. Peruse a dynamic selection of Bus and Transit Shelters, Pay-On-Foot or In-Lane shelters, Bicycle, Equipment, and Information Shelters and more. Prefabricated Steel Shelters and stainless steel ship to you assembled. Aluminum Shelters have modular wall panels that install quickly and easily on site. All Austin Mohawk Shelters are made in the USA using top quality materials for maximum functionality and rugged good looks. Durable and affordable, our Shelters feature quick turnaround time, too, typically the fastest in the business! We will ship ready for your crew to install or install them for you. Choose from a large selection of prefab models or ask our professional team to build you something unique.
Rated 5 based on 1 product reviews

Passenger Waiting Shelters

Our Passenger Waiting Shelters provide a safe haven for your customers. Attractive, affordable and built to last, these well-built shelters can be further enhanced with infrared heating units and motion controlled lights. Make the wait more pleasant with a low maintenance shelter from Austin Mohawk.
Rated 5 based on 1 product reviews

Pay-On-Foot / Pay-In-Lane

Provide an affordable sheltered place for a your customers while keeping tickets, bills and credit cards dry and the equipment functional. Attractive, affordable and built to last, these shelters are low maintenance and perfect for Pay-for-Parking ATMs and other in house or on foot applications.
Rated 5 based on 1 product reviews

Stairway Enclosures

An Austin Mohawk stairwell cover is a simple and affordable way to promote safety and offer weather protection. Shipped knocked down for easy on-site assembly, our stairway enclosures are perfect for multi-level parking structures or any other exposed stairway application. Each is custom-designed to fit your unique needs and meet all local codes.
Rated 5 based on 1 product reviews

Bicycle Shelters

Our handsome Bicycle Shelters provide cyclists with a secure place to store their bikes. Built to last with a minimum of maintenance, our shelters are available with a variety of options to compliment your facility and accommodate your clientele. All models are available prefabricated or custom made to your specifications.
Rated 5 based on 1 product reviews

Equipment Shelter

Protect your investment and provide easy access with an Austin Mohawk Equipment Shelter. Allows you to attractively house vending machines and other equipment in otherwise unprotected locations. Well built steel or aluminum construction can be outfitted with motion controlled lights ,trash receptacles, ashtrays and a variety of other options. All models are available custom made to your specifications.
Rated 5 based on 1 product reviews

Entrance Vestibules

Retail canopy Transit canopy Marquee canopy Overhead entrance canopy
Rated 5 based on 1 product reviews

Alternative Fuel Stations Canopies

Austin Mohawk set the standard for gas station canopies, and now - recognizing the growing environmental need - we're leading the market in covers for alternative fuel stations. Whether you need to cover an electric vehicle charging station, or compressed natural gas or hydrogen filling station, we can customize an attractive and durable building, shelter or canopy design to your specifications. Call us today with your design concept and we'll create the best product for your needs.
Rated 5 based on 1 product reviews

Hydrogen Fuel Canopy

Every Austin Mohawk hydrogen fuel station canopy is designed in collaboration with the companies that lead the charge in compressed hydrogen fueling technology, so we're sure to deliver a top-notch product. And hydrogen canopy building is just another area where we go above and beyond to meet your individual needs - from specialized design, lighting, and electric to full site layout. Made in the USA from only the finest material, our canopies are built to last and impress. Get in touch to share your design ideas and we'll help bring your vision to life.
Rated 5 based on 1 product reviews

Compressed Natural Gas (CNG) Canopy

Austin Mohawk outdoor canopies for compressed natural gas (CNG) are designed with a vent system to safely release ignitable vapors, while keeping a streamlined, clean aesthetic. We offer custom decal work to meet your brand standards, and all installed electrical meets Class 1, Division 2 compliance for hazardous locations, so you can rest assured you're getting a best-in-class product. Contact us today to discuss your specific canopy site details.
Rated 5 based on 1 product reviews

Electric Charging Stations

Our prefab canopy structures for electric vehicle charging stations provide reliable shelter for your equipment and your customers. We offer a full line of high-end all-weather shelters that offer protection from the sun, rain, and snow - so whether you're looking for a simple structure or a complete parking canopy system, we can customize a solution to fit your needs.
Rated 5 based on 1 product reviews