Autoquip Corp.
CONTENT
NEW - Intelligent Controls Panel image

NEW - Intelligent Controls Panel - AQ Connect

Get the most out of your lift with AQ Connect, Autoquip's intelligent controls panel that monitors equipment status to keep your manufacturing operations on track. Our material handling controls systems are smarter than ever with the new AQ Connect. This adaptive and intuitive device goes beyond the limitations of other control panels by using cutting-edge maintenance technology. The new AQ Connect's intelligent design quickly and accurately self-diagnoses operational issues, boosting work productivity and eliminating downtime on the manufacturing floor. It can also be programmed to perform a variety of tasks to integrate into your specific application and workflow. The AQ Connect works to improve the functionality of your unique lift, and is available with built-in local and remote system communication.
Rated 5 based on 1 product reviews
Custom Lifts image

Custom Lifts

Custom Built to Customer Specification Autoquip can take from any of our sixty-six standard lift models and customize to meet a specific requirement. We have experienced engineers on staff to design to specification and all our lifts are manufactured entirely in our plant. We have an extensive line of scissor, dock and conveyors lifts with proven success in customizing for a wide range of industries and applications.
Rated 5 based on 1 product reviews
Work Platform Lifts image

Work Platform Lifts

Adjustable Work Platforms by Autoquip Autoquip's work platforms provide an adjustable and secure working surface for any application requiring multiple elevations. Designed to meet all industry safety requirements, these work platforms will safely lift personnel and their tools to the working height.
Rated 5 based on 1 product reviews
Double High Lifts image

Double High Lifts - Series 35

Series 35 is the most versatile and popular family of lifts from Autoquip. This family of lifts incorporates the Autoquip quality that is respected worldwide. Work positioners such as these reduce worker fatigue and greatly reduce the risk of serious back injury, They bring the work to the worker to increase productivity.
Rated 5 based on 1 product reviews
Scissor Lifts image

Scissor Lifts - Series 35

Series 35 is the most versatile and popular family of lifts from Autoquip. This family of lifts incorporates the Autoquip quality that is respected worldwide. Work positioners such as these reduce worker fatigue and greatly reduce the serious back injuries to workers. They bring the work to the worker and increase a factory's productivity.
Rated 5 based on 1 product reviews
High Travel Lifts image

High Travel Lifts

Vertical Reciprocating Conveyors, or VRC Material Lifts provide the most economical, dependable, and safe method of high capacity freight movement between multiple levels, up to travel of 100 feet, with the smallest platform size or footprint possible. An economical alternative to expensive freight elevators or fork trucks, Autoquip VRC Material Lifts can be customized to improve freight and goods movement in any application: industrial mezzanines, retail stores, restaurants, warehouses, conveyor systems, and much more. Each Freight Lift is designed and manufactured to meet the industry safety requirements of ASME B20.1 (conveyors). Autoquip offers the broadest line of Freight lifts in the industry.
Rated 5 based on 1 product reviews
Inplant Lifts image

Inplant Lifts

Scissors lifts provide the most economical, dependable, and versatile method of lifting heavy loads. Scissors lifts have few moving parts, are well lubricated, and provide many years of trouble free operation. These scissors tables raise the loads smoothly to any desired height, and can be easily configured to meet the specific speed, capacity, and foot print requirement of any hydraulic lifting application. Each scissors lift is designed and manufactured to meet the industry safety requirements set forth in ANSI MH29.1, and is by far the most popular and efficient of all styles of scissors tables used in material handling applications.
Rated 5 based on 1 product reviews
Low Reach Pan Lift image

Low Reach Pan Lift - XLR

The Autoquip XLR is the new industry standard combining near-zero lowered height and a traditional pan-style lift, with the extremely low reach-over distance previously available in expensive maststyle lifts. The XLR has the industry lowest reach-over of 4", providing easy operator access to pallets and loads being built up or broken down over the side of the lift. The NEW XLR family is being launched in both 36" and 48" travel models. Available in both hydraulic and pneumatic actuation. The XLR has platform sizes to meet all common load cube sizes.
Rated 5 based on 1 product reviews
Air Force Lift image

Air Force Lift

The Air Force Lift family provides a safe and clean way to utilize the advantage of lift tables, without the need for hydraulics. Units are equipped with an airstroke actuator and come with standard fork pockets to allow portability and ease of installation.
Rated 5 based on 1 product reviews
Platform Ram Lift image

Platform Ram Lift - Dual

Autoquip ram lifts are utilized when a scissors lift is not an option. Ram lifts are designed to handle the most awkward and heaviest loads and can reach heights where scissors lifts become unstable. Completely customizable, these lifts have very few moving parts and they offer the greatest flexibility as to platform size, travel and capacity. These lifts require a pit and usually become permanents installations. They are ideal for concentrated, rolling loads of all kinds.
Rated 5 based on 1 product reviews
Platform Ram Lift image

Platform Ram Lift - Single

Autoquip ram lifts are utilized when a scissors lift is not an option. Ram lifts are designed to handle the most awkward and heaviest loads and can reach heights where scissors lifts become unstable. Completely customizable, these lifts have very few moving parts and they offer the greatest flexibility as to platform size, travel and capacity. These lifts require a pit and usually become permanents installations. They are ideal for concentrated, rolling loads of all kinds.
Rated 5 based on 1 product reviews
Titan Lift Precision Tables image

Titan Lift Precision Tables

The Titan Lift family offers a wide range of platform sizes and capabilities for all your unique lifting needs. This family of lifts served as the foundation for many of the lifts that Autoquip currently manufactures. With Autoquip's engineering department, this lift can be designed to meet all of those "special application" needs.
Rated 5 based on 1 product reviews
Double Pantograph Lifts image

Double Pantograph Lifts

Double Pantograph lifts provide their operators with a high traveling and adjustable work platform. These units also utilize a minimum amount of floor space. This style of lift allows a standard platform size with larger travel. This family incorporates the Autoquip Standard of Quality that is respected worldwide. They bring the work to the worker and increase a workstation's productivity.
Rated 5 based on 1 product reviews
Super Titans Lifts image

Super Titans Lifts

Super Titans are the "Big Boys" of the Autoquip line of scissor lifts. These units are capable of lifting tons of material and are fitted with oversize platforms to accomodate the largest of loads. The double set of scissor legs gives added stability for the larger platform sizes offered in this series.
Rated 5 based on 1 product reviews
Carousel Lifts image

Carousel Lifts

Increases order picking productivity by positioning the operator to the appropriate height to effectively pick parts and products from horizontal carousel systems. Provides an affordable and effective solution for companies requiring increases in assembly and order processing times.
Rated 5 based on 1 product reviews
Coil Transfer Cars image

Coil Transfer Cars

The Autoquip Coil Car is built to meet the industry's most demanding coil handling requirements. With the AQ Coil Car. an overhead crane is not needed to make coil-to-mandrel transfers. Low profile units are available and they permit loading of larger coils at normal mandrel heights.
Rated 5 based on 1 product reviews
Air Force Tilter image

Air Force Tilter

The Air Force Tilter provides a safe and clean way to utilize the advantage of tilters without the need for hydraulics. Units are equipped with an airstroke actuator and come with standard fork pockets to allow portability and ease of installation.
Rated 5 based on 1 product reviews
Industrial Tilter image

Industrial Tilter - TILTLIFT

The TiltLift is Autoquip's premium series of industrial tilters. With five times the number of life cycles as competitive brands, these unique tilters have become the recognized standard for customers demanding durability, safety, and minimum down time in their manufacturing process. Lift and Tilt Combination --Travel up to 25 inches - tilt to 45 degrees.
Rated 5 based on 1 product reviews
Tilter image

Tilter - Series 35

he Series 35 Tilter brings parts and hard-to-reach objects where they are needed, within easy reach of the worker. The tilter reduces the need to reach and bend over, which are the leading causes of back injuries. Typically tilters are used to access bins and baskets of small parts in assembly.
Rated 5 based on 1 product reviews
Auto-Tilt Turntable image

Auto-Tilt Turntable

The Auto-Tilt is the ideal solution for loading and unloading bins and baskets at a workstation. The Auto-Tilt is portable and is battery operated. This unit puts small parts or other items within reach, and allows a worker easy access to the product without reaching or bending. Eliminates the risk of back injuries and makes the workplace safer and more productive.
Rated 5 based on 1 product reviews
Titan Upenders Turntables image

Titan Upenders Turntables

The Autoquip Titan Upenders reposition or turn upright a wide variety of heavy, bulky objects with minimal floor space requirements. They may be used in conjunction with automated (coil car) systems or alone.
Rated 5 based on 1 product reviews
Turntable image

Turntable - Series 35

The Series 35 turntable is designed to provide workers with the ability to rotate their work to them, rather than walking around it. Units come either manual or powered to efficiently pallet build-up and tear-down. When used with an Autoquip lift table, these products further enhance both ergonomic and labor saving benefits by reducing reaching, bending, twisting and walking associated with palletizing operations.
Rated 5 based on 1 product reviews
Dock Lifts image

Dock Lifts

Autoquip Dock Scissors Lifts include several designs of powered loading dock equipment for moving wheeled or palletized loads onto or from delivery trucks of various heights onto or from your dock or grade level. Dock Scissors lifts can be surface mounted, pit mounted, or portable, and all meet the safety requirements of ANSI MH29.1.
Rated 5 based on 1 product reviews
PLTC Dock Lift image

PLTC Dock Lift

PLT Dock Lift, formerly known to our customers as PLTC has changed model names to accommodate broader options within our standard specifications. We have more capacity ranges and platform sizes available to tackle most dock lifting needs. The PLT Dock Lift is primarily for pit mounting and extends grade level for fork truck loading and unloading.
Rated 5 based on 1 product reviews
TSL Super Loader Lift image

TSL Super Loader Lift

The Autoquip TSL is a pit-mounted scissor lift built to work in conjunction with dock systems or alone to raise heavy objects and fork trucks.
Rated 5 based on 1 product reviews
CMD Dock Lift image

CMD Dock Lift

CMD Dock Scissor Lifts feature an exceptionally low profile and are well-suited for pass-through dock applications including pallet jacks, hand dollies or transfer of carts for laundry, postal or retail. This dock lift is portable with (3) open platform sides providing many options for loading and unloading tasks.
Rated 5 based on 1 product reviews
PLD Scissor Lifts image

PLD Scissor Lifts

The PLD family of lifts are low-cost, stationary and stable dock lifts for light to medium duty loading applications. They are designed especially for situations where no dock exists.
Rated 5 based on 1 product reviews
PDQ Scissor Lifts image

PDQ Scissor Lifts

The PDQ is a low profile, portable dock lift for medium loads. It is designed for high volume applications especially in areas where no dock exists.
Rated 5 based on 1 product reviews
Truck Levelers Pit Mounted image

Truck Levelers Pit Mounted

Autoquip Pit Mounted Truck Levelers put your trucks where the work is, leveling the truck bed to exact dock height for loading and unloading applications. Featuring a recessed pit installation, the Truck Leveler family can travel above or below grade level to accommodate a wide variety of trucks and dock configurations.
Rated 5 based on 1 product reviews
Truck Levelers Low Profile image

Truck Levelers Low Profile

The Surface Mounted hydraulic Truck Leveler is suited for above ground installation having a low profile height of 5". Because the Surface Mounted Truck Levelers are not installed in a pit, these hydraulic lifts can be relocated easily and inexpensively should dock locations or requirements change. Travel of the hydraulic Surface Mounted Truck Levelers is 30", with lifting capacities to 60,000 pounds. The Surface Mounted Truck Leveler is normally installed outdoors, in front of a dock or loading area, and is equipped with an approach ramp.
Rated 5 based on 1 product reviews
Freightlite Freightlifts image

Freightlite Freightlifts

The Freightlite is a proven winner. It is made to smoothly and economically move loads weighing up to 6,000 lbs. from one story to another. - typically to and from a mezzanine. The Freightlite is one of the best values in the industry. There is no installation and set-up is quicker than competitive models.
Rated 5 based on 1 product reviews
Hydraulic Freightlifts image

Hydraulic Freightlifts

Hydraulic Freightlifts are economical, easy to maintain and provide a safe way to move materials between two levels requiring less than 28 feet of vertical travel. Freightlifts are an economical alternative to forklifts or elevators with savings up to 75%. They are regulated under the ASME B20.1 code as conveyors.
Rated 5 based on 1 product reviews
Hydraulic Cantilevered Freightlift image

Hydraulic Cantilevered Freightlift

Hydraulic Freight Lifts are economical, easy to maintain and provide a safe way to move materials between two levels requiring less than 28 feet of vertical travel. Freightlifts are an economical alternative to forklifts or elevators with savings up to 75%. They are regulated under the ASME B20.1 code as conveyors.
Rated 5 based on 1 product reviews
Mechanical Freightlifts image

Mechanical Freightlifts

Mechanical Freightlifts are designed to stop at multiple positions to access heights up to 100 feet and to have more precise control of their stop-start movements. They are mechanically operated by means of a brake motor and gear reducer with a common drive shaft. Raising and lowering of the carriage platform is accomplished with heavy-duty roller chain.
Rated 5 based on 1 product reviews
High Capacity Freightlift image

High Capacity Freightlift

The Four-Post Freight Lift design provides extra support for off-center and heavy loads. This makes the 4-Post model good for a variety of loads. It is used for multi-level high capacity applications. Can also be used as a component in an automated system.
Rated 5 based on 1 product reviews
Vehice Lifts image

Vehice Lifts

Autoquip designs and manufactures high capacity scissor lifts, freight lifts, and 4 post automotive lifts used to transfer vehicles between landings or multi-level buildings. Our car lifts stand above other professional car lifts because they have the same quality of standards and structural design as our industrial lift products. We design and manufacture 4 post and scissor-style parking lifts for commercial, or for residential settings. They are built to withstand continuous transport of high capacity loads and meet all safety standards. Our custom design solutions offer a one-of-a-kind automobile lift built for your home, business needs, floor plan and architectural constraints. To plan for residential parking solutions visit Vasari-Lifts, our luxury parking solutions for the home. www.vasari-lifts.com
Rated 5 based on 1 product reviews
Retail Lifts image

Retail Lifts

Autoquip Retail Solutions provides material handling solutions to America's largest retailers at both the individual store and distribution center. Autoquip can ease your organization's concerns by: Maximizing retail space lost to inventory storage Increasing your inventory levels without loss of retail space. Improving truck off-loading efficiencies and time.
Rated 5 based on 1 product reviews
Bascule Drawbridges image

Bascule Drawbridges

Bascule Bridges permit safer railroad crossing of rail spurs and other obstacles the interrupt the smooth flow of traffic. They hydraulically operated and can be raised to full vertical position when not in use.
Rated 5 based on 1 product reviews