Belden Brick Company (The)
CONTENT

Face Brick

The most popular sizes of Belden brick for residential use are standard (3-5/8" x 2 1/4" x 8"), modular (3-5/8" x 2-1/4" x 7-5/8"), and jumbo (3-5/8" x 2-3/4" x 8"). You can select from our extensive inventory of standard-shape die and molds for commonly used special shapes such as corners, radials, bullnoses, slope sills, headers, coping caps and other general shapes. You can also modify those shapes or create entirely new shapes of your own.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Pavers

Belden Brick manufactures both extruded and molded pavers which, due to their low water absorption and high compressive strength, perform exceptionally well in a variety of applications. Belden Brick makes pavers as standard items in several extruded and soft mud varieties. In addition to stock items, we can manufacture paving brick to match or compliment nearly every range of brick we produce. Contact your local Belden distributor for specific applications.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Thin Brick

Thin brick is the perfect selection to enhance the interior or exterior of your home with applications such as brick siding, a brick fireplace or a kitchen backsplash. Intended for long-term replacement of other siding materials and easy to install, it''s clear to see why thin brick has become a popular choice for homeowners. Available in 3/4" or 5/8" real brick tiles, thin brick are designed to replace tile, vinyl siding, wood or aluminum siding. We also offer pre-blended packaging to match face brick and thin brick together on the same project for various methods of installations or applications.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Belden Glazed Brick

Highly versatile. Ultra-smooth. Extremely unforgettable. Reimagine your color vision, beginning with Belden Glazed Brick. Our innovative color options boast benefits ranging from long-term quality to resistance against fading and staining, making it a favorite amongst designers, architects, and homeowners. It's the perfect product for creating shine that lasts. 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Structural Brick

Advantages of Thru-Wall Structural Brick
  • Greater design flexibility
  • Greater seismic resistance and more ductility.
  • Often lower construction cost
  • Reduced backup requirements
  • Less restrictive deflection requirments of the backup structure
  • Greater resistance to cracking
  • Reduced number of tie connections, which provides a more continuous moisture barrier
  • Reduced cost of the backup system
  • Fire resistant structure

Thru-wall Structural Brick are available in 6 and 8 inch thicknesses and nominal face sizes of 4 x 16 and 8 x 16 inches.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Special Shapes

We have already created an amazing array of shapes, sizes, colors and textures for projects across the country. The brick you have in mind may already be here for your use. If not, we are prepared to offer you design and production services customized to your exact needs.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Oversized Bricks

Belden Oversized brick is ideal for hospitals, schools and many other commercial and institutional applications. Multiple sizes of brick units manufactured by The Belden Brick Company facilitate design flexibility and can be critical in addressing budgetary concerns. Belden Brick has several sizes and a large selection of colors available.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Brick Photo Gallery

Rated 5 based on 1 product reviews