Benjamin Moore & Co. (United States)
Benjamin Moore & Co. (United States)
Paints and Coatings
(United States)
CONTACT INFO
101 Paragon Dr
Montvale, NJ 07645
Toll Free: 866-708-9181
Phone:
Fax:
Continuing Education Logo
Request for information Benjamin Moore & Co. (United States) Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Fresh Start Premium Primers

A complete line of premium primers ensures the best possible results by providing the proper foundationfor every finish coat. Choose from specialty products that solve problems with stains, moisture damage, tannin bleeding and other common issues.
Rated 5 based on 1 product reviews

Super Spec® HP Metal Primers

These products are the most widely used coating for the maintenance business. They will help ensure the best possible results for whatever finish is chosen.
Rated 5 based on 1 product reviews

Aura® Waterborne Interior Paint

Aura provides the ultimate in performance and color vitality. It delivers superior durability in any color with no color rub-off. It was engineered to deliver extreme hide for fewer coats and unsurpassed surface smoothness. It is also mildew resistant.
Rated 5 based on 1 product reviews

Aura® Bath & Spa Waterborne Interior Paint

Aura Bath & Spa allows you to achieve a luxurious matte finish color that will stand up to humidity. With the added benefits of Color Lock® technology and our proprietary Gennex® colorant system it delivers remarkable durability and exceptional color.
Rated 5 based on 1 product reviews

Regal® Select Waterborne Interior Paint

Regal® Select offers the premium performance and smooth application you''ve come to expect from our classic paint, with the added benefits of our proprietary Gennex® colorant system and a high performance hybrid resin.
Rated 5 based on 1 product reviews

ADVANCE® Waterborne Interior Alkyd

A premium quality, waterborne alkyd that delivers the desired flow and leveling characteristics of conventional alkyd paint with the low odor/low VOC and soap and water cleanup of waterborne finishes.
Rated 5 based on 1 product reviews

Waterborne Ceiling Paint

Waterborne Ceiling Paint hides common ceiling imperfections for a look that is virtually flawless. It delivers ample open time to ensure minimal lapping and has minimal spatter. It is the flattest finish offered by Benjamin Moore.
Rated 5 based on 1 product reviews

Muresco® Ceiling Paint

A premium quality acrylic coating specifically formulated for ceilings that will provide a beautiful, uniform flat finish.
Rated 5 based on 1 product reviews

Eco Spec® WB

A zero VOC, low odor waterborne coating tinted with Benjamin Moore''s proprietary Gennex zero VOC colorant system. It''s available in thousands of colors in three finishes while meeting the highest environmental requirements.
Rated 5 based on 1 product reviews

Ultra Spec® 500

A zero VOC, professional-quality interior coating designed to meet the needs of professional painting contractors, facility managers, and property managers.
Rated 5 based on 1 product reviews

Super Spec® Interior Finishes

A complete line of interior professional products for residential and commercial use.
Rated 5 based on 1 product reviews

Aura® Waterborne Exterior Paint

Aura combines the outstanding advantages of our resin technology, Color Lock® technology and proprietary Gennex® colorant system to deliver rich, full color and unprecedented durability. It offers excellent resistance to cracking, peeling, and fading and is also mildew and stain resistant.
Rated 5 based on 1 product reviews

Impervo® Waterborne Satin Paint

A premium quality 100% acrylic latex paint that delivers the desired flow and leveling characteristics of an alkyd based paint. It provides a tough, high hiding low lustre finish that stands up to repeated washing and scrubbing.
Rated 5 based on 1 product reviews

Impervex® Latex High Gloss Enamel

A high gloss latex enamel that washes easily and produces no unpleasant odor during application.
Rated 5 based on 1 product reviews

ben® Chalkboard Paint

Chalkboard Paint, available in any color, lets you turn virtually any interior surface into an easy-to-clean chalkboard. It goes on smoothly, just like other paints - and there are so many fun colors to choose from.
Rated 5 based on 1 product reviews