For door heights to 8' (environmental separation) and 7' (insect control).
Available in single lengths from 2 1/2' to 10'. Low profile air curtain with built-in Intelliswitch digital controller and clear satin anodized aluminum cabinet, requires a minimum of 7.5" clearance above the door. Custom Colors or Stainless Steel available.
Rated 5 based on
1 product reviews