Bison Innovative Products
CONTENT

Adjustable Deck Supports for Rooftop Deck Applications - Versadjust

The Versadjust, adjustable deck supports V-Series line reaches heights from 2 1/4" to 24", has a 1250 pound weight bearing capacity and contains built-in slope compensation from 0 - 1/2" per foot slope. Suitable for residential and commercial projects alike, Versadjust pedestals give maximum design flexibility for a variety of surface materials including wood deck tiles, concrete pavers and more. Wooden decking tiles supported by Bison Versadjust pedestals integrate seamlessly creating a roof deck system that is as simple as it is beautiful. Precise spacer tabs allow for deck drainage, and the screw-to-adjust height setting assures a perfectly straight and level deck. Quick clip couplers increase the speed and efficiency installing pedestals at heights over 9 3/4". Works with concrete, stone pavers or wood tiles. Accessories are available to compensate for additional slope and accommodate heights from 1/8" to 2 1/4". To see Bison products in use please visit our project gallery for examples of unique applications for Bison Wood Deck Tiles and Bison Deck Supports.
Rated 5 based on 1 product reviews

Adjustable Deck Supports - Level.It

Bison Level.It adjustable deck supports are the simple solution to your decking needs! Use on rooftops, balconies, over cracked concrete patios, even on-grade! Works with any surface material, from wood tiles, traditional stringer and plank decks, natural stone, composites or concrete. With Level.it, if you can dream it, you can do it! One simple Level.it model LC covers heights from 2″ - 4 3/4". Additional accessories are available to compensate for slope and accomodate heights from 1/8″ up to 12″. Model LC supports up to 750 lbs. with FS (Factor of Safety) of 2. Ideal for contractors or the do-it-yourself homeowner.
Rated 5 based on 1 product reviews

Deck Supports for Heavy Pavers - Screwjack

Bison B Series ScrewJack pedestals are designed to support heavy pavers over any waterproofed structural surface. Each pedestal utilizes a patented threaded design, making the leveling process during installation a simple turn of the pedestal base. This allows contractors, designers and installers to accurately plan, precisely align, and uniformly install level decks with a combination of ease, speed and accuracy. Integrated spacer tabs ensure accurate spacing, lock the pavers in place, and allow water to drain. The Bison Screwjack pedestal has a broad footprint that provides stability, is impervious to freeze thaw cycles, and offers a range of heights suited to almost any application. The Bison Screwjack pedestal (B-Series) reaches from 0 - 16' in height. Add bracing and couplers to reach up to 24' in height and the Weight Bearing Design Capacity is 1000 lbs/pedestal FS:2.
Rated 5 based on 1 product reviews

Accessories

Rated 5 based on 1 product reviews

2′ x 2′ FSC® 100% Ipe Wood Tile " Smooth

Model: WTFSC-100%-IPE-24-8PLANK-SMOOTH Bison 2' x 2' smooth 8 plank FSC® Ipe wood tiles are commercial grade and constructed from responsibly harvested Forest Stewardship Council® certified hardwood to meet their high global standards for forest sustainability. FSC® certification assures wood products have positive environmental attributes, are backed by a global system of verification, and could contribute to LEED points and SITES criteria. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ FSC® 100% Cumaru Wood Tile " Smooth

Model: WTFSC-100%-CUMARU-24-8PLANK-SMOOTH Bison 2' x 2' smooth 8 plank FSC® Cumaru wood tiles are commercial grade and constructed from responsibly harvested Forest Stewardship Council® certified hardwood to meet their high global standards for forest sustainability. FSC® certification assures wood products have positive environmental attributes, are backed by a global system of verification, and could contribute to LEED points and SITES criteria. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ FSC® 100% Massaranduba Wood Tile " Ribbed

Model: WTFSC-100%-MASS-24-RIBBED Bison 2' x 2' ribbed FSC® Massaranduba wood tiles are commercial grade, provide increased slip resistance, and constructed from responsibly harvested Forest Stewardship Council® certified hardwood to meet their high global standards for forest sustainability. FSC® certification assures wood products have positive environmental attributes, are backed by a global system of verification, and could contribute to LEED points and SITES criteria. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth

Model: WTFSC-100%-GARAPA-24-7PLANK-SMOOTH Bison 2' x 2' smooth 7 plank FSC® Garapa wood tiles are commercial grade and constructed from responsibly harvested Forest Stewardship Council® certified hardwood to meet their high global standards for forest sustainability. FSC® certification assures wood products have positive environmental attributes, are backed by a global system of verification, and could contribute to LEED points and SITES criteria. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ Ipe Wood Tile " Smooth

Model: WT-IPE-24-SMOOTH Bison 2' x 2' smooth Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and available with standard or FSC™ certified species. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ Ipe Wood Tile " Ribbed

Model: WT-IPE-24-RIBBED Bison 2' x 2' ribbed Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and provide increased slip resistance. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ Cumaru Wood Tile " Smooth

Model: WT-CUMARU-24-8-SMOOTH Bison 2' x 2' smooth 8 plank Cumaru wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and available with standard or FSC™ certified species. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ Mahogany Wood Tile " Smooth

Model: WT-MAHOGANY-24-5 SMOOTH Bison 2' x 2' smooth 5 plank genuine Mahogany wood tiles are harvested from government regulated Fijian plantations. The forests are closely regulated, adhere to strict performance requirements, are Lacey Act compliant, and are CITES exempt. The Mahogany wood tiles can be easily stained to match interior flooring or to match specific color requirements. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

2′ x 2′ Bamboo Tile " Smooth

Model: WT-BAMBOO24-4PLANK-SMOOTH Bison 2' x 2' smooth 4 plank fused Bamboo tiles are constructed from dasso.XTR Fused Bamboo™ that is manufactured using dasso's patented process, which combines two stages of high heat to carbonize the bamboo, removing all of the starch and sugar, and then restructuring the bamboo, reinforcing its natural strength characteristics. The modified bamboo strands are fused together using phenolic resin ™ the same resin used to make bowling balls. The result is an extremely dense, durable, exterior-use product composed of 87% natural, fused strand bamboo fibers and 13% resin. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed ™ please reference the Wood Tile Cut Sheet for care and maintenance specific to Bamboo tiles.
Rated 5 based on 1 product reviews

30″ x 30″ Ipe Wood Tile " Smooth

Model: WT-IPE-30-10-SMOOTH Bison 30″ x 30″ smooth 10 plank Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and provide a custom appearance. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

4′ x 2′ Ipe Wood Tile " Smooth

Model: WT-IPE-48-SMOOTH Bison 4' x 2' smooth Ipe wood tiles are commercial grade and constructed from responsibly harvested hardwoods. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

4′ x 2′ Ipe Wood Tile " Ribbed

Model: WT-IPE-48-RIBBED Bison 4' x 2' ribbed Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and provide increased slip resistance. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

4′ x 2′ Cumaru Wood Tile " Smooth

Model: WT-CUMARU-48-8-SMOOTHBison 4' x 2' smooth 8 plank Cumaru wood tiles are commercial grade and constructed from responsibly harvested hardwoods. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

Semi-Custom - 6′ x 2′ Ipe Wood Tile " Smooth

Model: WT-IPE-72-6 PLANK-SMOOTHBison 6' x 2' smooth 6 plank Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and provide a custom appearance. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed. Call for availability.
Rated 5 based on 1 product reviews

Semi-Custom - 8′ x 2′ Ipe Wood Tile " Smooth

Model: WT-IPE-96-6-SMOOTHBison 8' x 2' smooth 6 plank Ipe wood tiles are commercial grade, constructed from responsibly harvested hardwoods, and provide a custom appearance. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed. Call for availability.
Rated 5 based on 1 product reviews

12" Spline for Wood Tiles

Model: FS-12-WT FS-12-WT Spline, available exclusively from Bison, secures Bison Wood Tiles to Bison Pedestals when additional protection against wind uplift is required. Slide FS-12-WT splines into Bison Wood Tile kerf over Bison Pedestals. Screw splines into top of Bison Pedestal and remove posts with pliers. Note: FS-12-WT is sold only with the purchase of Bison Wood Tiles.
Rated 5 based on 1 product reviews

Wood Tile Fastening Kit

Model: FS-1 The Wood Tile Fastening Kit, available exclusively from Bison, secures Bison Wood Tiles to Bison Pedestals without penetrating or damaging the Wood Tile. Note: FS-1 is sold only with the purchase of Bison Wood Tiles.
Rated 5 based on 1 product reviews

Ipe Wood Cube

Bison Ipe Wood Cubes are commercial-grade, can contribute to LEED points, and integrate seamlessly with Bison Deck Systems. Bison Ipe Wood Cubes weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, Cubes can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

Bison Cube Aluminum Cube Planters

Bison Powder Coat Aluminum Cubes are made in the U.S.A., can contribute to LEED points, and integrate seamlessly with Bison Deck Systems. Made of lightweight, commercial-grade aluminum, Bison Cubes are exceptionally durable, typically contain 20% recycled content, and are 100% recyclable
Rated 5 based on 1 product reviews

Ipe Cube Tops

Bison Ipe Cube Tops create modular seating and storage. Ipe Cube Tops weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, Ipe Cube Tops can be periodically cleaned and sealed.
Rated 5 based on 1 product reviews

Aluminum Trays

Made in the U.S.A. of lightweight, durable aluminum, Bison Cube Trays add dimension and texture to deck areas while integrating seamlessly with Bison Deck Systems.
Rated 5 based on 1 product reviews

Pop-Up Parklets

Modular parklets can be constructed in parking spaces to create public space in urban areas. Bison Innovative Products is an integral player in the push to reclaim car-designated zones in urban areas for pedestrian use. Bison products were among the first to debut in San Francisco and New York in programs like "Pavement to Parks" or parklets. These streetscapes can vary in size from a one-car parking space of about 150 sf to many spaces linked together, to a whole block or lane.Installations include Bison Versadjust deck supports with wood tiles, ceramic, or concrete tile surfaces covering the existing pavement or parking space. Popular Bison accessories include attachment hardware, Bison aluminum planters, railing, and benches. Bison has the unique advantage of offering all the built elements required for a park installation. This creates a smooth installation as well as offering a consistent warranty for the entire system. Bison Innovative Products is currently the only company in North America to offer the full Pop-Up Parklet system.
Rated 5 based on 1 product reviews

Paver Support Tray

Model: PT-TRAY-2424 / PT-TRAY-3618 / PT-TRAY-4812 / PT-TRAY-4824 Ideal for use with Bison Pedestals, the Bison Paver Tray offers a thin and lightweight paver backing to enhance the impact resistance of pavers when used in pedestal applications. Bison Paver Trays meet testing for non-combustible surface material, are made of weather resistant galvanized metal, and are recommended for use on Bison Pedestals over 0.75″ and up to 36″ in height. See Product Information below for dimension and weight options.
Rated 5 based on 1 product reviews

12" Spline for Paver Trays

Model: FS-12 FS-12 Spline, available exclusively from Bison, secures Bison Paver Trays to Bison Pedestals. Slide FS-12 splines into Bison Paver Tray channel over Bison Pedestals. Screw splines into top of Bison Pedestal and remove posts with pliers. Note: FS-12 is sold only with the purchase of Bison Paver Trays.
Rated 5 based on 1 product reviews

Bison Project Gallery

Find Commercial, Multi Family, Residential, Unique applications and Water features galleries here.
Rated 5 based on 1 product reviews

Bison Product Specs and Technical Downloads

Download Bison product specs and information including Bison design manuals. Bison Cut Sheets encompass all product lines and feature product dimensions and are meant as an overview of Bison™s products. Bison Specification Sheets detail warranty, delivery, maintenance and product details. Customers trust Bison products because we test them to ensure performance. These technical specifications provide detailed information about the results of that testing. The Bison Blog is a good resource for up-to-date news and product information. Bison Products can also contribute to LEED and are environmentally conscious. If you have any technical questions please contact us.
Rated 5 based on 1 product reviews

Bison Products Contribute to LEED Points

Bison Innovative Products is dedicated to providing products that are manufactured in an environmentally sensitive and efficient manner. The Bison pedestals can help to achieve prerequisites and accumulate points in the following categories of LEED-NC 2. Bison Deck Pedestals: Containing 20% Post-Industrial Recycled Material could contribute to multiple points within Materials and Resources Credits 4 as a single product contributing to multiple LEED points. Bison Cubes: Bison Aluminum and Steel Cubes could contribute to LEED points in Material Content with Recycled Content; Indoor Environmental Quality by using low VOC Sealants and Finishes. Bison Wood Tiles: Bison FSC-Certified (FSC-C13454) Ip and Massarunduba wood tiles could contribute to LEED points under Materials and Resources Credit 7 (MR Credit 6 for CS).
Rated 5 based on 1 product reviews

Testing

At Bison, we use nationally accepted criteria and independent testing labs to test our products and systems.
Rated 5 based on 1 product reviews

Environmental Statement

As an environmentally conscious company, Bison is committed to a corporate mission devoted to conserving the planet's resources. Conservation measures include every stage of business practices: office and warehouse operations, product design, manufacturing, packaging and delivery. We are dedicated to the highest quality products manufactured in an environmentally sensitive and efficient manner. We create deck systems and green roof environments that are functional and beautiful while helping support the environment.
Rated 5 based on 1 product reviews

Frequently Asked Questions

At Bison we want to make sure you have all the information you need to create beautiful rooftop decking systems. Here is a short list of our most Frequently Asked Questions or if you need further support, please contact us at 1-800-333-4234 or sales@bisonip.com. Pricing inquires can be found here. Need to request a sample? No problem. Our blog is always a good resource or you can contact us if you don™t find the info you are looking for here.
Rated 5 based on 1 product reviews