Bona Pacific Filler® is a high solids, waterborne compound specifically designed for filling cracks, holes, chips, gouges, and broken edges in hardwood floors prior to finishing. It is a ready-to-use formula, for spot or full-trowel filling. It has excellent adhesion, staining, and finishing properties with minimal shrinkage. For more accurate color matching, Bona Pacific Fillers can be blended together, tinted with universal tints, or mixed with fine edger dust to achieve the closest match possible.
Rated 5 based on
1 product reviews