Bona R851®

Silane-based wood flooring adhesive that provides exceptional green grab strength and unsurpassed final shear strength compared to competitive products. Easy to apply; easy to clean; water, solvent and Isocyanate free with zero VOC's.
Rated 5 based on 1 product reviews

Bona R850T®

Bona R850T® provides outstanding adhesion to a variety of surfaces, and allows for the natural movement of wood flooring. Use along the leading edge of refinished or solid plank floors, coupled with staple or nail down system. This product is made in the USA and qualifies for Leed 4.1.
Rated 5 based on 1 product reviews

Bona® R859

One component, silane-based wood flooring adhesive that helps reduce voids caused by uneven substrates. Elastomeric characteristics allow the adhesive to move with the wood as it expands and contracts over the life of the floor.
Rated 5 based on 1 product reviews

Bona R880™

Bona R880™ has an extremely high initial bonding strength and rapid setting formulation, and is perfect for horizontal and vertical applications alike. The bonding process can be accelerated by lightly misting the substrate prior to application, and/or lightly misting the adhesive once applied. This product is made in the USA and qualifies for Leed 4.1.
Rated 5 based on 1 product reviews

Bona® R540

Bona® R540 is a polyurethane reactive primer that is compatible with the entire Bona System. It is specially designed to mitigate vapor transmission on absorbent and non-absorbent floors, including Gypsum-based underlayment.
Rated 5 based on 1 product reviews

Bona Traffic®

Bona Traffic® is designed specifically for the unique demands of heavy traffic commercial and residential hardwood floors. Advanced formula provides the ultimate in durability, outperforming any finish in the industry - moisture cure, solvent-based, oil-modified or other waterborne finishes.
Rated 5 based on 1 product reviews

Bona Novia®

Bona Novia® is the easiest waterborne finish to use on the market due to unsurpassed flow and leveling, defoaming and numerous application options. Used with Bona AmberSeal® it is a budget sensitive, dependable alternative to any oil-based system.
Rated 5 based on 1 product reviews

Bona Traffic Naturale®

Bona Traffic Naturale® is the next generation of wood floor protection that preserves the true natural look of hardwood floors, while still maintaining its superb, Traffic-like durability. This waterborne commercial and residential hardwood floor finish will get you as close to an untreated look as possible while giving you a smooth and easy to clean surface. The natural appearance also makes scratch marks much less visible.
Rated 5 based on 1 product reviews

Bona Traffic Anti-Slip®

Bona Traffic Anti-Slip® features all the same benefits of Bona Traffic but with the additional benefit of being formulated to meet the highest standards for slip resistance. With a higher coefficient of friction, it is an ideal choice for stairs, nurseries, kitchens and similar locations.
Rated 5 based on 1 product reviews

Bona Mega ONE®

Bona Mega ONE® simplifies the craftsman's everyday life, making the job faster and easier with the quality you depend on. Bona Mega ONE is a clear, waterborne one-component finish that dries fast, is easy to use and provides high build for superior protection.
Rated 5 based on 1 product reviews

Bona Mega®

Bona Mega® is the proven performance and value standard waterborne hardwood floor finish in the industry for residential and commercial floors. An oxygen-crosslinking polyurethane (OCP) formula with extraordinary performance.
Rated 5 based on 1 product reviews

Bona Traffic HD®

Bona Traffic HD is for hardwood floor owners with an uncompromising attitude towards durability, being green and looking beautiful. Significantly outperforms all urethane finishes, including Bona Traffic, in durability at 24 hours.
Rated 5 based on 1 product reviews

Bona Retarder

Bona Retarder is designed to retard the drying/curing process of Bona waterborne finishes, allowing for more open time in less than ideal working environments, such as very hot or dry climates.
Rated 5 based on 1 product reviews

Bona ClassicSeal®

Bona ClassicSeal is an exceptionally clear waterborne sealer that highlights the natural color of the wood, minimizes grain raise and tannin bleed. Provides a build layer and prevents the finish from penetrating into the wood surface.
Rated 5 based on 1 product reviews

Bona IntenseSeal®

Bona IntenseSeal® is a specifically formulated waterborne sanding sealer that develops a vibrant look and deep, natural tone to individual wood species. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.
Rated 5 based on 1 product reviews

Bona NaturalSeal®

Bona NaturalSeal® is a waterborne sanding sealer designed to retain the appearance of unfinished wood on your floor. Combining Bona NaturalSeal with a matte-sheen finish such as Bona Traffic Naturale preserves that look and gives your floor the durability it needs for everyday life. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.
Rated 5 based on 1 product reviews

Bona AmberSeal®

Bona AmberSeal® is a non-yellowing, poly-tone waterborne sanding sealer that provides an oil-based look to hardwood floors. Can be used with all Bona waterborne finishes over both stained and unstained floors. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.
Rated 5 based on 1 product reviews

Bona NordicSeal®

Bona NordicSeal® is a waterborne sanding sealer that is formulated to provide a green alternative to a whitewashed floor without the use of caustic materials such as bleach. A unique way of customizing your floor from a light whitewash to successive coats, providing a truly Scandinavian look. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.
Rated 5 based on 1 product reviews

Bona DriFast® Sealer

Bona DriFast® Sealer is a quick drying, oil-modified polyurethane sanding sealer that's designed to penetrate and seal bare wood. It is compatible with all Bona stains, oil-modified and waterborne finishes. It meets ASTM D 1640 for quick-dry sealers and is VOC Compliant under U.S. EPA regulations.
Rated 5 based on 1 product reviews

Woodline® Polyurethane

Bona Woodline® Poly provides a tough protective coat and slight amber color to enhance the natural tone of the wood. It will adhere to most solvent-based stains and finishes and most waterborne finishes after proper preparation, drying times, and curing times. It does not require thinning when used under normal environmental and application conditions (65 degrees -75 degrees F, 40-60% relative humidity).
Rated 5 based on 1 product reviews

Bona DriFast® Stain - Metropolitan

An oil-modified stain that dries and is recoatable in two hours. Advanced technology, quick-drying formula provides speed and high performance for hardwood flooring professionals. The Metropolitan Collection is comprised of saturated reds, smoky browns, grays and rich, chocolaty black. Each color captures an urban vibe that's just right for today's sophisticate. Compatible with all Bona waterborne systems and all other Bona finish systems. All stain colors are available in quart and gallon sizes.
Rated 5 based on 1 product reviews

Bona DriFast® Stain - Classic

An oil-modified stain that dries and is recoatable in two hours. Advanced technology, quick-drying formula provides speed and high performance for hardwood flooring professionals.The Classic Collection is a rich presentation of authentic browns and rich auburns that compliment the heritage of traditional design. This exemplary palette has its roots in the natural appeal of hardwoods. Compatible with all Bona waterborne systems and all other Bona finish systems. All stain colors are available in quart and gallon sizes. 
Rated 5 based on 1 product reviews

Bona DriFast® Stain - Essentials

An oil-modified stain that dries and is recoatable in two hours. Advanced technology, quick-drying formula provides speed and high performance for hardwood flooring professionals. The Essentials Collection is comprised of warm ambers and hints of exotic spices that transport this palette across varied design styles. Find just the right shade for your particular paradise. Compatible with all Bona waterborne systems and all other Bona finish systems. All stain colors are available in quart and gallon sizes.
Rated 5 based on 1 product reviews

Bona DriFast® Stain - Naturals

An oil-modified stain that dries and is recoatable in two hours. Advanced technology, quick-drying formula provides speed and high performance for hardwood flooring professionals.The Natural Collection is subtle and soft with light tones mixed with warm whites. This easy, breezy collection blends right in with your everyday, everyway living. Compatible with all Bona waterborne systems and all other Bona finish systems. All stain colors are available in quart and gallon sizes.
Rated 5 based on 1 product reviews

Bona DriFast® Stain Unique Blend Collections

Capture the ideal expression of your home's personality by combining our know-how and your creativity.
Rated 5 based on 1 product reviews

Bona Craft Oil® 2K

Bona Craft Oil® 2K is made from modified vegetable oils, and catalyzed with a hardener for quicker drying and greater durability. It can be used on its own as a fast-drying, high-performance oil, or can be over-coated with any finish from the Bona Traffic® family, to add gloss and minimize future maintenance. The 2K oil works perfectly with a wide variety of wood species, including cherry, walnut, smoked oak and steamed beech.
Rated 5 based on 1 product reviews

Bona Pro Series Natural Oil Floor Cleaner System

This kit includes everything needed for easy and safe cleaning of natural oil treated hardwood floors on a professional level.
Rated 5 based on 1 product reviews

Bona Pacific Filler®

Bona Pacific Filler® is a high solids, waterborne compound specifically designed for filling cracks, holes, chips, gouges, and broken edges in hardwood floors prior to finishing. It is a ready-to-use formula, for spot or full-trowel filling. It has excellent adhesion, staining, and finishing properties with minimal shrinkage. For more accurate color matching, Bona Pacific Fillers can be blended together, tinted with universal tints, or mixed with fine edger dust to achieve the closest match possible.
Rated 5 based on 1 product reviews

Restore

Restore for a longer floor lifetime. Your customers work hard to ensure their hardwood floors look beautiful, but over time, the finish is slowly removed by the friction of daily foot traffic in the home. If the necessary steps to properly maintain them are not met, eventually bare wood will be exposed requiring a complete refinish. Every few years floors can be recoated to maintain their protective layer with the Bona Recoat System. This proved recoat process safely removes contaminants from the floor, rinses the floor clean and refortifies the hardwood floor with a new coat of Bona Traffic or Bona Traffic HD. In less than a day your customers can have a new coat of finish that restores the beauty and prolongs the life of their hardwood floor.
Rated 5 based on 1 product reviews

Revive - Bona Rinse

Revive effectively with little downtime. When regular maintenance isn't enough to cut through ground-in-dirt on your customers' hardwood floors, offer them the benefits of a professional cleaning system from the experts in hardwood floor care - the Bona Deep Clean System. This innovative deep cleaning system is the safest, quickest and easiest way to remove all the dirt, grime and build-up on hardwood floors. It's an excellent way to thoroughly clean wire-brushed floors as well. With no need to vacate their home, this system protects their investment and keeps floors looking beautiful.
Rated 5 based on 1 product reviews

Refinish - Bona Remover

Refinish for total beauty. When a hardwood floor is severely damaged or yellowed, or your customers simply want to change the color and look of their floor, the Bona Refinish System is the perfect solution. Using our comprehensive sanding equipment, abrasives and dust containment systems, the floor is sanded down to bare wood and then finished with the look and protection they need. It's like providing a whole new floor with endless possibilities.
Rated 5 based on 1 product reviews

Bona SuperSport HD

Bona SuperSport® HD provides a tough, high-build urethane finish. Premium two-component waterborne wood sport floor finish specifically formulated for professional use on maple sport floors.
Rated 5 based on 1 product reviews

Bona SuperSport

Bona SuperSport® is a premium two-component waterborne floor finish specifically designed for use on maple sport floors. This is one of the top sport finishes for durability and appearance by providing a tough, high-build urethane finish, is non-yellowing, and stays clean and clear even after several coats.
Rated 5 based on 1 product reviews

Bona SuperSport DRIVE™

Bona SuperSport DRIVE® is a one-component finish with the superior features of a premium two-component finishing system. It provides a tough, urethane finish with good build. Bona SuperSport DRIVE is highly durable with a vibrant gloss sheen, is safe for the environment, and is ready for play in just 24-hours.
Rated 5 based on 1 product reviews

Bona SuperSport ONE®

Bona SuperSport ONE® is one of the leading one-component sport finish for durability and appearance. It is a premium, waterborne wood floor finish specifically formulated for use on professional maple sport floors.
Rated 5 based on 1 product reviews

Bona SuperSport DTS®

Bona SuperSport DTS® is specially formulated waterborne sanding sealer for use with all Bona waterborne finishes. It seals the wood, develops a deep natural tone and vibrant look, abrades easily and prevents the finish from penetrating into the wood surface.
Rated 5 based on 1 product reviews

Bona SuperSport Seal®

Bona SuperSport Seal® is a unique, quick-drying, non-ambering formula that reduces grain raise and prepares the floor for a protective top coat of sport floor finish.
Rated 5 based on 1 product reviews

Bona Sport® Poly 275

Bona Sport® Poly 275 is a premium, oil-modified polyurethane developed specifically for the wood sport floor market. It is low VOC and provides an extremely tough, high-build gloss finish with excellent chemical resistance.
Rated 5 based on 1 product reviews

Bona Sport® Poly 350

Bona Sport® Poly 350 has low VOC's and provides an extremely tough, high-build gloss finish with excellent chemical resistance. It is specially formulated to meet all federal and state clean air quality standards.
Rated 5 based on 1 product reviews

Bona Sport® Poly

Bona Sport® Poly provides an extremely tough, high-build gloss finish with excellent chemical resistance to protect against perspiration and routine cleaning. Meets federal and most state air quality standards.
Rated 5 based on 1 product reviews

Bona All Court® Poly

Bona All Court® Poly provides an extremely tough, high-build gloss finish with superior flow and leveling. It has a light amber color to enhance the natural color of the wood.
Rated 5 based on 1 product reviews

Bona DriFast® Sport Seal

Bona DriFast® Sport Seal is compatible with all Bona® Paints and oil-modified and waterborne sport floor finishes.
Rated 5 based on 1 product reviews

Bona Sport® Seal 350

Bona Sport® Seal 350 is formulated for use with Bona Sport® Poly 350. It seals the wood, providing a build layer and prevents the finish from penetrating. It is formulated to meet all federal and state clean air quality standards.
Rated 5 based on 1 product reviews

Bona Sport® Seal

Bona Sport® Seal is formulated for use with Bona Sport® Poly and Bona All Court® Poly. It seals the wood, providing a build layer and prevents the finish from penetrating. It meets all federal and most state clean air quality standards.
Rated 5 based on 1 product reviews

Bona CourtLines® Sport Floor Paint

Bona CourtLines® Sport Floor Paint is for use with both waterborne and oil-modified sport floor sealers and finishes. Available in 15 primary colors and blendable to achieve an endless array of custom colors.
Rated 5 based on 1 product reviews

Bona SuperSport Paint®

Bona SuperSport Paint® is a fast drying, waterbased game line paint manufactured for use with both Bona® waterborne and oil-modified sport floor sealers and finishes. Domestically sourced pigments allow for a shelf-life of 18 months and offer better hiding.
Rated 5 based on 1 product reviews

Hybrid Systems

By combining waterborne and oil-modified finish systems, you are able to reduce dry times and minimize the risk for poly balls while maintaining Bona's durability and beauty of athletic wood floors. Bona's hybrid systems can be applied to newly installed floors, or existing floors, depending on the look your customers want.Hybrid System Documents
Rated 5 based on 1 product reviews

Industrial Coating

With nearly 100 years of heritage, the Bona name captures high recognition among consumers around the world. Synonymous with quality, beauty and durability, Bona opens up a world of trust and confidence proven through market research. .
Rated 5 based on 1 product reviews

Residential

Hardwood floors add warmth, natural beauty and value to any home. Bona finishes highlight the true color of the wood with unsurpassed beauty and durability. Select from the list on the right to view homes from around the world with Bona High Durability Finishes.
Rated 5 based on 1 product reviews

Commercial

The demands on high traffic areas such as offices and public places are extremely high. For new installations, refinishing and maintaining existing floors, Bona provides the solution for combining high performance with concern for indoor air quality, as well as environmental and personal health.
Rated 5 based on 1 product reviews

Copenhagen Airport

1,119,446.68 square feet of the Copenhagen Airport are frequently renovated and maintained with Bona's oil and cleaning products.
Rated 5 based on 1 product reviews

Hospitality

A hardwood floor plays an important role in the perception of a restaurant or a hotel. Bona finishing systems protect these high traffic floors with long-lasting beauty.
Rated 5 based on 1 product reviews

Assembly Hotel

Oak floor that has been installed at the Assembly Hotel with Bona products.
Rated 5 based on 1 product reviews

Cultural

Museums and Galleries
Rated 5 based on 1 product reviews

Sport

Minimize risk in finishing for basketball, volleyball, racquetball, aerobics, or any hardwood sport floor with products designed to work as a team at each step of the process. Bona Sport systems consistently produce championship appearance and performance for high schools, colleges and professional arenas across North America.
Rated 5 based on 1 product reviews

Nike World Headquarters

To meet the environmental requirements of Earth Smart B, Bona Traffic was chosen as the finish for their facility. It was used on the maple floors in the cafeteria, entrance and gift shop as well as office premises.
Rated 5 based on 1 product reviews