CS Entrance Grids are the ultimate solution in strength and performance. Stop dirt at the door with our durable PediTred® (G4), PediTred SA (G7), PediTred LP (G3), Pedigrid® (G1) and Pedigrid SA (G8) entrance grid models. Ideal for high-traffic areas, these architectural grids enhance traction and scrape shoes to trap large amounts of dirt, mud and other debris. These functional flooring solutions are perfect for new construction or remodeling applications and can handle heavy potential rolling loads. Our architectural entrance grid can be surface or recess-mounted and are available in an array of finish and insert options to match any interior.
Rated 5 based on
1 product reviews