Insulated Metal Wall Panel image

Insulated Metal Wall Panel - Accent Fin™

Kingspan Insulated Panels North America announces the Accent Fin™, a new joint-integrated accessory that delivers unique aesthetic dimensions when designing buildings with two of Kingspan's most popular architectural metal wall panels.The Accent Fin provides architects with a multitude of design options to accentuate the exterior of Kingspan's insulated metal panel (IMP) building design. The Accent Fin comes in six different shapes: blade, mini-blade, triangle, a-frame, rectangle and flat box. All have a protrusion depth of six inches, except for the mini-blade, which has a depth of three inches. Each fin has a maximum length of 12 feet; however, longer lengths can be achieved using Kingspan's splice accessory.The Accent Fin is made from extruded aluminum and is available in all standard Kingspan colors, with custom color options also available.
Rated 5 based on 1 product reviews
KS UniQuad image

KS UniQuad

The KS UniQuad System is a unitized insulated translucent panel system designed to integrate seamlessly with the Kingspan KS Series range of insulated metal panels. This integrated KS system gives you more design flexibility than ever before, allowing you to combine performance and function with unique material combinations for a distinctive aesthetic. Integrates seamlessly with the Kingspan KS Series joint Unitized system - quick, cost-effective install RST™ - Removable Skin Technology Long-span capability - slab to slab Multi-color design options Energy savings - superior thermal performance Specialized Performance Options Sound Reduction Additional Insulation
Rated 5 based on 1 product reviews
KS Series Wall Panel image

KS Series Wall Panel

KS Series insulated metal wall panels provide unique aesthetics through a wide range of profiles while delivering supreme thermal performance. Adjustable module widths can integrate for distinct architectural flair. KS Series panels can be customized with trimless ends and pre-formed corners to provide a clean, finished appearance.
Rated 5 based on 1 product reviews
Optimo Wall Panel image

Optimo Wall Panel

Optimo insulated metal wall panels deliver a flat, aesthetically appealing modern building envelope solution. The use of pearlescent micas or metallic colors can provide an even more dynamic finish to any project. Optimo has the same joint as KS Series panels and can integrate with a variety of profiles.
Rated 5 based on 1 product reviews
KarrierPanel  Wall Panel System image

KarrierPanel Wall Panel System

KarrierPanel is a cost-effective universal barrier wall alternative solution to traditional multi-component wall systems. KarrierPanel utilizes Kingspan's fully engineered KarrierRail to securely and safely transmit loads from a wide range of faCade options to the structural supports behind the insulated panel.
Rated 5 based on 1 product reviews
KS Granitstone Wall Panel image

KS Granitstone Wall Panel

KS Granitstone is a complete, high-performance insulated metal panel solution that resembles and has the texture of stucco masonry. KS Granitstone can integrate with other KS Series panels to create a unique accent. Five standard Granitstone Quartz finishes are also available providing an extra pop of color.
Rated 5 based on 1 product reviews
MF Fire Rated Wall Panel image

MF Fire Rated Wall Panel

MF Fire Rated panels are Kingspan's mineral fiber panel option, which provide a fire resistive rating of up to three hours. Exterior profile options include Shadowline, Micro-Rib, or Azteco Embossed to meet all performance and design needs. Factory applied sealant is available to help increase the speed of installation.
Rated 5 based on 1 product reviews
MF QT Acoustical Wall Panel image

MF QT Acoustical Wall Panel

Kingspan's MF QT acoustical panel is available for applications requiring sound absorption and reduction. Various exterior profiles are available including Azteco Embossed, Micro-Rib and Shadowline, providing excellent form as well as function. Nineteen standard Kynar exterior colors are available to choose from ranging from various shades of white to bold reds and blues.
Rated 5 based on 1 product reviews
Insulated Standing Seam Roof Panel image

Insulated Standing Seam Roof Panel - KingSeam

The KingSeam insulated standing seam roof panel system features the traditional look of a standing seam roof for a sleek, stylish appearance but with all of the benefits of an insulted metal panel. That means unmatched energy efficiency with high R values, increased durability, and proven protection against fire. KingSeam panels also install quick and easy, reducing construction costs. KingSeam's superior thermal and airtight design lowers buildings' operational energy demands, and as a result, reduces its carbon footprint.
Rated 5 based on 1 product reviews
Insulated Trapezoidal Roof Panel image

Insulated Trapezoidal Roof Panel - KingRib Series

The KingRib series of insulated roof panel system offers a cost-effective alternative to field-assembled High Rib roof applications, with all the outstanding benefits of insulated panels - high R values, energy efficiency, and an unrivaled fire rating. KingRib's 3 or 5 rib profile allows for long span requirements and/or severe loading conditions.
Rated 5 based on 1 product reviews
Vertical Lift Door image

Vertical Lift Door

The Hercules Series Vertical Lift cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights. It is flexible in design, and can be applied to multiple building applications. The Vertical Lift cold storage door has been extensively tested for compliance with various industry standards and building safety codes. Kingspan's cold storage doors provide superior airtightness, thermal performance of high R-value, and low thermal bridging. This can result in an energy cost savings of as much as 30% over traditional multi-part cold storage doors.
Rated 5 based on 1 product reviews
Bi-Parting Horizontal Sliding Door image

Bi-Parting Horizontal Sliding Door

The HERCULES Electric Bi-Parting Slide Door (EBP) is ideal for applications where fast opening and seal tight closing is important, especially in areas where material handling traffic such as forklifts and pallet jacks operate. Suitable for coolers, freezers and industrial buildings for interior and exterior applications. The HERCULES Bi-Parting Slide Door is also available with manual operation (MBP). Operators can be added later if desired.
Rated 5 based on 1 product reviews
Horizontal Sliding Door image

Horizontal Sliding Door

The Hercules Series Horizontal Sliding cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights. It is flexible in design, making it applicable to multiple design applications. The Horizontal Sliding cold storage door has been extensively tested for compliance with various industry standards and building safety codes. Kingspan's cold storage doors provide thermal performance of high R-value, superior airtightness and low thermal bridging. The results can be an energy cost savings of as much as 30% over traditional multi-part cold storage doors.
Rated 5 based on 1 product reviews
Overlap Freezer Door image

Overlap Freezer Door

The HERCULES Series Overlap Freezer cold storage door is a cold storage system that is available in multiple thicknesses, widths, and heights, making it applicable to multiple building design applications. Kingspan's cold storage doors provide thermal performance of high R-value, superior airtightness and low thermal bridging, resulting in an energy cost savings of as much as 30% over traditional multi-part cold storage doors.
Rated 5 based on 1 product reviews
Ryerson University Centre for Urban Innovation image

Ryerson University Centre for Urban Innovation

Ryerson University's Centre For Innovation practices what it preaches with a sustainable vision for the present, using insulated metal panels.Highlights The Centre for Urban Innovation serves as a showcase for energy efficiency and sustainability Architects preserved a 130-year-old building, while incorporating brand-new labs and research facilities Kingspan's MF Fire Rated panels provide a fire resistive rating up to three hours - important in a lab environment
Rated 5 based on 1 product reviews
Bluebird Self Storage image

Bluebird Self Storage

Highlights Blue Bird Self-Storage is rapidly expanding with the growing demand for units in Canada The self-storage facility was designed with aesthetics and performance in mind Using insulated metal panels allowed for easy construction Vaughan, Ontario's newest self storage facility blends modern design with class-leading R-value. Designed to appeal to a profitable demographic, the new Bluebird Self Storage utilizes Kingspan IMPs to create a visually appealing building that also holds up to the rigors of Ontario's winter.
Rated 5 based on 1 product reviews
CHK | Central Boathouse image

CHK | Central Boathouse

The CHK | Central Boathouse is not only a functional boathouse situated on the Oklahoma River, it also houses a concert hall, art gallery, office spaces and more. The CHK | Central Boathouse merges architectural form with function Designed to be utilized as a multi-purpose space for a wide variety of event types Integrates design elements inspired by jazz music
Rated 5 based on 1 product reviews
Jacksonville Greyhound Terminal image

Jacksonville Greyhound Terminal

Jacksonville's new Greyhound terminal is phase one of a brand-new regional transportation center One of the city's most energy-efficient buildings Sustainability is featured in building design, lighting and HVAC The new Greyhound terminal in North Florida utilizes insulated metal panels to highlight modern design and a sustainable future.
Rated 5 based on 1 product reviews