Commercial Elevators - Orion

For small commercial application such as replacement or retrofitting (LU/LA), Savaria offers a solution with travel up to 4 floors.

Orion Elevator: The Orion model is a limited use/limited accessibility elevator (LU/LA). It can travel up to 300'" using a hydraulic drive system. Popular for schools, churches, medical offices and other low rise retrofit elevator uses.....more info

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Vertical Platform Lifts - Multilift, V-1504, Prolift

Savaria vertical platform lifts answer accessibility needs for a wide range of applications in both commercial and home settings. ADA-compliant options and available for indoor or outdoor applications, our products carry numerous safety features and are known for long term reliability.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Multilift Deck Lift

The Multilift is a vertical platform lift, designed for low-rise travel indoors or out. With its durable design, the Multilift is popular for accessing decks and porches even in demanding climates.

At the heart of the Multilift is the reliable operation of the ACME screw drive which delivers precision movement and performance you can count on day after day. Handling up to 750 lb this lift can carry a passenger in a wheelchair with ease. An array of safety features ensures safe operation including sensors to stop the lift if it senses an obstruction.

There are several models of the Multilift available including a mobile version, an enclosed unit and one clad in stainless steel. This lift is available for commercial applications in the U.S. and home use anywhere. The Multilift is an easy way to add access for low-rise travel.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Savaria V-1504 Lift

The Savaria V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels. Suitable for installations in public and commercial buildings, as well as private homes, this Savaria lift features an extremely versatile design that can be configured and customized to suit virtually any project requirements and aesthetic needs. From the rugged outdoors, to the most luxurious office tower lobbies, the Savaria V-1504 lift is ready to serve with its reliable performance, ease of use and range of finish options.

Driven by our reliable hydraulic system the lift travels up and down a rail system enclosed in the lift tower so no machine room is needed. See the options tab to read more about the many configurations available for the Savaria V-1504.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Prolift Vertical Platform Lift

The Prolift vertical platform lift is a smooth, quiet and efficient operation lift that can be installed in an existing or new structure. Its durable design and the wide variety of options to choose from make it a great affordable lift that meets your accessibility requirements.

Savaria offers two versions of the Prolift: Standard (SCL) and Heavy Duty (HD) that features a higher capacity (up to 1400 lb). Configure to travel up to 14' (23' in Canada) with as many as 4 stops. With a hydraulic drive, the Prolift is a reliable and quiet system suitable for use in places of worship, schools and other public buildings. Finished in melamine or optional plastic laminate and stainless fixtures, the Prolift can be sized with an interior cab of up to 36"W x 60"L (SCL) or 48"W x 60"L (HD).
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Delta Inclined Platform Lift

The Savaria Delta inclined platform lift carries a passenger with wheelchair up and down a single flight of straight stairs by travelling along a rail system mounted alongside the stairs. Suitable for home or commercial applications, this lift is well suited to environments where an elevator or vertical lift cannot be easily accommodated.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Omega Inclined Platform Lift

The Savaria Omega inclined platform lift is designed for access over stairs with multiple levels, curves or intermediate landings. This lift carries a passenger with wheelchair up and down stairs by travelling along a rail system mounted alongside the stairs.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Home Elevators - Vuelift

The Savaria Vuelift panoramic home elevator with integrated glass hoistway is ideal for both new residences and renovation projects. Available in round and octagonal shaped models, there is a Vuelift model to suit any architectural style.


Explore the Vuelift series


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Residential Elevators - Eclipse, Infinity, Zenith, Telecab

Savaria residential elevators provide the ultimate convenience and accessibility to home owners. From basic models that address personal mobility, to all-out luxury models, Savaria products can be customized to suit almost any home.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Eclipse Home Elevator

The Eclipse residential elevator is a smooth riding elevator that doesn''t require a separate machine room so it takes less space in the home and usually takes less time to install than hydraulic elevators. Construction requirements for the Eclipse are simpler than some other home elevators, making it easier to install into an existing home.

Your local dealer can also show you the many ways to make your Eclipse home elevator the perfect complement to your home with a variety of finishes and fixtures to suit virtually any dA©cor. For superior convenience and a modern appearance, add Savaria automatic slim doors.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Infinity Luxury Home Elevator

The Infinity luxury home elevator provides a smooth and quiet ride thanks to its precision hydraulic drive system. With gradual acceleration and deceleration, your ride starts and stops smoothly, automatically levelling at each landing. For superior convenience and a modern appearance, add Savaria automatic slim doors. See more here.

Choose up to 6 stops and configure openings to suit your home. A standard unit comes in your choice of melamine walls. Savaria also offers a selection of wood veneer finishes as well as finely crafted hardwoods such as raised cherry panels. You can also have your Savaria elevator finished on site by your own contractor to match your current home finishes.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Telecab Home Elevator

One of the easiest and quickest ways to add an elevator to your home is with the Savaria Telecab '"through the floor'" home elevator. This unit requires minimal construction because no elevator hoistway is required for installation. Its modern design accommodates 2 stops making it our most economical elevator.

This innovative "vanishing" elevator travels on a guide rail system through a floor cut-out. The modern appearance of the Telecab blends into your home decor and the enclosed drive tower keeps mechanical components out of site and safe. This unit is a good option for those with reduced mobility. Your Telecab elevator comes with interior lighting and is finished in white powder coat. If you're considering a home elevator, but are worried about space, the Savaria Telecab home elevator may be just right for you.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Automatic Slim Doors

The Automatic Slim Doors slide open and closed for easy access adding convenience and an elegant, modern appearance to your Savaria home elevator. With their innovative design, the sill between the landing floor and the elevator cab is kept compact.

Finish the doors in a choice of powder coated paint, or upgraded stainless steel. You can even finish the inside and outside differently to match your dA1/2cor. Available as a complete system, or in combination with a swing-style landing door.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stairlifts

Savaria stairlifts are an easy and economical way to add mobility to the home. Users maintain the freedom to move in the home or in certain commercial settings, with only minor construction or deor changes.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

SL-1000 Stairlift

The new SL-1000 stairlift works on straight stairs in residential applications to glide up and down in comfort and safety using the onboard controls or with the help of remote control operation, providing barrier-free access in your home.

With its extra comfort seat, adjustable width arms and high capacity, this stairlift is feature-packed. The constant-charge battery operation means that your stairlift works even through a power failure giving you peace of mind.

The Savaria SL-1000 installs quickly and easily and its onboard diagnostic display alerts you of any service issues.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stairfriend Curved Stairlift

The Savaria Stairfriend stairlift can eliminate the barrier of stairs providing safe and easy access to another floor. The Stairfriend is designed to be installed on stairs that feature a curve, an intermediate landing, or when out-of-the-way parking is desired. Smooth riding, comfortable and reliable, the Savaria Stairlift features a double rail system for strength and durability. The lift is easy to operate with controls on the armrest as well as two included radio frequency remote controls. Savaria custom bends the rail to your exact specifications based on computer-aided design software and photo measuring. This is all done with industry leading lead times. Choose from 2 seat designs to suit your taste and comfort needs.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Gallery of Projects

Rated 5 based on 1 product reviews