Corrugated Metals Incorporated
CONTENT
Roofing and Siding image

Roofing and Siding - B-Deck

SDI approved and CMI is a proud member of the Steel Deck Institute SDI.B-Deck is currently the most popular and widely used panel for decking. Type B-Deck is frequently used for several applications such as flooring, siding, and roofing.
Rated 5 based on 1 product reviews
2.67" x 1/2" Corrugated Roofing and Siding image

2.67" x 1/2" Corrugated Roofing and Siding - Sinewave

Our Sinewave industrial roofing and siding products are the standard patterns for the industry. They provide improved strength in the materials and are easy to install and economical to use. The most common uses are industrial, commercial and architectural applications.
Rated 5 based on 1 product reviews
2.67" x 3/4" Corrugated Roofing and Siding image

2.67" x 3/4" Corrugated Roofing and Siding - Sinewave

Our Sinewave industrial roofing and siding products are the standard patterns for the industry. They provide improved strength in the materials and are easy to install and economical to use. The most common uses are industrial, commercial and architectural applications.
Rated 5 based on 1 product reviews
2.67" x 7/8" Corrugated Roofing and Siding image

2.67" x 7/8" Corrugated Roofing and Siding - Sinewave

Our Sinewave industrial roofing and siding products are the standard patterns for the industry. They provide improved strength in the materials and are easy to install and economical to use. The most common uses are industrial, commercial and architectural applications.
Rated 5 based on 1 product reviews
3" x 1" Corrugated Roofing and Siding Sinewave image

3" x 1" Corrugated Roofing and Siding Sinewave

Corrugated Metal's 3 x 1 profile is a versatile product typically used for roofing or siding. Our 3 x 1 product is 3″ on center with a depth of 1″.
Rated 5 based on 1 product reviews
6" Rib image

6" Rib

Our 6" Rib profile is usually used as a roofing product however, it has been supplied for siding and other architectural applications.
Rated 5 based on 1 product reviews
4" Box Rib Roofing and Siding image

4" Box Rib Roofing and Siding

4" Box Rib industrial roofing and siding are commonly used for industrial warehouses and buildings requiring cryogenic/temperature control. For example, 4" Box Rib wall panels are frequently used in power plant lagging, and 4″ Box Rib roofing and siding are used in pulp and paper mills.
Rated 5 based on 1 product reviews
8" Box Rib Roofing and Siding image

8" Box Rib Roofing and Siding

8" Box Rib industrial roofing and siding are commonly used for industrial warehouses and buildings requiring cryogenic/temperature control. 8" Box Rib wall panels are frequently used in power plant lagging, and 8″ Box Rib roofing and siding are used in pulp and paper mills.
Rated 5 based on 1 product reviews
R-Panel Product Line image

R-Panel Product Line

Corrugated Metals is proud to announce a new addition to its product line, the R-Panel. The R-Panel is a durable, energy efficient and time-saving roofing material that can help you cut costs on your next project.
Rated 5 based on 1 product reviews
RS-7.2 Roofing and Siding image

RS-7.2 Roofing and Siding

RS-7.2 is the most versatile product Corrugated Metals manufactures. Available in both aluminum or steel, RS-7.2 is also one of the most economical products for commercial, industrial, and architectural applications.
Rated 5 based on 1 product reviews
Box Beam Roofing and Siding image

Box Beam Roofing and Siding

Box Beam industrial roofing and siding are commonly used for industrial warehouses and buildings requiring cryogenic/temperature control. Box Beam is stronger than our 4″ Box Rib.
Rated 5 based on 1 product reviews
V-Beam Roofing and Siding image

V-Beam Roofing and Siding

V-Beam industrial roofing and siding are commonly used for industrial warehouses and buildings requiring cryogenic/temperature control.
Rated 5 based on 1 product reviews
Bold Rib Roofing and Siding image

Bold Rib Roofing and Siding

Bold Rib industrial roof and siding is typically used for industrial and commercial warehouse buildings and parking garages. 
Rated 5 based on 1 product reviews
Roofing and Siding Panels image

Roofing and Siding Panels - Cor-Rib

Our Cor-Rib roofing and siding panels are typically used for roofing, siding, custom trailers, railcars and other architectural applications.
Rated 5 based on 1 product reviews
Insulated Wall Panels image

Insulated Wall Panels - FL24

Our insulated wall panels cover interior insulation in industrial and commercial buildings.
Rated 5 based on 1 product reviews
Insulated Wall Panels Load Tables for FL 24 Liner Sheet image

Insulated Wall Panels Load Tables for FL 24 Liner Sheet

Our insulated wall panels cover interior insulation in industrial and commercial buildings.
Rated 5 based on 1 product reviews
Custom Roll Forming image

Custom Roll Forming

Utilizing certified raw materials sourced from a strong network of trustworthy suppliers, we manufacture products from varied grades of light- to heavy-gauge aluminum, steel, copper, and zinc with a diverse range of finish options. We are ISO 9001:2008 registered, and quality technicians inspect every product for gauge, length, width, coverage, surface quality, and squareness to ensure consistent adherence to tolerances as close as +/-0.005". We offer some of the widest panels in the industry - up to 63″, and lengths in excess of 90' are readily achievable.
Rated 5 based on 1 product reviews
Perforated Metal image

Perforated Metal

Perforated metal has the perfect combination of strength, functionality, and design flexibility to make it a practical alternative for a diverse range of applications. Installed on building facades, it can be used to create unique and dramatic architectural statements while helping to control the interior climate and save energy. Our perforated panels provide privacy for building occupants without blocking the view, offer a comfortable level of natural lighting, and insulate the interior from excessive noise.
Rated 5 based on 1 product reviews
Curved Metal image

Curved Metal

Utilizing advanced technology that makes it possible to create a wide range of contours and shapes from a vast selection of metal panels, we provide you with creative options for achieving dynamic and dramatic designs for roofs, walls, facades and other components for your building and structural projects.
Rated 5 based on 1 product reviews
Military Products image

Military Products

CMI and our affiliate company, Infrastructure defense Technologies, LLC manufacture a broad range of modular, sand filled protective barrier products for military and high security applications, and recently we worked with IMEC in Illinois to achieve our certification to the Department of Defense's (DoD) Qualified Suppliers List of Distributors (QSLD).
Rated 5 based on 1 product reviews
Flashing image

Flashing

Corrugated Metals, Incorporated proudly introduces metal flashings as the latest addition to its product line for metal roofing and siding.
Rated 5 based on 1 product reviews
Metalith™ Perimeter Security Barrier Walls image

Metalith™ Perimeter Security Barrier Walls

Corrugated Metals, Inc. proudly introduces our new Homeland Security line - The Metalith, our twenty-first century perimeter security system designed to protect critical infrastructure and personnel against terrorist attacks involving the use of explosives and/or speeding vehicles. Originally used by the United States Armed Forces for force and critical equipment protection in forward areas, the Metalith has been modified to accommodate the growing demand for the protection of industrial, commercial, and government facilities of all types against attack. The Metalith is a prefabricated steel wall structure that offers cost efficiency, superior asset protection, and ease of installation. The product is available in multiple sizes and configurations to meet the custom requirements of any site in need of perimeter protection. Architects will prefer the Metalith barriers because it is available in varying paint finishes, metal substrate types, and modification options, to enhance aesthetics such as our anti-climb and roofing options. There is nothing available on the market that offers both the blast mitigation protection and anti-ram vehicle deterrence that the Metalith does.
Rated 5 based on 1 product reviews
LEED Green Building Information image

LEED Green Building Information

This LEED Green Building Rating System Data Sheet is provided as general information to help your LEED project team understand the materials CMI uses and determine if our materials can contribute towards earning LEED points for your project. It is the responsibility of the project team to determine if your project qualifies for certification. Each job that CMI produces is unique based on the metal that is used.
Rated 5 based on 1 product reviews