Residential and Commercial DC Swing Gate Operator - Model 6524

Keeps running when AC power has been lost. A solar power version is ideal where AC power is unavailable. Powerful Quadra Drive DC Motor provides extremely quiet, long lasting operation.
Rated 5 based on 1 product reviews

Residential and Commercial DC Slide Gate Operator - Model 9024

Keeps running when AC power has been lost. A solar power version is ideal where AC power is unavailable. Powerful Quadra Drive DC Motor provides extremely quiet, long lasting operation.
Rated 5 based on 1 product reviews

Overhead Gate Operator - Model 1175

The 1175 overhead gate operator is designed to operate overhead type vehicular gates mounted on jamb track or jamb type hardware. Overhead gates are typically used in underground parking applications where headroom is minimal. The low profile design and quiet operation of the 1175 makes it ideal for these applications.
Rated 5 based on 1 product reviews

Light Duty Swing Gate Actuators - Model 6005

These actuators are designed to operate vehicular swing gates in residential, applications where side room is minimal. Actuators install directly on the swing gate eliminating the need for any mounting post or concrete mounting pads. Control panel is mounted separately from actuators.
Rated 5 based on 1 product reviews

Residential Swing Gate Actuator - Model 6003

Actuator offers convenience and reliability in a compact design. The actuator mounts directly on your gate and pilaster, simplifying installation and eliminating the need for concrete pads.
Rated 5 based on 1 product reviews

Residential Column Mount Actuator - Model 6004

This operator offers convenience and reliability in a compact design. The Model 6004 is ideal to operate swing gates that are mounted on large columns.
Rated 5 based on 1 product reviews

Residential/Commercial Swing Gate Operator - Model 6050 & 6100

These operators are designed so that they can be either pad or post mounted without any costly and time consuming field modifications.
Rated 5 based on 1 product reviews

Residential Solar Powered Swing Gate Operators - Solar/Control Box

The DKS 6002, 6003, 6004 and 6400 swing gate operators can be Solar Powered by using any of our Solar Control Box options. Our new 0.0 Amp SBPD (Pat Pend) circuit* insures that battery power is used only when the gate operator is activated.
Rated 5 based on 1 product reviews

Commercial and Industrial Gate Operators - Series 6300

The 6300 series operators are designed to operate vehicular swing gates in residential, commercial and industrial applications. These operators are designed so that they can be either pad or post mounted without any costly and time consuming field modifications.
Rated 5 based on 1 product reviews

Underground Vehicular Swing Gate Operator - Model 6400

The Model 6400 installs underground making it virtually invisible and satisfies the most sophisticated automation needs without being detrimental to the original gate design.
Rated 5 based on 1 product reviews

Commercial/Industrial Swing Gate Operator - Series 6500

These operators offer convenience, reliability and quiet operation in an aesthetically pleasing design. Operators are designed to operate vehicular swing gates in residential, commercial and industrial applications for both single and bi-parting gates.
Rated 5 based on 1 product reviews

Commercial/Industrial Swing Gate Operator - Series 6550

The 6550 operator is designed to operate very large vehicular swing gates in commercial and industrial applications. Secondary operators are used in bi‐parting (dual) gate applications , and cannot be used as a stand-alone device.
Rated 5 based on 1 product reviews

Industrial/Commercial Slide Gate Operator - Series 9000

These operators offer convenience, reliability and safe operation in a small, compact design. These operators are ideally used in residential, commercial or industrial high-use applications.
Rated 5 based on 1 product reviews

Residential and Light Commercial Gate Operators - Model 9050 & 9070

Designed to operate vehicular slide gates in residential and light-duty commercial applications only. This operator designed so it can easily be mounted in the front, center, or rear of the gate without costly and time-consuming field modifications.
Rated 5 based on 1 product reviews

Commercial Gate Operators - Model 9100

The 9100 is designed so that it can easily be mounted in the front, center or rear of the gate without any costly and time consuming field modifications. In addition, the operator can be pad or post mounted to meet any installation requirements.
Rated 5 based on 1 product reviews

Commercial and Industrial Gate Operators - Model 9150

Designed to operate vehicular slide gates in residential, commercial and industrial applications.
Rated 5 based on 1 product reviews

Maximum Security Slide Gate Operators - Series 9200

Solid state motor control - no relay contacts to wear out or burn Adjustable speed motor drive, and slow-start / slow-stop Direct drive limit switches for precise gate control, and easy adjustment
Rated 5 based on 1 product reviews

Maximum Security - Series 9500

These operators are designed to operate very heavy vehicular slide gates in limited (Class III) and restricted (Class IV) applications only. These operators should never be used in applications serving the general public.
Rated 5 based on 1 product reviews

Power Inverter & Backup System - Model 1000

These systems are designed to provide backup power for your vehicular gate and access control system when primary (AC) power fails. The Model 1000 is designed for a single gate and access control system.>
Rated 5 based on 1 product reviews

V-Wheels Gate Operator

DKS DoorKing offers a variety of V-Wheels and V-Wheel assemblies used in slide gate applications that utilize an inverted "V" type track. The weight and usage of the gate is critical in determining the size and type of V-Wheel that is right for your gate.
Rated 5 based on 1 product reviews

Accessories for Gate Operators

Fire and postal lock boxes, guide rollers, Flange Beaing Hinges, Photo Beam, loop wire, reversing edge, plug in loop detectors, endless idler assembly, tandem wheel assembly, 3 button control, prefabricated ground control.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1837

A complete telephone entry and access control system that is suited for apartment and gated community applications as well as office buildings and industrial sites.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1835

An ideal telephone entry system suited for apartment and gated community applications as well as office buildings and industrial sites that have a separate access control system, or require telephone entry only.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1834

The single-line LCD display features big 1/2-inch characters for easy viewing and your personalized message scrolls across the screen from right to left when the system is not in use.
Rated 5 based on 1 product reviews

PC Programable Telephone Entry Controls - Model 1833

An ideal telephone entry and access control system that is suited for applications that do not require a directory or in applications where a separate directory exists.
Rated 5 based on 1 product reviews

Telephone Entry Access Plus - Model 1808 AP

The Access Plus line combines essential features of our most versatile solutions with the ease and accessibility of computer programming and control. After installing the Access Plus Account Manager software on your PC, you can connect to the Access Plus system via a direct connection, LAN or the internet and begin to customize the system immediately.
Rated 5 based on 1 product reviews

Telephone Entry Access Plus - Model 1810 AP

The Access Plus line combines essential features of our most versatile solutions with the ease and accessibility of computer programming and control. After installing the Access Plus Account Manager software on your PC, you can connect to the Access Plus system via a direct connection, LAN or the internet and begin to customize the system immediately.
Rated 5 based on 1 product reviews

Telephone Entry Access Plus - Model 1812 AP

This is our top-of-the-line access control and communication system for residential applications. The 1812 Access Plus is PC Programmable and IP Addressable. The 1812 Access Plus controls a main door or gate and can easily be expanded to control up to six additional access points.
Rated 5 based on 1 product reviews

Wireless Kit for 1812 Systems - 1812 AP Wireless

Ideal for single-family homes, the DKS wireless adapter reaches up to 1000 feet '- no wires, no trenching. Complete Plug-and-Play functionality. DKS Wireless Kits work with all 1812 models, just connect the router and phone to the wireless adapter, connect to power... and you're ready to go!
Rated 5 based on 1 product reviews

System Expansion Accessories Access Plus - Model 1816 AP

Expands the '"No Phone Line'" telephone intercom interface on 1810 and 1812 Access Plus systems from a single phone line up to 11 phone lines. This is not a stand alone system; it must be interfaced with an Access Plus controller, which then provides a '"No Phone Line'" system with all of the programming and control features of the Access Plus systems.
Rated 5 based on 1 product reviews

Telephone Entry Access Plus - Model 1838 AP

This line combines essential features of our most versatile solutions with the ease and accessibility of computer programming and control. This model is ideally suited for small businesses, mixed use buildings or college residence halls where visitor voice communication and access control is not a requirement.
Rated 5 based on 1 product reviews

Telephone/Intercom with Call-Down - Model 1820

A unique communication and access control device that provides voice communication and control of a door (or gate) via the residents own telephone without the need of a dedicated central office (C.O.) phone line.
Rated 5 based on 1 product reviews

Telephone Intercom System - Model 1816

A unique communication and access control device that provides two-way voice communication and control of a main entry door through the resident's own telephone without the need of a dedicated Central Office (C.O.) phone line.
Rated 5 based on 1 product reviews

Telephone Intercom System - Model 1812 Classic

A unique telephone intercom system that allows homeowners to use their telephone as an intercom to speak to a guest at a front door or gate without the necessity to pay for an additional telephone line at their home.
Rated 5 based on 1 product reviews

Telephone Intercom System - Model 1812 Plus

An updated version of the 1812 Classic that features an upgraded processor, new high fidelity digital voice circuit, better volume control, lighted push-button, and additional call out telephone numbers (up to 27).
Rated 5 based on 1 product reviews

Telephone Entry - Model 1810

A complete self-contained telephone entry system that is ideal for small to medium sized apartment buildings, gated communities, condominiums, office buildings, factories and industrial sites.
Rated 5 based on 1 product reviews

Telephone Entry - Model 1808

A small compact telephone entry system that is loaded with features. The distinctive styling of the 1808 makes it ideal for small residential or commercial applications.
Rated 5 based on 1 product reviews

Telephone Entry - Model 1803

An ideal telephone entry system that is loaded with features and is suited for applications that do not require a directory or in applications where a separate directory exists.
Rated 5 based on 1 product reviews

Telephone Entry Systems - Model 1802

An ideal telephone entry system that is loaded with features and is suited for applications that do not require a directory, or in applications where a separate directory exist.
Rated 5 based on 1 product reviews

Multi-Door Access Controller - Model 1838

This controller is ideal for small businesses, office buildings, factories, industrial sites, apartment complexes, or for any application that requires access control and reporting capabilities.
Rated 5 based on 1 product reviews

Elevator Controls - Model 2348

System provides complete elevator security that is typically used in high-rise condominium, apartment, or office building applications. The system will restrict which floor a visitor has access to via the elevator after they have been granted access by a building resident.
Rated 5 based on 1 product reviews

Wireless Access Control - Wireless Expansion

Wireless tracker expansion boards are used with DKS Models 1833, 1835, 1837 and 1838 to expand these access controllers from two (2) up to 16 entry points. Now you can connect card readers and keypads to the 1830 Series controller without the need to run wiring from each unit to the controller.
Rated 5 based on 1 product reviews

Information Phone - Model 1819

This is an information telephone that is suited for applications that require only a single phone number to be called. Visitors needing assistance simply press the CALL button to establish communication with the management office, security office or to any phone number (including long distance numbers) of your choice.
Rated 5 based on 1 product reviews

System Expansion Accessories Stand Alone Card Readers - Model 1520/1524

Model 1520 is available as a stand-alone card access system or as a wiegand controller (add your own 26-bit wiegand device). Program the Model 1524 with a hand held programmer or programming cards.
Rated 5 based on 1 product reviews

Telephone Entry Accessories

Mounting Posts, Directories/Light Kits, Miscellaneous.
Rated 5 based on 1 product reviews

Barrier Gate - Model 1601

The 1601 operator is designed for single lane (14 ft. max) vehicular traffic control in high traffic commercial and industrial applications. The 1601 operator is designed so that it can be mounted on either the left or right hand side of the roadway.
Rated 5 based on 1 product reviews

Barrier Gate Operator - Model 1602

Designed for traffic lanes up to 20-feet wide in low use commercial and industrial applications.
Rated 5 based on 1 product reviews

Barrier Gate Operator / Automated Spike System - Model 1603

Designed as a modular system allowing for easy flexibility in different applications and easy installation.
Rated 5 based on 1 product reviews

Warning Signs & Traffic Signals - Model 1610

Warning signs and traffic signals are used with traffic control spikes and auto-spikes to inform drivers that a one way lane condition exist and that proceeding in the wrong direction, or before the spikes are fully retracted, will result in severe tire damage. Warning signs and/or traffic signals should always be used in any traffic control application utilizing traffic control spikes.
Rated 5 based on 1 product reviews

Traffic Spikes & Speed Bumps - Model 1610

Traffic control products are ideal for controlling traffic direction and speed through a controlled entry location.
Rated 5 based on 1 product reviews

Power Inverter & Backup System - Model 1000

These systems are designed to provide backup power for your vehicular gate and access control system when primary (AC) power fails. The Model 1000 is designed for a single gate and access control system.
Rated 5 based on 1 product reviews

RF Control - Micro Plus®

Ideal for high security wireless RF access control. Provides remote operation of vehicular access gates from the safety and convenience of a car or truck. Safer access control - no need for vehicles to stop / roll down a window to gain entry.
Rated 5 based on 1 product reviews

RF Control - Micro Clik®

Transmitters factory coded to 1 of over 1 million available codes.HomeLink® compatible.
Rated 5 based on 1 product reviews

Proximity Card Readers - Proximity Card Readers

DoorKing carries a full line of AWID and HID proximity card readers and cards. These readers output the card data to the access controller (1833, 1835, 1837 or 1838) where the decision to grant or deny access is made. These readers are ideal for both pedestrian and vehicular access control.
Rated 5 based on 1 product reviews

Digital Keypads - Series 1500

Single or two door (gate) stand-alone access control for apartment buildings, gated communities, condominiums, office buildings, factories and industrial sites.
Rated 5 based on 1 product reviews

Stand Alone Card Readers - Model 1520/1524

Model 1520 is available as a stand-alone card access system or as a wiegand controller (add your own 26-bit wiegand device). Program the Model 1524 with a hand held programmer or programming cards.
Rated 5 based on 1 product reviews

Magnetic Door Locks

Locks doors and gates with superior reliability, security and safety. Perfect for fail-safe (release on power outage) locking requirements. No moving parts to wear out or break assures a long life.
Rated 5 based on 1 product reviews

Magnetic Gate Locks

MOV surge protection - no residual magnetism. LED status option provides a visual indication if the lock is holding properly (green) or if the lock has not secured the door (red). Built-in timer option automatically releases the lock for a preset period of time when activated.
Rated 5 based on 1 product reviews

Electric Strikes & Deadbolts

Economical electric door and gate locks provide safety and security. Electric strikes are suitable for most cylindrical door locks. Electric dead bolts provide superior security and safety.
Rated 5 based on 1 product reviews

Access Controller, Multi-Door - Model 1838

The Model 1838 access controller is ideal for small businesses, office buildings, industrial sites or in any application that requires access control and reporting capabilities.
Rated 5 based on 1 product reviews

Access Control Accessories

Key Switches, Lock Boxes, Interior Access Devices.
Rated 5 based on 1 product reviews