Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residnetial multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.
Rediframe FX Series, or Rediflex for short, is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.
Complete your frame order with the additional of hollow metal frames from Rediframe. Rediframe PD and DW frames allow the use of popular commercial and residential doors.
Series PD Hollow Metal Masonry Frame Florida Building Code Approved
|
Rediframe DW Hollow Metal Drywall Frame
|
Rediframe FX Series with Kerf Profile, or Kerf Rediflex is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.
The Kerf Profile option for Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.
Rediframe® expands the visual wall surface with borrowed lites and sidelites frames.
Rediframe® is engineered to adapt to an array of design considerations, limited only by the imagination. Rediframe® is easily reconfigured to product custom borrowed lites and sidelites to specifications. Like all Rediframe® products, they are prefinished and designed to be installed AFTER the walls are finished. Sidelites are fire-rated up to 45 minutes; borrowed lites are rated up to 60 minutes.
Options
|
Rediframe® can create a custom sidelite or borrowed lite application for you!
Finish Rediframe® with a beautiful casing option to accent any space.
Rediframe® offers four casing options to fit every design demand. Steel and aluminum casing are supplied pre-finished to match the frame. Or, supply your own wood casing for a custom look!
Options:
|
The combination of wide louvers and embossed panels make this door a favorite for all decors.
|
|
Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with BEAUTIFUL Slimfold® Mirror doors! Slimfold® Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with BEAUTIFUL Slimfold™ Mirror doors! Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.
|
Deep profile louvers make this door a design winner. Perfect for Colonial, traditional or contemporary decor.
|
Deeply embossed panels give this door a rich, sculptured look that complements any decor.
|
The versatility of the Flush Door provides a wide range of finishing options. Painted, stenciled, wallpapered, or used with the prefinish color, the Flush Door allows you to express your own style.
|
Wide louver and delicate trim moldings have made the Classic a favorite bifold door for many years.
|
Wide louver and delicate trim moldings have made the Classic a favorite bifold door for many years.
|
Expand any room with BEAUTIFUL Slimfold® Mirror doors! Slimfold® Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with BEAUTIFUL Slimfold™ Mirror doors! Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.
|
Turns any closet into a fun, functional, magnetic whiteboard
|
Beautiful Double Overlay Door Fits Non-Standard Openings
|
|
o CPCSC 16 CFR 1201 Consumer Product Safety Commission |
|
Solid Wood with Frosted Glass
|
* Hardware sold separately.
** Paint colors available: Brown, Black or White (upcharge applies).
Expand any room with BEAUTIFUL Slimfold Mirror doors! Slimfold Mirror Doors are designed to enhance both residential and commercial interiors.
|
Expand any room with beautiful Slimfold™ Mirror doors. Slimfold™ Mirror Doors are designed to enhance both residential and commercial interiors.
|
Pre-Hung Entry Systems that are as secure as they are beautiful. Dunbarton combines fiberglass or steel doors with your choice of frames: Rediflex, the most trusted name for adjustable steel door frames in the business, or primed wood frames. The result is Achiever Pre-Hung Entry Systems, an innovative entry solution that can be factory finished or shipped ready to paint. Fire Rating Redifit® steel jamb units are available non-rated or with a 20- or 90-minute fire rating. Achiever® wood jamb units are available non-rated or with a 20-minute fire rating. Finishing Fiberglass doors are available with smooth skin for painting or woodgrain texture for painting or staining (select styles). Factory finishing available. Steel doors offered in white prime finish, or prefinished for fast onsite installation. Exterior and Interior Applications Light Commercial Residential Multi-Family Offices Condominiums Hospitality Assisted Living Dormitories Public Housing
Achiever®: The new standard for secure entry systems in manufactured housing.
|