Empire Comfort Systems Inc.
CONTENT

Gas Fireplace - Direct-Vent -Small - DVL25/35FP - Medium - DVL33FP

Loft Series Direct-Vent Fireplace Small

Loft Series Direct-Vent Fireplace Medium


DVL25FP 18,000 Btu (NAT), 19,000 Btu (LP)

  • Framing Height 32 1/4", Framing Width 29", Framing Depth 15 7/8"
  • For In-wall installation
  • Optional Decorative Glass
  • Required Protective Barrier Screen
  • Millivolt or Intermittent Pilot


DVL33FP 23,000 Btu

  • Framing Height 35 1/4", Framing Width 32", Framing Depth 17 3/8"
  • Optional Decorative Glass
  • Required Protective Barrier Screen


Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - See-Through - DLCX36SP

Loft Series See-Through Direct-Vent Fireplace
  • See-Through viewable from two sides
  • DLCX36SP 30,000 Btu
    Framing Height 41 1/2", Framing Width 40 1/2", Framing Depth 17"
  • Optional Decorative Glass

Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Linear Contemporary - 60-inch - DVLL60BP

Boulevard Direct-Vent Contemporary Linear 60-inch
  • 46,000 Btu Natural
  • 42,500 Btu LP
  • Framing Height 50 3/8", Framing Width 79 5/8", Framing Depth 21 1/2"
  • Dimmer Light below floor
  • Includes Protective Barrier Screen
  • Elegant Porcelain Black Liner or an Industrial Chic look with the Ridgeback Liner finished in distressed bronze.
  • Fill the fireplace floor with decorative crushed glass
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Linear Contemporary - 41-inch - DVLL41FP

Boulevard Direct-Vent Contemporary Linear Series

  • 34,500 Btu
  • Framing Height 36 7/8", Framing Width 54", Framing Depth 17 1/16"
  • Requires Protective Barrier Screen
  • Intermittent Pilot
  • Ceramic Glass
  • Dimmer Light
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Linear Traditional - 41-inch - DVTL41FP

Boulevard Direct-Vent Traditional Linear Series

  • 31,500 Btu
  • Framing Height 36 7/8", Framing Width 54", Framing Depth 17 1/16"
  • Requires Protective Barrier Screen
  • Intermittent Pilot
  • Ceramic Glass
  • Requires Charred or Driftwood Ceramic Fiber Log Set
Rated 5 based on 1 product reviews

Gas Fireplace - Direct Vent - 27-inch DVTL 27FP and DVLL 27FP

Traditional Direct-Vent Fireplace

  • 35,000 Btu
  • Framing Height 47 5/8", Framing Width 37 7/8", Framing Depth 25 3/4"
  • Requires Protective Barrier Screen
  • Hand-painted log set, overhead lighting
  • Choose liner - Rustic Banded Brick or Old World Stone, or Black Porcelain.
  • Optional hand-forged andirons
Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Linear Slim Line - 30-inch - VFSL30

VFSL30 Recessed Installation
  • At just 5-1/2 inches deep the Boulevard SL is the first vent-free fireplace that can install fully in a 2 x 6 stud-framed wall. Recessed installation requires installing the included non-combustible material above and to sides of fireplace. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
VFSL30 Partially Recessed Installation
  • In a 2 x 4 framed wall, the Boulevard SL can install, partially in the wall and finish with one of two fronts. Partially recessed installation requires installing included non-combustible material above fireplace, and a Mitered Decorative Front. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
VFSL30Surface-Mount Installation
  • With the available fireplace wrap, the Boulevard SL can be hung like framed art on any wall including brick, stone or conventional drywall and finished with a Mitered Decorative Front. (Does not require non-combustible material) Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Linear - 36-inch - VFLB36FP

Boulevard 36-inch Vent-Free Fireplace

  • 28,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 42 1/2"
  • Framing Depth 11 1/2"
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Porcelain, White Porcelain, or Stainless Steel
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit

Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Linear - 48-inch - VFLB48FP

Boulevard 48-inch Vent-Free Fireplace

  • 32,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 54 1/2"
  • Framing Depth 11 1/2"
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Porcelain, White Porcelain, or Stainless Steel
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit


Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Linear - 60-inch - VFLB48FP

Boulevard 60-inch Vent-Free Fireplace

  • 38,500 BTUs
  • Framing Height 41 5/8"
  • Framing Width 66 1/2"
  • Framing Depth 11 1/2"
  • Integrated Multi-Color LED Lighting
  • Thermostat Variable Remote Control System
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Reflective Glass or Stainless Steel
  • Optional Log Set: 6-piece Driftwood log and rock set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black


Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Linear - 72-inch - VFLB72FP

Boulevard 72-inch Vent-Free Fireplace

  • 38,500 BTUs (Propane) / 40,000 BTUs (Nat)
  • Framing Height 41 5/8"
  • Framing Width 66 1/2"
  • Framing Depth 11 1/2"
  • Integrated Multi-Color LED Lighting
  • Thermostat Variable Remote Control System
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Reflective Glass or Stainless Steel
  • Optional Log Set: 6-piece Driftwood log and rock set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black


Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42

Deluxe Direct-Vent Clean-Face Fireplaces
  • Contour Burner, Ceramic Fiber Log Set and Tempered Glass
  • Compact design (just 16 inches deep)
  • Heater Rated up to 83% Steady State Efficiency
  • Provides heat during power outage
  • DVCD32 18,000 Btu
    Framing Height 38 7/8", Framing Width 34 5/8", Framing Depth 18"
  • DVCD36 20,000 Btu
    Framing Height 38 7/8", Framing Width 37 9/16", Framing Depth 18"
  • DVCD42 25,000 Btu
    Framing Height 40 5/8", Framing Width 43 3/16", Framing Depth 17 3/4"
  • Includes Protective Barrier Screen
  • Millivolt and Intermittent Pilot.
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Premium Traditional Clean-Face - 32/36/42-inch - DVCP32/36/42BP

Premium Traditional Direct-Vent Clean-Face Fireplaces
  • Slope Glaze Burner, Ceramic Fiber Log Set, Tempered Glass
    Heater Rated up to 83% Steady State Efficiency
    Provides heat during power outage
  • DVCP32BP 24,000 Btu
    Framing Height 47-1/4", Framing Width 34-3/4", Framing Depth 17-1/4"
  • DVCP36BP 24,000 Btu
    Framing Height 47 1/4", Framing Width 37 3/4", Framing Depth 17 1/4"
  • DVCP42BP 28,500 Btu
    Framing Height 49 1/4", Framing Width 43 3/4", Framing Depth 17 1/4"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Premium Contemporary Clean-Face - 32/36/42-inch - DVCC3236/42BP

Premium Contemporary Direct-Vent Clean-Face Fireplaces
  • Requires Glass Media and Ceramic Fiber Rock Set (sold separately). Each rock piece is hand painted.
  • Ceramic Fiber Liners available or choose Black Polished Porcelain-Steel Liner
  • Optional Lighting Kit draws attention to the intricate details in the log set and brick liner even when no fire is burning.
  • Variable-Speed Blower available
  • DVCC32BP 24,000 Btu
    Framing Height 47 1/4", Framing Width 34 3/4", Framing Depth 17 1/2"
  • DVCC36BP 26,000 Btu
    Framing Height 47 1/4", Framing Width 37 3/4" Framing Depth 17 1/4"
  • DVCC42BP 30,000 Btu
    Framing Height 49 1/4", Framing Width 43 3/4", Framing Depth 17 1/2"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Luxury Traditional Clean-Face - 36/42-inch - DVCX36/42FP

Luxury Traditional Direct-Vent Clean-Face Fireplaces
  • Heater-Rated up to 85% Steady State Efficiency
  • Provides heat during power outage
  • DVCX36FP 37,000 Btu
    Framing Height 43 5/16". Framing Width 42 3/8", Framing Depth 21 1/2"
  • DVCX42FP 36,000 Btu
    Framing Height 42 5/16", Framing Width 46 3/8", Framing Depth 21 1/2"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - Premium Peninsula Clean-Face - 36-inch - DVCP36PP

Premium Peninsula Clean-Face Fireplaces
  • Peninsula Clean-Face Fireplaces 34,000 Btu (Nat) 32,000 Btu (LP)
    Framing Height 42 1/2", Framing Width 41 3/4", Framing Depth 23"
  • Peninsula viewable from three sides (for buttress wall or peninsula mantel)
  • Accept the same decorative louver and door accessories as our conventional premium fireplaces
  • Includes Protective Barrier Screen.
Rated 5 based on 1 product reviews

Gas Fireplace - Direct-Vent - See-Through Clean-Face - 36-inch - DVCP36SP

See-Through Direct-Vent Clean-Face Fireplaces
  • See-Through Clean-Face Fireplaces 34,000 Btu (Nat) 32,000 Btu (LP)
    Framing Height 42 1/2", Framing Width 45 1/2", Framing Depth 23"
  • See-through viewable from two sides
  • Optional decorative louver and door accessories
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - Premium - 32 and 36-inch - VFP32BP/VFP36BP

Premium Vent-Free Fireplace VFD32BP 32,000 Btu
  • 32,000 Btu at 99.9 percent efficient
  • Zero-Clearance Certified for In-wall or Mantel Installation
  • Includes Slope Glaze Burner. Choose Ceramic Fiber or Refractory Concrete Log Set
  • Liners offered in Stacked Limestone and Aged Brick
  • 99.9 percent efficient
  • Framing Height 36 1/4", Framing Width 34 1/2", Framing Depth 17 7/8"
  • Premium Vent-Free Fireplace VFP36BP 36,000 Btu
    Framing Height 38 1/4", Framing Width 39 1/2", Framing Depth 17 7/8"

Rated 5 based on 1 product reviews

Gas Fireplace - Vent-Free - See-Through - 36-inch - VFP36PP

Vent-Free Peninsula 36 Gas Fireplace VFP36PP 38,000 Btu

  • 38,000 Btu at 99.9 percent efficient
  • Framing Height 41", Framing Width 39 assuming use of 1/2" wall board flush to end face ,
  • Framing Depth 23" assuming use of 1/2" wall board flus to both front face.
  • Requires a 24-inch Rock Creek Refractory Log Set


Rated 5 based on 1 product reviews

Gas Fireplace - Outdoor Stainless Steel - Traditional - 36/42-inch - OP36/42FP

Outdoor Traditional Stainless Steel Premium Fireplace 36 and 42

OP36FP
  • 50,000 Btu
    Framing Height 36" (Add 1" if using a drain pan), Framing Width 41" Framing Depth 19 1/4"
  • Stainless Steel Construction
  • Optional Weather Door
  • Optional folding glass doors in a stainless steel frame
  • Requires Wildwood Refractory Log Set.

OP42FP
  • 50,000 Btu
    Framing Height 36" (Add 1" if using a drain pan), Framing Width 45", Framing Depth 19 1/4"
  • Stainless Steel Construction
  • Optional Weather Door
  • Optional folding glass doors in a stainless steel frame
  • Requires Wildwood Refractory Log Set

Rated 5 based on 1 product reviews

Gas Fireplace - Outdoor Stainless Steel - 48/60-inch - OLL48/60FP

Outdoor Linear Stainless Steel Fireplace OLL48/60FP

OLL48FP
  • 55,000 Btu
  • Framing Height 40 13/16", Framing Width 52" Framing Depth 19 1/16"
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • 3-Stage Manually Variable Flame Height
  • Optional Weather Door

OLL60FP
  • 65,000 Btu
  • Framing Height 31", Framing Width 64" Framing Depth 19 1/4"
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • 3-Stage Manually Variable Flame Height
  • Optional Weather Door

Rated 5 based on 1 product reviews

Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP

Outdoor Linear Stainless Steel See-Through Fireplace 48 and 60

OLL48SP
  • 55,000 Btu
  • Framing Height 40 13/16", Framing Width 52", Framing Depth 22 5/16"

OLL60SP
  • 65,000 Btu
  • Framing Height 31", Framing Width 64", Framing Depth 22 1/2"
  • Stainless Steel Construction
  • Integrated LED Lighting System
  • Gas burner concealed beneath a large bed of clear-frost crushed glass
  • Tilt-Up cover conceals all controls including pushbutton ignition and flame control know with Hi, Medium and Low
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • Available in Conventional and See-Through, LP or Natural Gas

Rated 5 based on 1 product reviews