Finlandia Sauna Products, Inc.
CONTENT
Finlandia Custom Precut Packages image

Finlandia Custom Precut Packages

Custom cut sauna room of Western Red Cedar. Odd shaped rooms with special angles or alcoves are not a problem. Each precut sauna package is custom made so we can cut to virtually any custom size.
Rated 5 based on 1 product reviews
Finlandia Precut Packages image

Finlandia Precut Packages

You frame and insulate the room. Use Finlandia's precut material package to make a sauna out of your space. 1x4 Western Red Cedar interior paneling is cut to size. Benches of 2x2 are premade. Fir and glass door is prehung. Sauna heater and accessories are all included as part of the kit. This is the most custom looking kit and the one most often used in new construction or remodeling projects.
Rated 5 based on 1 product reviews
Finlandia Prefabricated Packages image

Finlandia Prefabricated Packages

Our prefab sauna rooms come in premade insulated panels that easily lock together to make the freestanding sauna. ETL approved conduit is installed inside the walls for ease of electrical hookup. Prefabs are meant to install in an open space where there is a solid surface waterproof floor. Modular rooms are available in a wide variety of sizes.
Rated 5 based on 1 product reviews
Finlandia Five-Sided Prefab Sauna image

Finlandia Five-Sided Prefab Sauna - 5-Sided Sauna-FPF66-5S

Our newest product from our prefab department is the exclusive five-sided modular Sauna. Available in a 6'x6' size with 7' ceiling, this beautiful room is a showpiece for home or office. The full glass door and clear glass windows in the two side walls offer a spacious open feeling for the bather. We offer a choice of one of our four clear Western woods for the interior and a choice of Alaska Yellow Cedar or clear Western Red Cedar for the exterior.
Rated 5 based on 1 product reviews
Finlandia Outdoor Sauna image

Finlandia Outdoor Sauna

Our outdoor Sauna is the same as our FPF Sauna except that it comes with an unassembled cedar shingle roof package. You supply the waterproof pad and we provide the insulated modular room. The roof package includes wood plates, prefab rafters, nailers, facing, metal flashing, cedar shingles, ridge cap, and nails. You put it together. It includes the same components as the standard FPF package. Also, it includes an outdoor light switch. The Finlandia Outdoor Sauna is available in sizes ranging from 4'x 4' to 8'x 8'.
Rated 5 based on 1 product reviews
Residential Heaters  image

Residential Heaters - Model FLB

Wall mounted heater. Size: 16"w x 11"d x 24"h. Built-in controls with silent 60-min. timer. Exclusive 1-8 hr. programmable time clock allows Sauna to be preset up to 8 hrs. in advance of heating. Controls can be side mounted. FLB has long-lasting stainless steel elements and stainless interior. Glossy baked enamel casing. Welded unibody with compressed metal design for greatest strength. Available in 3, 4.5, 6, and 8 KW sizes.
Rated 5 based on 1 product reviews
Residential/Commercial Heaters image

Residential/Commercial Heaters - Model FIN

Wall mounted. Size: 16"w x 11"d x 24"h. Uses wall control and contactor (if necessary). Stainless steel interior, top; glossy baked enamel exterior. Available in 3, 4.5, 6, and 8 KW sizes. Stainless Option Stainless steel--interior and exterior. Available in FLB and FIN models. Recommended for commercial installations (health clubs, hospitals, military installations, coastal areas with salty air, etc.).
Rated 5 based on 1 product reviews
Commercial Heaters image

Commercial Heaters - Club Model

Floor model heater. Size: 19 7/8"w x 17"d x 27 1/2"h. Club model uses Xenio digital control or manual wall control. It is entirely made of stainless steel with stainless steel elements for durability and long life. Ideal for large Saunas and commercial health clubs. Available in 10, 12.5, and 15 KW sizes. 135 lb. stone capacity.
Rated 5 based on 1 product reviews