Surface or flush mount Control pad size: 3 3/8"w x 1"d x 4 3/8"h Power unit size CX170: 10 1/2"w x 3"d x 10 1/2"hPower unit size CX30, CX45, CX30C: 14 1/4"w x 3"d x 10 1/2"hTouch screen design. Adjusts time duration, temperature, and controls room light.Xenio has 60 min. timer plus 10 min. to 12 hour delay timer (10 min. increments). Has degrees F or degrees C display settings. Control pad, power unit, heat sensor with 13 feet of cable, and 16 foot long data cable included. CX30C has additional 16 foot long humidity sensor cable. All cables connect to the power unit. Longer cables (82 ft. max.) may be ordered.Not recommended for commercial use.CX170-U1-15 Use with 240v/1ph FIN heatersCX170-U3-15 Use with 208v/3ph FIN-3 heatersCX30-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K10G-U1-NC, K10G-U3-NC, all Cilindro HPC, and all Virta HL heaters.CX30C-U1 Virta Combi HLS heatersCX45-U1-U3 Dual 240v/1ph and 208v/3ph power. Use with Club K12.5G-U1-NC,K12.5G-U3-NC, K15G-U1-NC, and K15G-U3-NC
Rated 5 based on
1 product reviews