Metal Roofing and Siding Panel image

Metal Roofing and Siding Panel - Flexbeam

Flexospan's Flexbeam roofing and siding panel is economical, strong and aesthetically pleasing for facility maintenance projects. It has a trapezoidal profile, important for many architectural applications. The standard Flexbeam panel is 38 7/8" overall, with a 36" coverage.Flexbeam Load Table
Rated 5 based on 1 product reviews
Metal Roofing and Siding Panel image

Metal Roofing and Siding Panel - Flexrib

Flexospan's Flexrib roofing and siding panel combines strength with a deep, wide panel for a clean, bold look. It's easy to install and lasts for years. Flexrib Load Table
Rated 5 based on 1 product reviews
Metal Siding Panel image

Metal Siding Panel - Vertarib

Flexospan's Vertarib siding panel combines form and function. The recessed channels on this wall panel house semi-concealed fasteners, creating a smooth, flat appearance.Vertarib Load Table
Rated 5 based on 1 product reviews
Metal Corrugated Panel image

Metal Corrugated Panel

Standard Details to help you design, plan, organize, order and install all of your Flexospan corrugated metal materials. The Flexospan 1/2" corrugated metal siding and corrugated roofing panel is our most economical. The Flexospan 3/4" corrugated metal siding and corrugated roofing panel is an excellent choice for medium- length spans, or when strength is important. The Flexospan 7/8"- corrugated metal siding and corrugated roofing panel is the best choice for projects with large spans, where cost containment is important. Coil for Flexospan Corrugated Roofing & Corrugated steel Siding panels is stocked in four different metal materials Flexospan offers three standard coatings, each providing a different level of protection, as well as a mill finish. 1/2" Corrugated Load Table 3/4" Corrugated Load Table 7/8" Corrugated Load Table
Rated 5 based on 1 product reviews
Metal Siding Panel image

Metal Siding Panel - FE 66

FE 66 Metal Siding Panel The FE 66 is a 12"-wide panel, recessed every six inches to provide a shadow effect.FE-66 Load Table
Rated 5 based on 1 product reviews
Flush Panel image

Flush Panel - FE 12

The FE 12 is a 12"-wide, flush panel, with stiffener ribs. (It is available without the stiffener ribs.) It has a clean, flat appearance.FE-12 Load Table
Rated 5 based on 1 product reviews
Metal Building Panel image

Metal Building Panel - R-Panel

This traditional metal building panel, available in 26 and 24 gauge, is compatible with many existing buildings, provides the most economical use of your metal dollars. Cost saving and the value of strength that comes from 80 KSI yield steel make our R-Panel a real value.R-PANEL Load Table
Rated 5 based on 1 product reviews
A-Panel  image

A-Panel

An excellent choice for economy and appearance. The combination of the narrow recessed rib with an architectural indentation creates interest and beauty where cost is an issue.A-Panel Load Table
Rated 5 based on 1 product reviews
Standard Liner Panel image

Standard Liner Panel - FL 24

The Flexospan FL 24 is our standard liner panel. It provides 24" of coverage and comes standard with three stiffening ribs. It's useful as a flat liner panel for both roofing and siding applications where additional insulation or strength is required.
Rated 5 based on 1 product reviews
Standing Seam Metal Roofing Panels image

Standing Seam Metal Roofing Panels - FSS 1.5

The flat-pan profile and 1.5"-deep seam on the Flexospan Standing Seam 1.5 Series roof panel makes it ideal for highly architectural projects which have varying heights and transitions, and for projects over decking or wood and felt substrate. Stiffening ribs are standard but are removable upon specific request.FSS 1.5 Load Table
Rated 5 based on 1 product reviews
Standing Seam Metal Roofing Panels image

Standing Seam Metal Roofing Panels - FSS 18

The Flexospan Standing Seam 18 roof panel is designed for both new and retrofit projects. With a seam of 2 5/8" or 2.625", an overall coverage area of 18" and stiffening ribs as standard, the FSS 18 is especially useful where strength over open purlins is required or where there are long runs with limited openings.FSS 18 Load Table
Rated 5 based on 1 product reviews
Standing Seam Metal Roofing Panels image

Standing Seam Metal Roofing Panels - FSS 316

The Flexospan Standing Seam 316 is a straight-sided, non-trapezoidal panel that's simple to install and flash. It's best suited to roofs with continuous transitions or mansards and for light industrial and commercial-grade applications.FSS 316 Load Table
Rated 5 based on 1 product reviews
Curved Roof Panel image

Curved Roof Panel

For an innovative approach to building design, many architects are increasingly including radius-curved panels in their plans. For commercial applications, these panels add a dimension or originality to roof and wall systems. Radius-curved products are also useful for industrial applications, such as arched walkways and conveyor hoods. At Flexospan, we can create radius-curved profiles from either our 1/2"- or our 7/8"-corrugated products.
Rated 5 based on 1 product reviews