Metal Roofing and Siding Panel - Flexbeam

Flexospan's Flexbeam roofing and siding panel is economical, strong and aesthetically pleasing for facility maintenance projects. It has a trapezoidal profile, important for many architectural applications. The standard Flexbeam panel is 38 7/8" overall, with a 36" coverage.


Flexbeam Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Metal Roofing and Siding Panel - Flexrib

Flexospan's Flexrib roofing and siding panel combines strength with a deep, wide panel for a clean, bold look. It's easy to install and lasts for years.


Flexrib Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Metal Siding Panel - Vertarib

Flexospan's Vertarib siding panel combines form and function. The recessed channels on this wall panel house semi-concealed fasteners, creating a smooth, flat appearance.


Vertarib Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Metal Corrugated Panel

Standard Details to help you design, plan, organize, order and install all of your Flexospan corrugated metal materials.

  • The Flexospan 1/2" corrugated metal siding and corrugated roofing panel is our most economical.
  • The Flexospan 3/4" corrugated metal siding and corrugated roofing panel is an excellent choice for medium- length spans, or when strength is important.
  • The Flexospan 7/8"- corrugated metal siding and corrugated roofing panel is the best choice for projects with large spans, where cost containment is important.
  • Coil for Flexospan Corrugated Roofing & Corrugated steel Siding panels is stocked in four different metal materials
  • Flexospan offers three standard coatings, each providing a different level of protection, as well as a mill finish.

1/2" Corrugated Load Table

3/4" Corrugated Load Table

7/8" Corrugated Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Metal Siding Panel - FE 66

FE 66 Metal Siding Panel The FE 66 is a 12"-wide panel, recessed every six inches to provide a shadow effect.


FE-66 Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Flush Panel - FE 12

The FE 12 is a 12"-wide, flush panel, with stiffener ribs. (It is available without the stiffener ribs.) It has a clean, flat appearance.


FE-12 Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Metal Building Panel - R-Panel

This traditional metal building panel, available in 26 and 24 gauge, is compatible with many existing buildings, provides the most economical use of your metal dollars. Cost saving and the value of strength that comes from 80 KSI yield steel make our R-Panel a real value.


R-PANEL Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

A-Panel

An excellent choice for economy and appearance. The combination of the narrow recessed rib with an architectural indentation creates interest and beauty where cost is an issue.


A-Panel Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Standard Liner Panel - FL 24

The Flexospan FL 24 is our standard liner panel. It provides 24" of coverage and comes standard with three stiffening ribs. It's useful as a flat liner panel for both roofing and siding applications where additional insulation or strength is required.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Standing Seam Metal Roofing Panels - FSS 1.5

The flat-pan profile and 1.5"-deep seam on the Flexospan Standing Seam 1.5 Series roof panel makes it ideal for highly architectural projects which have varying heights and transitions, and for projects over decking or wood and felt substrate. Stiffening ribs are standard but are removable upon specific request.FSS 1.5 Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Standing Seam Metal Roofing Panels - FSS 18

The Flexospan Standing Seam 18 roof panel is designed for both new and retrofit projects. With a seam of 2 5/8" or 2.625", an overall coverage area of 18" and stiffening ribs as standard, the FSS 18 is especially useful where strength over open purlins is required or where there are long runs with limited openings.


FSS 18 Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Standing Seam Metal Roofing Panels - FSS 316

The Flexospan Standing Seam 316 is a straight-sided, non-trapezoidal panel that's simple to install and flash. It's best suited to roofs with continuous transitions or mansards and for light industrial and commercial-grade applications.


FSS 316 Load Table

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Firewall Panel

Flexospan manufactures panels for fire-resistant assemblies, UL tested for one- and two-hour systems. The panels can be combined in a wide variety of profiles for field assembly. Even when an entire wall does not require fire rating, a fire-resistant panel offers a continuity of exterior and interior appearance, unlike a masonry wall.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Acoustical Panel

Flexospan's acoustical panels offer economical solutions to meet noise reduction requirements and building code regulations in industrial areas. Acoustical panels reduce noise levels by absorbing sound and by slowing the rate of sound-wave transmissions. Our acoustical panel is field assembled. It can be produced in a variety of panel profiles, with complementary flashings.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Explosion Relief Panel

Explosion relief panels reduce damage in structures which may have the potential for explosion, such as in a chemical facility. Our explosion relief panels are used in addition to normal explosion prevention measures. Once a specific internal pressure is reached, the panel releases, allowing the explosive force to vent. For additional safety to personnel and facilities, an optimal system (shown) can prevent exploded panel sections from becoming potentially harmful projectiles. These field-assembled panels are available with a liner or with a single skin and can have matching flashings as required.

Flexospan explosion relief panel areas are designed to be used in buildings that are sheeted with Flexospan manufactured panels only.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Curved Roof Panel

For an innovative approach to building design, many architects are increasingly including radius-curved panels in their plans. For commercial applications, these panels add a dimension or originality to roof and wall systems.

Radius-curved products are also useful for industrial applications, such as arched walkways and conveyor hoods. At Flexospan, we can create radius-curved profiles from either our 1/2"- or our 7/8"-corrugated products.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DOCUMENT LEED

Industrial Conveyor System Covers

Flexospan's industrial conveyor cover metal panels are installed easily to these hoops and are available in many colors, steel gauges and types of base metal materials depending on the application.

Industrial Conveyor System Covers Flexospan's heavy gauge industrial conveyor system covers are ideal for:
  • Steel Mills
  • Paper Mills
  • Chemical Processing Plants
  • Fertilizer Plants
  • Foundries and Foundry Facilities
  • Coal Mine Facilities
  • Coal Mine Conveyor Covers
  • Power Plants


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Self Storage Buildings

Flexospan manufactures self storage facilities for an endless variety of different designs. Using standardized component parts and Flexospan's load bearing wall system our design team can configure any type of self storage facility you can imagine.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Pre Engineered Metal Building

Flexospan has been engineering and manufacturing custom designed metal buildings for over 35 years. From the moment you call Flexospan Steel Buildings and talk to one of our sales consultants you will know your metal building project is in good hands. Our highly experienced metal building design team can help you through all phases of your metal building project.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Retrofit Roofing

Flexframe is a pre-engineered re-roofing system that is light enough to be built on most existing structures. This illustration shows the typical configuration for a retrofit roof. Flexframe is to be used in conjunction with Flexospan's standing seams or exposed fastener panels.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Z Purlin and Z Girt Structural Steel

Flexospan provides standard, even-profile Z purlins and Z girts as well as custom profiles and punching patterns. We manufacture any component from 1/2" steel subgirts to 12" section up to 10 gauge. Steel z-purlins and z-girts are also available with other depths and flange widths. Contact Flexospan for information on custom purlin and girt structural steel dimensions. Steel roof purlins and wall girts are produced and available in house.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

C Purlin and C Girt Structural Steel

Flexospan provides standard, even-profile C purlins and C girts as well as custom profiles and punching patterns. We manufacture any component from 1/2" steel subgirts to 12" section up to 10 gauge. Steel c-purlins and c-girts are also available with other depths and flange widths. Contact Flexospan for information on purlin and girt structural steel dimensions. Steel wall girts and roof purlins are manufactured and sold onsite.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Purlin Clip and Girt Clip

In addition to its complete line of building panel systems and structural purlin and girt members, Flexospan also offers a full complement of purlin clips and girt clips shown on this page. Contact us for full details and for information on customized clips.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Structural Accessories for Panel Systems

In addition to our complete line of panel systems and structural members, Flexospan offers a full complement of accessories.
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS