The Versa Guard™ Machine Guarding system is an attractive guarding solution that provides great visibility around any machine. Welded at each intersection in its tight 1 1/4″ x 2 1/2″ grid pattern, Versa Guard™ can be installed as close to 8″ to hazard (per ISO 13857). This allows you to install much closer than the conventional 2″ x 2″ grid pattern, which cannot be installed closer than 33 1/2″. With an extra 25 1/2″ in distance, Versa Guard™ allows you to better utilize your floor space. With simple mounting clips, the Versa Guard™ system is easily reconfigurable, flexible and installs 25% faster than substitutes by employing fewer parts and utilizing self-tapping screwsVersa Guard™ Machine Guarding Quote FormVersa Guard™ Machine Guarding Installation Instructions
Rated 5 based on
1 product reviews