ICP Adhesives & Sealants Inc.
CONTENT

Polyset® Board-Max™

A new two-component, low-rise polyurethane foam adhesive engineered to secure insulation and cover boards to various roof decks and substrates. Used in conjunction with Polyset CR-20®, the new Polyset Board-Max kit eliminates the need for costly accessories and the associated maintenance, lowering labor costs and accelerating the roofing process.
Rated 5 based on 1 product reviews

Polyset CR-20 - Foam Insulation Adhesive

Polyset CR-20 is a low-rise, two-component polyurethane froth adhesive specifically designed to adhere a variety of insulation board, cover boards, as well as fleece back membranes to various substrates in both new and re-roof applications.
Rated 5 based on 1 product reviews

Polyset RTA-1 - Roof Tile Adhesive

Polyset® RTA-1 is a single-component polyurethane adhesive specially designed to bond concrete and clay roofing tiles to compatible underlayment on new construction and repair work.
Rated 5 based on 1 product reviews

Polyset AH-160 - Roof Tile Adhesive

Polyset® AH-160 is the professional roofer's complete solution for concrete or clay roof tile attachment. 2-Component Roof Tile Adhesive Polyset® AH-160 is a polyurethane adhesive that adheres each individual tile in place. It can be used without mechanical fasteners so it won't puncture the waterproofing membrane or roof deck. Polyset® AH-160 has superior holding power compared to nails, screws, mortar and wire tie systems.
Rated 5 based on 1 product reviews

Handi-Foam® Sealants

Handi-Foam® Sealants are designed to seal and fill small cracks, gaps and voids. Handi-Foam sealants can be applied with a straw applicator, a professional dispensing unit or a professional hose kit (for use with cylinders). Handi-Foam Sealants are available in a variety of sizes to meet many application needs. This results in less waste on small jobs while having an economic impact on large jobs.
Rated 5 based on 1 product reviews

Handi-Foam® Fireblock

Handi-Foam® Fireblock Sealants are designed to seal, fill, bond and stop air infiltration. Handi-Foam is more effective than traditional fireblock materials at blocking flames and smoke. Fireblocking is required by the International Building Code for Type V residential construction. Additionally, Handi-Foam has proven to be more cost effective due to the ease of application and excellent yield rates than standard fiberglass and caulks. Handi-Foam Fireblock has a recognizable orange color allowing inspectors to easily identify the use of an approved fireblock product. Handi-Foam Fireblock West is available for climates with high temperatures and low humidity.
Rated 5 based on 1 product reviews

Handi-Foam® Window & Door

Handi-Foam® Window & Door Sealant is ICP's low pressure build window and door foam. Handi-Foam complies with AAMA document 812-04, and will not bow or distort windows or doors. Because of its Dry Seal Technology™, Handi-Foam is designed to prevent moisture and mold problems by repelling water, unlike open cell formulas that absorb and trap water.
Rated 5 based on 1 product reviews

Handi-Stick® Adhesives

Handi-Stick® Adhesives are designed to create an extremely strong, permanent bond between various types of building materials. Handi-Stick Adhesives offer extensive cost and labor savings over traditional adhesives. They can be applied with a professional dispensing unit and are available in specific formulations and open times, including: General Use, Architectural Foam Shapes, Polystyrene Construction and Subfloor.
Rated 5 based on 1 product reviews

Handi-Foam® Spray Polyurethane Foam

Handi-Foam® Spray Foams are designed to fill and insulate large voids and surfaces. They are dispensed using the patented Handi-Gun® Dispensing Unit for accurate and precise applications. Handi-Foam® Spray Foams are available in several formulations and a variety of sizes, from small aerosol kits to large refillable systems.
Rated 5 based on 1 product reviews

Handi-Flow® Pour-in-Place Foams

Handi-Flow® Pour-in-Place foams are polyurethane foams specifically designed to fill and insulate large voids and blind cavities. Handi-Flow products are dispensed using the patented Handi-Gun® Dispensing Unit for accurate and precise applications. Handi-Flow Pour-inPlace Foams are available in a variety of sizes, from disposable kits to large refillable systems.
Rated 5 based on 1 product reviews

Handi-Foam® Wall Seal Pour in Place Foam

Handi-Foam® Wall Seal effectively fills blind wall cavities where there may be little to no existing insulation. In addition, it will not shrink or settle over time like other insulation materials, providing a complete seal to stop air infiltration, while providing an R-value of 3.4 per inch. Time and labor costs are cut significantly because High Flow Technology gives Wall Seal the power to fill the cavity completely with just one fill point per cavity. 
Rated 5 based on 1 product reviews

Yield Calculator

We are committed to providing tools and information to help you on the job. Use our comprehensive  Yield Calculator to quickly determine how much product is needed to complete your next project.
Rated 5 based on 1 product reviews