Futura Transitions manufactures flooring trims in a variety of materials and in dimensions that coordinate with current flooring products. With over 20 finish options available, finding an attractive way to finish a flooring project or design has never been easier.
Edgetek™ is Futura Transitions newest and best line of contractor approved tile trims, which includes 10 different finishes and 7 profiles in a patented. Edgetek™ is a contractor accepted tile trim profile that prevents cracking and chipping of tile as well as enhances the beauty of any project. Edgetek™'s patented design allows for consistency and is engineered to create the perfectly straight grout line that holds the tile a precise and accurate distance from the reveal along the length of the trim. Available in a multitude of shapes and finishes to suit any project, you will love the durable everyday protection and handsome appearance of Futura Transitions' Edgetek™ tile trim profiles.
Chances are, if you have carpet in your home or office, you have a Futura Transitions product finishing the look. Our aluminum flooring trims are crafted to exacting standards, including sharper fabricated teeth, countersunk nail holes, and a full trimmed down design language. This attention to quality and design is what makes Futura Transitions products the lasting solution for flooring installers and distributors.
Futura Transition's LVT120 series profiles are used to create a seamless transition between luxury vinyl and carpet tile or a resilient product of a different height. LVT120 series gradually increases the height luxury vinyl to match the height of the adjoining carpet tile or similar. LVT120 series is available in mill finish.
Futura Transitions' LVT600 stair nosing profiles are designed to simply the transition process when installing luxury vinyl or carpet tile on stairs.
Futura Transitions LVT600 series stair nosing profile takes the labor out of installing material on stairs by providing material tucks on both the riser and the tread. No need to scribe to the transition; install the luxury vinyl or carpet tile on the riser, install the metal, and slip the tread material into the slot.
Futura Transitions' LVT130 and LVT150 profiles are designed to be used a transition between 3mm or 5mm luxury vinyl and carpet tile. This profile covers the edge of both the luxury vinyl and the carpet tile which means that it can hide any imperfections in the cut of the luxury vinyl, and any loose loops from the carpet tile can be hidden by tucking the carpet under the rollover feature in the extrusion.
Futura Transitions' LVT900 Series aluminum caps can be applied to the exposed edge of luxury vinyl. The trims can be used to protect the edge of the luxury vinyl as well as to add an attractive accent to any project. Select the profile that matches the thickness of the luxury vinyl to be used.
Futura Transitions' LVT400 Series aluminum caps can be applied to the exposed edge of luxury vinyl or other resilient. The trims can be used for edge protection as well as to add an attractive accent to any project. In a cove cap application the bevel cap is ideal as it collects less dust and other impurities. Select the profile that matches the thickness of the luxury vinyl to be used.
Futura Transitions trims and transitions are available in a variety of finishes to compliment today's most popular fixtures and designs. The anodizing process means
Futura Transitions trims and transitions offer a finish that is resilient and refined.