Home Elevator - Elvoron

Elvoron Home Elevators are designed to be smooth, quiet, and reliable

Customizable with a variety of colors, finishes, and materials to suit any style, budget or project. Compared to traditional manual accordion gates and swinging doors, Premium 3-speed Sliding Doors & Fixtures offer ultimate style, safety, convenience, and quality.

 

Click Here to View Elvoron Design and Planning Guide 

Click Here to View Elvoron Home Elevator Brochure
 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Home Elevator - Elvoron Door Options

All elevator car entrances are equipped with either a full height accordion style gate or a side sliding elevator door. These are attached directly to the car and move up and down with the elevator.

In addition, every landing has a door installed in the hoistway wall. These doors are always fitted with certified elevator interlocks to ensure that the door will not open unless the car is present at the same landing. These doors can be swinging passage doors provided by others or side sliding elevator doors which work in tandem with sliding doors on the car.


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Home Elevator Elvoron Fixtures

Premium and Elite Fixtures

With a sharper and smoother design, graceful  curves and stylish durability, the Premium and Elite Lines combine luxury and convenience without compromising style. COP matches hall stations and call button with a finish back-plate. Hinges for all COP panels to assist with service and maintenance are included. Optional digital floor display I-Button and key fobs. Enhance sec-urity are available.

 

Standard Fixtures

With a digital floor display, floor selection but-tons and emergency stop/alarm button, our Standard Fixture line includes safety and secur-ity. Technology is at the core of the design and it focuses on details such as an integral telephone providing a solid and comfortable feel to both the Car Operating Panels and the Hall Stations.

 

Hall Station Samples

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Residential Elevator - Elvoron Stella

Elvoron Stella 

Designed as heavy-duty luxury residential elevator 

Fully automatic 

Same lifting mechanisms and load capacity as small commercial elevator 

Features two speed sliding doors and offset wall panels 

Automatic car lighting upon entry


Click Here to View Elvoron Stella Design and Planning Guide

Click Here to View Elvoron Stella Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Elvoron LU/LA (Limited Use / Limited Application) Elevator

Elvoron LU/LA 
 

  • Limited use application for low rise and low occupancy buildings
  • Fully automatic
  • Similar in look and feel to large commercial elevators
  • Provides vertical access for everyone including able-bodied passengers,
  • Individuals with disabilities and children in strollers
  • Compact elevator can be used in luxury residential applications

 

Click Here to View Elvoron LU/LA Design and Planning Guide

Click Here to View Elvoron LU/LA Brochure

 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Commercial Platform Lift - Elvoron CPL

The Elvoron CPL is a commercial vertical platform lift

  • Equipped with a full height cab and a non-load bearing ceiling

  • Looks and feels like a small elevator

  • Costs much less than small elevator

  • Provides access for people with disabilities in commercial buildings

  • Simple constant pressure operation and swing door access ensure reliability

  • Easy to operate


Click Here to View Elvoron CPL Design and Planning Guide

Click Here to View Elvoron CPL Brochure


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Genesis Vertical Lift - Enclosure Model

The Genesis Enclosure Model is

  • Complete, self-contained vertical platform lift

  • Includes its own pre-fabricated shaftway enclosure with integrated doors and gates

  • Can also be fitted with a Plexiglas dome for weather protection.


Click Here to View Genesis Vertical Lift Design and Planning Guide

Click Here to View Enclosure Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Genesis Vertical Lift - Shaftway Model

The Genesis Shaftway Model fits inside a vertical runway that is built by others in accordance to Garaventa specifications.

This vertical platform lift system includes:

  • Drive mast

  • Passenger platform

  • Doors and gates

  • Can be completely enclosed, much like an elevator shaftway

  • Or can be open at the upper landing.


Click Here to View Shaftway Model Design and Planning Guide

Click Here to View Shaftway Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Genesis Vertical Lift - OPAL Model

The Genesis OPAL Model is a short rise vertical elevating system

  • Can be installed directly on the floor or in a pit

  • It is durable

  • Easy-to-use unenclosed vertical platform lift

  • ADA compliant

  • Suitable for indoor or outdoor applications requiring vertical transportation up to five feet


Click Here to View OPAL Model Design and Planning Guide

Click Here to View OPAL Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Garaventa Incline Stair Lifts - GSL Artira Wheelchair Lifts


GSL Artira Inclined Stair-Lifts provide

  • Accessibility solution for people in wheelchairs

  • For those who have difficulty climbing stairs

  • Are custom designed and manufactured for each individual project

  • Suitable for indoor or outdoor applications

  • Durability

  • Safety features

  • User-friendly control system

  • Is used for both straight and curving stairways

  • Can go up several flights of stairs and across horizontal landings

  • Available in a variety of finishes and design options

  • Can be customized for each application


Click Here to View GSL Artira Wheelchair Lifts Design and Planning Guide

Click Here to View Artria Brochure

Click Here to View Video


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Garaventa Incline Stair Lift - Xpress II Model

The Xpress II inclined platform wheelchair lift

  • Ideal accessibility solution for straight stairways with two landings

  • Provides design versatility

  • Can be mounted on either side of the stairway depending on the stairway design and location

  • Can be installed with little or no structural modifications

  • Available in a variety of platform sizes

  • Can be custom powder coated in any RAL color

  • ADA and elevator code compliant

  • Utilize Mains power

  • Have a capacity of 495 lbs.



Click Here to View Design and Planning Guide

Click Here to View Xpress II Brochure

Click Here to View Video


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

X3 Battery Powered Inclined-Platform-Lift

Often the home we have lived in for years suddenly presents challenges when we are unable to use or have difficulty climbing the stairs.

The Garaventa X3 Battery Powered Incline Lift

  • Allows travel up and down the stairs with ease when stairs present challenges.

  • Can be used for residential and commercial applications

  • Simple and robust inclined lift

  • Features a 550 lb. load capacity

  • Battery operated

  • Wireless call stations

  • Fast and easy to install

  • Safe and reliable


Click Here to View Design and Planning Guide

Click Here to View X3 Battery Powered Incline Platform Lift Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Genesis Portable Vertical Lift - Staage

The Genesis STAAGE lift is

  • Safe

  • Simple and cost effective accessibility solution for low-rise vertical barriers such as stages and podiums

  • Is easy to use and can be wheeled out of sight when wheelchair accessibility is not required.

  • The STAAGE has all of the functionality and safety you would expect from Garaventa.


Click Here to View Genesis Portable Vertical Lift - Staage Brochure


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Garaventa Super-Trac

The Garaventa Super-Trac is

  • world's only portable inclined platform wheelchair lift

  • provides instant, affordable accessibility where stairways are a barrier

  • features an unique, large platform design will accommodate all types of wheelchairs, including power, child, sports and conventional

  • adult wheelchairs

  • is ideal for public and residential buildings.

  • simple to operate

  • Incorporates many safety features.


Click Here to View Super-Trac Portable Inclined Platform Wheelchair Lift Brochure


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Garaventa Stair-Trac

The Garaventa Stair-Trac is for manual wheelchairs

  • easy-to-use

  • portable wheelchair lift designed to attach under most manual wheelchairs

  • Features a powerful motor allows a small attendant to safely transport a larger passenger up and down stairways

  • Suitable for indoor or outdoor use in public buildings and private home

  • A cost-effective and reliable, portable access solution.


Click Here to View Stair-Trac Portable Wheelchair Lift Brochure


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Garaventa Portable Lift - Garaventa Evacu-Trac

Designed so that a small attendant can easily move a much larger passenger down the stairs, the Evacu-Trac is

  • easily set up

  • ready for a passenger to transfer from their wheelchair to the comfortable sling seat

  • Evacuation chair's durable rubber tracks firmly grip the stairs

  • The safety brake can stop the unit on the stairs if necessary

  • Is completely stable and self-supporting on flat surfaces and during descent.


Would you like to see how this evacuation chair works?

Click here view your Garaventa Evacu-Trac video

Click here view Evacu-Trac Brochure


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Garaventa Portable Lift - Power-Trac

The Power Evacu-Trac is a versatile stair-climbing chair that can be used for emergency evacuation from below ground level to the exit level. It can also be used to provide a versatile stairway access solution for the elderly or those unable to climb stairs. A powerful motor and battery allow a small attendant to easily move a heavy passenger up and down stairs with the push of a button. Rubber tracks securely grip the stairs.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS