General Partitions Mfg. Corp.
CONTENT

Powder Coated Steel

General''s Powder Coated galvanized-Bonderized Steel is available in all styles for toilet partitions, showers, and dressing compartments. The exclusive use of galvanized-bonderized steel provides additional protection while enhancing paint adhesion. The finish is a superior quality powder coated Hybrid Epoxy '- polyester applied electrostatically, and baked until fully cured.
Rated 5 based on 1 product reviews

Stainless Steel

General's exclusive use of type 304 stainless steel polished to a No. 4 finish offers the ultimate in toilet partitions. The finish is protected in the manufacturing process and in shipping by a P.V.C. film which is removed at the time of installation. Scratches can be removed, and the original beauty restored by buffing. Also available with a deep textured surface, or powder coated.
Rated 5 based on 1 product reviews

Plastic Laminate

Toilet partitions manufactured in our plastic laminate line utilizes High Pressure laminates that meet or exceed NEMA standards. Standard core is particleboard and not recommended for high moisture areas. For high moisture areas, Solid Phenolic Core or High Density Polymer should be used.
Rated 5 based on 1 product reviews

Solid Phenolic Core

Solid Phenolic toilet partitions are composed of melamine impregnated decorative surface papers superimposed over a varying number of Kraft phenolic core sheets to achieve a desired thickness, forming a one piece panel which will not delaminate.
Rated 5 based on 1 product reviews

High Density Polymer

General''s H.D.P. toilet partitions, showers, and dressing compartments are manufactured using high-density polymer resin. Color is solid throughout. Compartments can not rust, rot, delaminate, or absorb odors.
Rated 5 based on 1 product reviews

Fiberglass Reinforced Plastic

General's F.R.P. is a highly durable toilet partition system with a resin rich surface that is tough and easy to clean. Bonded to solid 90% wood substrate core manufactured with phenolic resins for moisture resistance. Virtually 100% of our wood supply comes from managed forestlands and all materials we use would either be burned or go to waste.
Rated 5 based on 1 product reviews

Compartments

Available in baked enamel, stainless steel, S.P.C. (Solid Phenolic Core), F.R.P. (Fiberglass Reinforced Plastic), and H.D.P. (High Density Polymer). Like our toilet partitions, the materials are nonabsorbent, completely water resistant, impervious to steam, soaps and detergents and will not mildew. These features, coupled with the finest hardware available, makes an unbeatable combination.
Rated 5 based on 1 product reviews

Shower Design

Styles and finishes may be combined in various ways. We recommend for example, on projects such as school shower and locker rooms and in dormitories, Stainless Steel, SPC, HDP, or FRP panels should be specified for shower dividers on curbs by others. State colleges and schools are using this type of material and finish because of moisture resistance, strength, and economy.
Rated 5 based on 1 product reviews

Shower Cabinets & Partitions

General's shower cabinets are available in standard sizes and in finishes to match our toilet partitions and dressing compartments. They may be used in units or battery-type installations for institutional projects such as schools, dormitories, clubs, hospitals and industrial buildings.
Rated 5 based on 1 product reviews

Double-Wall Showers in Powder Coat Steel, or Stainless Steel

General Partitions'' shower is the finest in double-wall unit shower construction. It features a double-wall Ribcore insulation, with pre-cast terrazzo receptor. Available in stainless steel Series 300, or powder coated enamel on galvanized bonderized steel. Available sizes'-32'" x 32'" x 82'", 36'"x 36'"x 82'", 40'"x 40'" x 82'" Neocorner, 40'" x 40'" x 82'" or 40'" x 48'" x 82'" Handicapped. Also Available in SPC (Furnished in 1/2'" or 1'" Thickness), HDP, and FRP.
Rated 5 based on 1 product reviews

Wall Hung (WHS)

Screen is 1'" thick insulated panel sealed with locking bar and mitered corner reinforcements. Hung from three chrome-plated '"T'" brackets.
Rated 5 based on 1 product reviews

Wall Hung Flange (WHF)

Screen is 1'" thick insulated panel with continuous anodized aluminum channel.
Rated 5 based on 1 product reviews

Floor Braced Screen (FBS)

Screen is 1'" thick insulated panel supported by a floor supported pilaster (see Series 30 toilet partitions specification).
Rated 5 based on 1 product reviews

Floor Supported With Headrail (FSH)

Headrail braced 1'" thick double-wall panel (see Series 40 toilet partitions specification). Panel set into extra-heavy wall extruded aluminum pilaster. Stainless steel floor shoe.
Rated 5 based on 1 product reviews

Replacement Hardware

100's of items to repair or remodel your toilet partitions, shower compartments and urinal screens.
Rated 5 based on 1 product reviews

Solid Plastic HDP Lockers

General Partitions solid plastic locker is constructed of a one-piece HDP body with no mechanical fasteners or hardware. The locker frame is attached using full length dado joints secured by continuous plastic welds. The continuous spring-loaded latch mechanism provides a vertical lift that is designed to accept a padlock. The latch mechanism is attached to the length of the door, providing a continuous, secure latch. Our Door Hinge is also continuous and contains no metallic knuckles or pins. Solid Plastic benches with pedestals available to match. the lockers.
Rated 5 based on 1 product reviews