ASI Global Partitions
CONTENT
Powder-Coated Metal Partitions image

Powder-Coated Metal Partitions

Provide high-tech quality at an economical price.
Rated 5 based on 1 product reviews
Stainless Steel Toilet Partitions image

Stainless Steel Toilet Partitions

Are virtually indestructible and retain their gleaming beauty indefinitely.
Rated 5 based on 1 product reviews
Solid Plastic HDPE Polymer Toilet Partitions image

Solid Plastic HDPE Polymer Toilet Partitions

Are the ideal choice for high-traffic public facilities, parks and schools.
Rated 5 based on 1 product reviews
Color-Thru Phenolic Partitions image

Color-Thru Phenolic Partitions

True to its name, color-thru is made with surface color through and through, to help resist damage; and even discourage vandalism and abuse.
Rated 5 based on 1 product reviews
Black Core Phenolic Toilet Partitions image

Black Core Phenolic Toilet Partitions

ASI Global Partitions black-core phenolic partitions are the material of choice where durability and strength are required.
Rated 5 based on 1 product reviews
Plastic Laminate Toilet Partitions image

Plastic Laminate Toilet Partitions

Provide a superior combination of economy and design flexibility.
Rated 5 based on 1 product reviews
ALPACO Classic Collection image

ALPACO Classic Collection

A marriage of simplicity and functionality creates a collection that has ASI's exclusive Ultimate Privacy at its heart. Zero sightline doors and pilasters meet in a flush finish with routed, overlapping closures for guaranteed privacy.
Rated 5 based on 1 product reviews
ALPACO Elegance Collection image

ALPACO Elegance Collection

This visually appealing collection is ideal for the most aesthetically demanding applications. The signature stainless steel top rail provides structural stability and style, while the corners and door panels are perfectly rounded for a refined and elegant appearance. And the self-closing doors create a clean look throughout the bathroom even when unoccupied. Elegant hardware and adjustable pedestals seamlessly complete the look. If you're looking for strength, comfort, beauty and durability, the Elegance collection has it all.
Rated 5 based on 1 product reviews
ALPACO KIDS Collection image

ALPACO KIDS Collection

Our child friendly partitions are engineered to offer the best and safest features. Door and panel heights are sized to be more appropriate for children, and doors are finished at the top in a semi-circle for a playful look and feel. For safety, doors have only fixed knobs, so caretakers have access to the partitions.
Rated 5 based on 1 product reviews
Floor Anchored/ Overhead Braced image

Floor Anchored/ Overhead Braced

Clean lines, modern appearance, and solidly braced for new construction or modernization independent of floor condition. The unique pilaster construction, combines with anti-grip headrail bracing for structural rigidity. Can be used with light weight concrete or wood floors.
Rated 5 based on 1 product reviews
Ceiling Hung image

Ceiling Hung

Open design at the floor means easy access for better maintenance and reduced operating cost. Goes hand-in-hand with wall-hung fixtures for full floor accessibility. Proper installation requires attachment to structural ceiling support.
Rated 5 based on 1 product reviews
Floor Anchored image

Floor Anchored

Perfect for low-ceiling washrooms. Sleek line across top of partitions adds a modern accent. Design and construction ensures easy installation. For concrete floors only, this style requires 2" minimum penetration into floor. Junior Height sizes are available.
Rated 5 based on 1 product reviews
Floor and Ceiling Anchored image

Floor and Ceiling Anchored

This construction style is extremely stable and durable and is recommended for busy washrooms where abusive treatment is prevalent and vandal resistance is critical. Requires concrete floor and structural ceiling supports.
Rated 5 based on 1 product reviews
Shower Dividers and Dressing Booths image

Shower Dividers and Dressing Booths

ASI Global Partitions Shower Dividers and Dressing Booths are strong and durable to hold up in public shower areas. GLOBAL offers materials that resist penetration by water, steam, mildew, odors and soap. The clean, modern design is attractive as well. ASI Global Partitions Dressing Booths enhance shower installations - available with door or curtain options. Choose from solid plastic, phenolic, stainless steel or powder coated steel materials.
Rated 5 based on 1 product reviews
Privacy and Urinal Screens image

Privacy and Urinal Screens

ASI Global Partitions Privacy and Urinal Screens are available in three, easy to maintain mounting configurations and are offered in six materials: polymer, plastic laminate, phenolic-black core, phenolic-color-thru, stainless steel and powder coated. Construction styles include wall hung, floor anchored and post-to-ceiling screens. ULTIMATE PRIVACY™Ultimate Privacy™ designs are available in Stainless Steel, Powder Coated Steel, Phenolic, and Solid Plastic materials. Doors and panels up to 72″, plus our No-Sight System - continuous strike keeper and continuous hinge side filler that eliminates sightlines into the compartment - guarantee privacy. You don't need to build private rooms to achieve Ultimate Privacy™.ALPACO CLASSICZero sightlines, doors and pilasters that meet in a flush finish rebated closure all ensure guaranteed privacy. Style and stability have not been sacrificed in this collection, with robust octagonal head rails. ALPACO ELEGANCEThe signature top rail provides structural stability and style. If you're looking for strength, comfort, aesthetics and durability, the Elegance collection has it all. 
Rated 5 based on 1 product reviews
ASI GLOBAL Replacement Hardware image

ASI GLOBAL Replacement Hardware

ASI Global Partitions offers replacement hardware for doors, panels, pilasters and urinal screens for all of its product lines.
Rated 5 based on 1 product reviews
Flammability Test image

Flammability Test

This document provides results from an independent fire test laboratory on Global Partitions' toilet partitions materials.
Rated 5 based on 1 product reviews
Installation Instructions image

Installation Instructions

Solid PlasticPlastic LaminatePhenolic Color-ThruPhenolic Black CoreStainless SteelPowder Coated
Rated 5 based on 1 product reviews
Care & Maintenance image

Care & Maintenance

Solid PlasticPlastic LaminatePhenolic Color-ThruPhenolic Black CoreStainless SteelPowder Coated
Rated 5 based on 1 product reviews
LEED Certification Info image

LEED Certification Info

LEED Certification
Rated 5 based on 1 product reviews
Color Cards image

Color Cards

Powder CoatedSolid PlasticPhenolic Black CorePhenolic Color-ThruMoisture Guard™ Plastic Laminate 
Rated 5 based on 1 product reviews
Warranties image

Warranties

ASI Global Partitions warrants that its products will be free of defects in material or workmanship under normal usage from the date of invoice for a period as stated below.Powder Coated Steel: Three (3) years against chipping, flaking, cracking or discolorationStainless Steel: Five (5) years against corrosion or discolorationMoisture Guard™ Plastic Laminate: Five (5) years against discoloration or delaminationLegacy Plastic Laminate: Two (2) years against discoloration or delaminationBlack Core/Color-Thru Phenolic: Twenty-five (25) years against delamination, breakage or corrosionSolid Plastic (HDPE): Twenty-five (25) years against delamination, breakage or corrosion 
Rated 5 based on 1 product reviews