We've taken the elegance of the original handcrafted wooden carriage house doors and the detail of the wrought iron hardware to produce a classic style made with modern technology and materials. Backed by a Limited Lifetime Warranty, American Tradition™ doors are the ideal choice to add the classic look of a genuine carriage house door.
Mother Nature throws some pretty nasty weather at your home. That's why Haas Door created the 5000 Series: the strength of an insulated garage door combined with long-lasting and rust-resistant aluminum.
Filled with dense environmentally compliant polyurethane foam insulation, 2 inches thick with a 0.110 Tested U-Factor, while 5700 models are 1 3/4 inches thick and have a 0.097 Tested U-Factor.
Take your home to a new level of sophistication with a 360 Series residential aluminum garage door from Haas Door. Each door is hand crafted and will add a modern contemporary look to any home. These doors feature a clean, sophisticated straight line look that is not only architecturally pleasing but will further enhance the elegance of your home.
Manufactured with rust and corrosion free commercial grade aluminum, each 360 Series door is built with tongue and groove section joints that will remain strong and durable for the life of the door.
The 2000 Series residential garage doors are not just beautiful, but are among the most energy efficient doors in the market, featuring a 0.094 Tested U-Factor. The 2000 Series doors are 2 inches thick, manufactured with heavy gauge galvanized steel that incorporates the look of embossed wood grain, and filled with dense environmentally compliant polyurethane foam insulation.
A full line of panel styles and window options are also available. Quality, service, and pride in workmanship are what make Haas doors the best value available on the market. So much so, that each door is backed by a Limited Lifetime Warranty.
The 700 Series Residential Garage Doors from Haas Door are made with heavy gauge galvanized steel and embossed with a deep wood grain. Combined with 1 3/4 inch thick, environmentally compliant polyurethane, the 700 series is engineered for maximum energy efficiency and years of maintenance free use.
A full range of color and window options, plus Limited Lifetime Warranty make the 700 series the ideal choice to add beauty and value to your home.
The 600 Series combines the look of deep embossed wood grain with the strength and durability of heavy gauge galvanized steel for years of virtually maintenance free use without the worry of warping, cracking, or rotting. This series provides maximum energy efficiency with 1 3/8 inch thick, environmentally compliant polyurethane insulation that provides more than five times the insulating value of wood.
Backed by a Limited Lifetime Warranty, the 600 Series is ideal in all climates and offers a full range of color and window options. Adding beauty and value to your home has never been so easy!
The 2400 Series is a high quality, low maintenance line of garage doors designed to add distinction to any home. Experience the look of deeply embossed wood grain with the strength and durability of 24 gauge galvanized steel. The 2400 Series offers the look of wood without the worry of warping, cracking, or rotting.
The 2400 Series carries a Limited Lifetime Warranty as well as a full range of options including glazing, pre-finished color, and window style. Also available is an upgrade to energy efficient insulation with the 2410L, 2460L, 2461L, 2470L and 2480L models.
The 2500 Series is available in five pre-finished colors. This series includes a three-tier, corrosion-resistant protective finish as well as a heavy vinyl bottom weather seal. This combination of protection seals out the elements and repels the most hostile weather conditions. Optional energy efficient environmentally compliant polyurethane panels offer 0.231 Tested U-Factor.
The 2500 Series is also available in a wide range of design pressures for wind load requirements.
We've taken the elegance of the original handcrafted wooden carriage house doors and the detail of the wrought iron hardware to produce a classic style made with modern technology and materials. American Tradition™ doors are the ideal choice to add the classic look of a genuine carriage house door.
Haas CA-320, CA-315 and CA-110 Aluminum Sectional Doors are strong, rugged and durable. A versatile product consisting of aluminum rails and stiles, combined to provide a strong profiled framing structure with aluminum panels and a wide range of glazing choices. This is the ideal application for service stations, quick lube facilities, automobile dealerships and other facilities where strength, appearance and corrosion resistance are key factors.
Natural Advantages for Unique Performance.
Haas Door Commercial Insulated Aluminum 5000 Series uses the natural advantages of aluminum and takes it to the next level. The Commercial 5000 Series has insulated garage doors with 24 gauge, corrosion-resistant aluminum that stands up in harsh weather conditions. In addition, the Commerical 5000 Series is available with wind load and impact options for severe weather prone areas such as high-velocity hurricane zones.
The Architects' Choice For the Most Demanding Specifications
The outstanding features and benefits of the Haas 800 Series have made it the door of choice among commercial and industrial architects. The 800 series commercial insulated steel doors feature a full 3 inch pressure-injected core of high-density environmentally compliant polyurethane foam insulation, with a 0.083 Tested U-Factor - the best in the commercial door industry. The 800 series is exceptionally strong and reinforced with roll-formed galvanized steel struts and double-end hinges as required to meet or exceed local wind load specifications. It is the ideal door for locations that require both maximum energy efficiency and durable strength.
The Strength To Keep Out Noise And Weather
Haas commercial insulated doors stand up to the elements, while dramatically decreasing exterior noise and enhancing the overall aesthetics of your building at the same time. Choosing one of our insulated doors will help increase energy savings, as our environmentally compliant polyurethane provides one of the best tested U-Factors available in sectional doors.
Haas garage doors are made from steel that contains 80% recycled material. They are reinforced with roll-formed galvanized steel struts and double-end hinges, as required to meet wind load specifications and to comply with ANSI/DASM 102-2004. The protective coating system is found on both the interior and exterior steel.
Strong, Efficient and Attractive
When your major considerations include energy efficiency, noise buffering and beauty, a Haas 600 Series commercial insulated steel door will far exceed your expectations. These environmentally compliant polyurethane-foam-injected steel doors offer exceptional benefits for commercial applications, including durable strength, unique paint system and hard working hardware to withstand the harshest of elements.
Strenght and Value
The Haas Commercial Ribbed Steel Series doors are a value-based product that offers the strength of steel in four panel and color choices.
Energy efficient insulation panels are an upgradable option available on all models. Ribbed steel doors are the ideal choice when economy is theprime consideration but a high quality, beautifully crafted product is still a necessity.