Hadrian Powder Coating Technology provides an attractive permanent and consistent finish that covers every area of the product and resists impact, abrasions, chemicals, detergents and acids.
Available in 22 powder coated colors and stainless steel finishes, Elite Max
is the most private solution of Hadrian's Elite series. 92-inch high doors, panels mounted 4 inches (102mm), 6 inches (152mm) or 9 inches (229mm) above the finished floor with continuous stop, hinge filler and continuous channel made to match the height of the partition. Architects and designers can choose from three styles to achieve the level of privacy required for the space. Headrail braced mounted 6 to 12 inches AFF, headrail braced with pedestal 4 or 9 inches AFF, or floor to ceiling mounted 6 to 12 inches AFF.
Stainless Steel achieves an upscale look and outstanding performance at an affordable price point. A natural choice for environmentally sensitive projects.
Doors, panels and pilasters are comprised of 1" (25mm) thick polyethylene material, one of the most advanced plastic substrates available!
The clean lines, durability, and smooth, quiet operation of Emperor lockers make them an ideal choice. Available in a wide range of sizes, tiers, and designer colors.
Gladiator Lockers provide superior strength, airflow, and quietness that redefines locker room attractiveness.
Hadrian's replacement front lockers are an economical alternative to a complete locker tear-out and new locker installation.