Hager Companies
CONTENT
Residential Hinges - Full Mortise image

Residential Hinges - Full Mortise - 1541

Application: ANSI A2134 (Brass) ANSI A5143 (Stainless steel) Reversible Square corners Removable pin
Rated 5 based on 1 product reviews
Tubular Lever image

Tubular Lever - 3600 Series

Applications: Heavy Duty ResidentialMedium Duty CommercialNo exposed mounting screwsNon-handedConventional cylinder or Small Format Interchangeable Core housing available3600 Series LeverGrade 2 Tubular LeverAccessories3951 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch - Standard3953 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch3939 - 5" (127 mm) Backset Spring Latch3952 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch - Standard3954 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch3938 - 5" (127 mm) Backset Dead Latch3914 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch3915 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch3933 - T-Strike with Plastic Dust Box3934 - Full Lip Strike 3935 - Standard ASA Strike Plate3958 - Full Lip Strike with Round Corner3959 - Faceplate Adapter
Rated 5 based on 1 product reviews
Sliding Door Mortise Lock  image

Sliding Door Mortise Lock - 3800 Series

Applications: Heavy duty commercial, industrial, institutional Non-handed (Except for 33 classroom function) Standard mortise cylinder or Small Format Interchangeable Core housing available Ideal for the following pocket door sets and kits: Pocket Door Sets: 9110, 9130, 9678, 9901 Pocket Door Kits: 9628, 9629, 9630, 9631, 9850
Rated 5 based on 1 product reviews
Deadlock image

Deadlock - 3200 Series

Applications: Auxiliary and primary lockingNon-handedConventional cylinder or Small Format Interchangeable Core housing available 3200 Series3200 - Grade 2 DeadlockAccessories3940 -2-3/4" (70 mm) Backset Latchbolt Standard3941 - 2-3/8" (60 mm) Backset Latchbolt Optional3929 - ASA Deadbolt Strike Optional3930 - Strike Plate Standard
Rated 5 based on 1 product reviews
Cylindrical Lever image

Cylindrical Lever - 3400 Series

Applications: Extra Heavy-Duty Commercial - Industrial - InstitutionNo exposed mounting screwsNon-handed3400 SeriesGrade 1 Cylindrical LeverAccessories3943 - 2-3/4" (70 mm) Backset Passage Spring Latch Standard3945 - 2-3/8" (60 mm) Backset Passage Spring Latch3964 - 2-3/4" (70 mm) Backset Privacy Spring Latch Standard3966 - 2-3/8" (60 mm) Backset Privacy Spring Latch3932 - 2-3/4" (70 mm) Backset Dead Latch3944 - 2-3/4" (70 mm) Backset Dead Latch Standard3946 - 2-3/8" (60 mm) Backset Dead Latch3992 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only3993 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only3916 - 3-3/4" (95 mm) Backset Extension Link3936 - 5" (127 mm) Backset Extension Link3935 - Standard ASA Strike Plate3958 - Full Lip Strike with Round Corner3911 - Thru-Bolt Jig3933 - T-Strike with Plastic Dust Box3934 - Full Lip Strike
Rated 5 based on 1 product reviews
Cylindrical Knob image

Cylindrical Knob - 3500 Series

Applications: Standard Duty CommercialStandard Door Prep - 2 1/8" Diameter (Cross Bore)Latch Hole - 1" Diameter (Edge Bore)3500 SeriesGrade 2 Cylindrical KnobAccessories3947 - 2-3/4" (70 mm) Backset Passage Spring Latch3949 - 2-3/8" (60 mm) Backset Passage Spring Latch3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch3948 - 2-3/4" (70 mm) Backset Dead Latch3950 - 2-3/8" (60 mm) Backset Dead Latch3994 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only3995 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only3927 - 2-3/8" (60 mm) Backset Dead Latch3996 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only3997 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only3917 - 3-3/4" (95 mm) Backset Extension Link3937 - 5" (127 mm) Backset Extension Link3959 - Faceplate Adapter3912 - Thru-Bolt Jig3933 - T-Strike with Plastic Dust Box3935 - Standard ASA Strike Plate3958 - Full Lip Strike with Round Corner3934 - Full Lip Strike3922 - 2-3/4" (70 mm) Backset Passage Spring Latch3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch3924 - 2-3/4" (70 mm) Backset Dead Latch3925 - 2-3/8" (60 mm) Backset Passage Spring Latch3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch
Rated 5 based on 1 product reviews
Cylindrical Lever image

Cylindrical Lever - 3500 Series

Applications: Standard duty commercialNo exposed mounting screwsNon-handedConventional cylinder or Small Format Interchangeable Core housing available3500 SeriesGrade 2 Cylindrical LeverAccessories3947 - 2-3/4" (70 mm) Backset Passage Spring Latch3949 - 2-3/8" (60 mm) Backset Passage Spring Latch3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch3948 - 2-3/4" (70 mm) Backset Dead Latch3950 - 2-3/8" (60 mm) Backset Dead Latch3994 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only3995 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only3927 - 2-3/8" (60 mm) Backset Dead Latch3996 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only3997 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only3917 - 3-3/4" (95 mm) Backset Extension Link3937 - 5" (127 mm) Backset Extension Link3959 - Faceplate Adapter3912 - Thru-Bolt Jig3933 - T-Strike with Plastic Dust Box3935 - Standard ASA Strike Plate3958 - Full Lip Strike with Round Corner3934 - Full Lip Strike3922 - 2-3/4" (70 mm) Backset Passage Spring Latch3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch3924 - 2-3/4" (70 mm) Backset Dead Latch3925 - 2-3/8" (60 mm) Backset Passage Spring Latch3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch
Rated 5 based on 1 product reviews
Cylindrical Lever image

Cylindrical Lever - 2500 Series

Applications: Standard duty commercialStandard door prep - 2-1/8" (54 mm) diameter (cross bore)Latch hole - 1" (25 mm) diameter (edge bore)2500 SeriesGrade 2 Cylindrical LeverAccessories3922 - 2-3/4" (70 mm) Backset Passage Spring Latch3925 - 2-3/8" (60 mm) Backset Passage Spring Latch3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch3924 - 2-3/4" (70 mm) Backset Dead Latch3934 - Full Lip Strike3933 - T-Strike with Plastic Dust Box3935 - Standard ASA Strike Plate3958 - Full Lip Strike with Round Corner3911 - Thru-Bolt Jig3917 - 3-3/4" (95 mm) Backset Extension Link3937 - 5" (127 mm) Backset Extension Link3959 - Faceplate Adapter3947 - 2-3/4" (70 mm) Backset Passage Spring Latch3949 - 2-3/8" (60 mm) Backset Passage Spring Latch3948 - 2-3/4" (70 mm) Backset Dead Latch3950 - 2-3/8" (60 mm) Backset Dead Latch3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch3927 - 2-3/8" (60 mm) Backset Dead Latch\
Rated 5 based on 1 product reviews
Deadlock image

Deadlock - 3100 Series

Applications: Auxiliary and primary lockingNon-handedConventional cylinder or Small Format Interchangeable Core housing available 3100 Series3100 -Grade 1 Deadlock3940 -2-3/4" (70 mm) Backset Latchbolt Standard3941 - 2-3/8" (60 mm) Backset Latchbolt Optional3929 - ASA Deadbolt Strike Optional3930 - Strike Plate Standard
Rated 5 based on 1 product reviews
Interconnected Lock image

Interconnected Lock - 3700 Series

Applications: Heavy Duty Residential - Medium Duty CommercialLifetime warrantyNon-handedConventional cylinder or Small Format Interchangeable Core housings available3700 Series - Grade 2 Interconnected Lock3796 - Grade 2 Interconnected Lock with IndicatorAccessories3947 - 2-3/4" (70 mm) Backset Passage Spring Latch3949 - 2-3/8" (60 mm) Backset Passage Spring Latch3948 - 2-3/4" (70 mm) Backset Dead Latch3950 - 2-3/8" (60 mm) Backset Dead Latch3920 - 2-3/4" (70 mm) Backset Tapered Deadbolt - Standard3921 - 2-3/8" (60 mm) Backset Tapered Deadbolt3930 - Strike Plate Standard3934 - Full Lip Strike3958 - Full Lip Strike with Round Corner3959 - Faceplate Adapter3933 - T-Strike with Plastic Dust Box
Rated 5 based on 1 product reviews
Mortise Escutcheon image

Mortise Escutcheon - 3800 Series

Notes: Self-adjusting case for beveled doors Stopworks are incorporated in thumbturn Breakable spindles to prevent lock from unlocking or being damaged Non-handed, stainless steel, deadlocking bar Concealed thru-bolts Field reversible Standard mortise cylinder or Small Format Interchangeable Core housing available Heavy duty commercial, industrial, institutional BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder
Rated 5 based on 1 product reviews
Mortise Sectional image

Mortise Sectional - 3800 Series

Notes: Self-adjusting case for beveled doors Stopworks are incorporated in thumbturn Breakable spindles to prevent lock from unlocking or being damaged Non-handed, stainless steel, deadlocking bar Concealed thru-bolts Field reversible Standard mortise cylinder or Small Format Interchangeable Core housing available Heavy duty commercial, industrial, institutional - BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder
Rated 5 based on 1 product reviews
Mortise Deadlock image

Mortise Deadlock - 3800 Series

Notes: Self-adjusting case for beveled doors Heavy duty commercial, industrial, institutional Non-handed Standard mortise cylinder or Small Format Interchangeable Core housing available
Rated 5 based on 1 product reviews
Mortise Small Case Deadlock image

Mortise Small Case Deadlock - 3800 Series

Notes: Self-adjusting case for beveled doors Heavy duty commercial, industrial, institutional Non-handed Standard mortise cylinder or Small Format Interchangeable Core housing available
Rated 5 based on 1 product reviews
Cylinder, Core & Keying image

Cylinder, Core & Keying - 3901, 3902 and 3903

3901 - Rim Cylinder - Cylinder, Core & Keying - Hager Keyway3902 - Mortise Cylinder - Cylinder, Core & Keying - Hager Keyway3903 Rim Dummy Cylinder
Rated 5 based on 1 product reviews
Mortise Dummy Cylinder image

Mortise Dummy Cylinder - 3904

Cylinder, Core & Keying
Rated 5 based on 1 product reviews
Mortise ADA Turn Knob  image

Mortise ADA Turn Knob - 3905

Shipped with Schlage L Cam attached: Specify if different.
Rated 5 based on 1 product reviews
Cylinder, Core & Keying - Hager Keyway image

Cylinder, Core & Keying - Hager Keyway - 3906

Fixed Cylinder Kit. Includes two (2) operating keys. Solid Brass
Rated 5 based on 1 product reviews
Heavy Duty Surface Door Closer  image

Heavy Duty Surface Door Closer - 5100 Series

Ideal for schools, hospitals, and other high-use environments. 5100 Series - Grade 1 DeadlockAccessories5103 - Main Arm5106 - Extra Heavy Duty Arm 5107 - Hold Open Arm 5108 - Extra Heavy Duty Hold Open Arm 5125 - Extra Heavy Duty Stop Arm 5954 - Extra Heavy Duty Hold Open Cushion Stop Arm 5955 - Extra Heavy Duty Cushion Stop Arm 5961 - Extra Heavy Duty Hold Open Stop Arm 5100 Series Double Egress Slide Track Arms5100 Series Standard Slide Track Arms
Rated 5 based on 1 product reviews
Heavy Duty Door Closer image

Heavy Duty Door Closer - 5200 Series

Features:Full rack and pinion operationPrecision machined, heat treated steel pistonTriple heat treated steel spindle5200 Series Grade 1 Heavy Duty Door CloserAccessories5200 Series - Standard Slide Track Arms5200 Series - Double Egress Slide Track Arms5201 - Closer Body Only5202 - Full Plastic Cover5203 - Main Arm5204 - Screw Pack - Standard
Rated 5 based on 1 product reviews
Heavy Duty Surface Door Closer image

Heavy Duty Surface Door Closer - 5300 Series

Ideal for schools, hospitals, and other high-use environments 5300 Series - Grade 1 Heavy Duty - Surface Door CloserAccessories5300 Series - Standard Slide Track Arms5301 - Closer Body Only5302 - Full Plastic Cover5303 - Main Arm5304 - Screw Pack - Standard5305 - SNB Screw Pack - Optional5307 - Hold Open Arm Assembly
Rated 5 based on 1 product reviews
Standard Duty Surface Door Closer image

Standard Duty Surface Door Closer - 5400 Series

Ideal for light duty commercial applications. 5400 Series - Grade 2 Standard Duty - Surface Door CloserAccessories5401 - Closer Body Only5403 - Main Arm5404 - Screw Pack - Standard
Rated 5 based on 1 product reviews
Overhead Door Holders & Stops image

Overhead Door Holders & Stops - 6000 Series

Medium Duty Overhead Door Holder and Stop. 6000 Series - Grade 2 Medium Duty - Overhead Door Holder and Stop2-659-0098 - Standard Screwpack - 6000 Series
Rated 5 based on 1 product reviews
Overhead Door Holders & Stops  image

Overhead Door Holders & Stops - 7000 Series

Heavy Duty Overhead Door Holder and Stop. 2-659-0116 - Standard Screwpack 7000 Series
Rated 5 based on 1 product reviews
Rim Devices image

Rim Devices - 4500 Series

Applications: Heavy Duty Commercial
Rated 5 based on 1 product reviews
Narrow Stile Rim Device image

Narrow Stile Rim Device - 4600 Series

Application: Heavy duty commercial / Aluminum StorefrontNarrow Stile CVRNarrow Stile CVR-CLB Electrified Concealed Vertical Rod
Rated 5 based on 1 product reviews
Standard Duty Rim Device image

Standard Duty Rim Device - 4700 Series

Application: Light commercial Standard duty commercial
Rated 5 based on 1 product reviews
Full Mortise Hinge image

Full Mortise Hinge - 920

Application: ANSI A8133 Handed (specify when ordering) With door closer use ball bearing hinge For use with medium weight doors or doors requiring medium frequency service
Rated 5 based on 1 product reviews
Full Mortise - Spring image

Full Mortise - Spring - 1150

Stainless Steel w/ Stainless Steel components Single Acting, Square Center
Rated 5 based on 1 product reviews
Full Mortise - ECCO image

Full Mortise - ECCO - EC1100

Application: ANSI A8133 Five knuckle Non-rising removable pin with button tip and plug With door closer use ball bearing hinge For use on medium weight doors or doors requiring medium frequency service
Rated 5 based on 1 product reviews
Half Mortise image

Half Mortise - BB1129

Description: Steel with steel pin ANSI A8212 Two ball bearings Non-rising removable pin with button tip and plug Beveled surface leaf Reversible For use on medium weight hollow metal doors with channel iron frames requiring medium frequency service
Rated 5 based on 1 product reviews
Swing Clear Hinge image

Swing Clear Hinge - AB7001

Three Knuckle - Full Mortise- Concealed Anti-Friction Bearing- Standard Weight. Note: - When opened 90°, door projects 3/32" (2 mm) past stop of jamb.
Rated 5 based on 1 product reviews
Anchors image

Anchors - AB7505

Three Knuckle - Concealed, Anti-Friction Bearing- Heavy Weight Note: - Must be used with one pair of heavy weight full mortise hinges (AB750 or AB850 - sold separately)
Rated 5 based on 1 product reviews
Detention Hardware image

Detention Hardware - IHTHB953

Three Knuckle - Full Mortise -Concealed Bearings - Heavy Weight Note: - For use on heavy weight doors ranging from 250-600 lbs.
Rated 5 based on 1 product reviews
Light Duty Concealed Leaf Hinge image

Light Duty Concealed Leaf Hinge - 500 Series

Application: Bearings spaced to distribute door weight evenly up to 50 lbsCan be used for vertical or horizontal applicationsAlignment ribs for easy installation and proper hinge locationOptional nylon end plugs provide a seal for marine applications
Rated 5 based on 1 product reviews
Standard Duty Concealed Leaf Hinge image

Standard Duty Concealed Leaf Hinge - 750 Series

Application: Door edge protection lip. Offset joint to clear casing. Frame leaf alignment rib for proper hinge location
Rated 5 based on 1 product reviews
Standard Duty Concealed Leaf Hinge image

Standard Duty Concealed Leaf Hinge - 780 Series

Application: Lead lined model for hospital x-ray room doors with double row of screws to straddle lead (specify "LL")Door edge protection lipSwing-clear action and ADA compliant for classroom or patient room doorsNot recommended for doors with a beveled edge on the hinge side
Rated 5 based on 1 product reviews
Heavy Duty Full Surface Hinge image

Heavy Duty Full Surface Hinge - 780-057HD

Application: Bi-fold applications Security molding
Rated 5 based on 1 product reviews
Heavy Duty Half Surface Hinge image

Heavy Duty Half Surface Hinge - 780-045HD

Application: Frame leaf alignment rib for proper hinge location Security moldings 9/32" (7 mm) inset
Rated 5 based on 1 product reviews
Extra Heavy Duty Concealed Leaf Hinge image

Extra Heavy Duty Concealed Leaf Hinge - 1200-600XHD

Application: Lead lined model for hospital x-ray room doors with double row of screws to straddle lead (Specify "LL") Frame and door leaf alignment ribs for proper hinge and door location
Rated 5 based on 1 product reviews
Concealed Leaf image

Concealed Leaf - 790-926

Swing Clear - Door of Any Material Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel Finish: - US32D Satin
Rated 5 based on 1 product reviews
Half Surface image

Half Surface - 790-903

Certification: - ANSI A156.26 Grade 1 for 150-pound doors Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel Finish: - US32D Satin
Rated 5 based on 1 product reviews
Half Mortise image

Half Mortise - 790-904

Certification: - ANSI A156.26 Grade 1 for 150-pound doors Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel Finish: - US32D Satin
Rated 5 based on 1 product reviews
Full Surface image

Full Surface - 790-909

Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel Finish: - US32D Satin
Rated 5 based on 1 product reviews
Floor Stops & Holders image

Floor Stops & Holders

Rated 5 based on 1 product reviews
Pulls image

Pulls

Rated 5 based on 1 product reviews
Pull Plates image

Pull Plates

Rated 5 based on 1 product reviews
Push Plates image

Push Plates

Rated 5 based on 1 product reviews
Push Bars image

Push Bars

Rated 5 based on 1 product reviews
Push & Pull Bar Sets image

Push & Pull Bar Sets

Rated 5 based on 1 product reviews
Door Protection Plates image

Door Protection Plates

Rated 5 based on 1 product reviews
Wall Stop Wall Stops & Holders image
Roller Stops image

Roller Stops

Rated 5 based on 1 product reviews
Flush Cup Pull image

Flush Cup Pull

Rated 5 based on 1 product reviews
Kick Down Door Stops image

Kick Down Door Stops

Rated 5 based on 1 product reviews
Surface Bolts image

Surface Bolts

Rated 5 based on 1 product reviews
Flush Bolts & Coordinating Devices image

Flush Bolts & Coordinating Devices

Rated 5 based on 1 product reviews
Latches & Protective Plates image

Latches & Protective Plates

Rated 5 based on 1 product reviews
Coat Hooks image

Coat Hooks

Rated 5 based on 1 product reviews
Pulls - Closet/Pocket/Sliding Door image

Pulls - Closet/Pocket/Sliding Door

Rated 5 based on 1 product reviews
Filler Plates image

Filler Plates

Rated 5 based on 1 product reviews