Harvey Building Products
CONTENT

Replacement & New Construction Windows

Features:

  • THERMALOCK GLAZING comes standard and surpasses ENERGY STAR qualifications with a U-Factor of 0.25
  • ThermaLock 3X high-performance glazing available (U-Value 0.17)
  • Available in White solid color vinyl, plus EXTERIOR PAINT COLORS
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass.
  • Multi-chambered extrusion enhances structural and thermal performance
  • Beveled master frame for trouble-free installation
  • Fusion welded with contoured sash and glazing bead emulating the traditional look of a wood window
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • VIEWS enhanced window screen included, FlexScreen standard on painted units, other screen options available
  • Integrated locks and tilt latches
  • Double locks are standard
  • 3-1/4" jamb depth
  • White integral or applied lift handles available at no charge
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available


Styles:

Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes


Rated 5 based on 1 product reviews

Replacement & New Construction Windows

Features:

  • Optional THERMALOCK GLAZING surpasses ENERGY STAR criteria (U-Value 0.25)
  • Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
  • Multi-chambered extrusion enhances structural and thermal performance
  • Sound-reducing options available
  • Beveled master frame for trouble-free installation
  • Fusion welded frame and sash
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • Fiberglass full screen standard on call sizes; fiberglass locking half screen standard on custom sizes, FlexScreen standard on painted units, other options available
  • Double locks are standard on opening widths of ≥ 30-1/4"
  • 3-1/4" jamb depth
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available


Styles:

Double Hung, Casement, Picture, Awning & Patio Doors


Rated 5 based on 1 product reviews

Replacement & New Construction Windows

Features:

  • Optional SUNGAIN GLAZING meets ENERGY STAR® qualifications (HSHG; U-Value 0.30)
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
  • Fusion welded frame and sash
  • Multi-chambered extrusion enhances structural and thermal performance
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • Double locks are standard on opening widths of ≥ 30-1/4"
  • Fiberglass full screen standard on call sizes; fiberglass half screen standard on custom sizes
  • 3-1/4" jamb depth
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available
  • Fiberglass screen included; VIEWS, FlexScreen, and other options available


Styles:

Double Hung, Casement, Picture, Rolling


Rated 5 based on 1 product reviews

Majesty Wood Replacement & New Construction Windows

Features:

  • ENERGY STAR qualified
  • Solid pine interior: pine or prefinished white; primed white (gliding window)
  • Aluminum clad exterior: white, almond, dark bronze, forest green or black
  • Tandem locks standard on units ≥ 36" in height; single lock on units <36" in height
  • Tandem locks engage/disengage both locks with operation of just the lower lock
  • Fiberglass screen included; VIEWS screen and other options available
  • 3-1/4" standard jamb depth
  • Coppertone finish standard on hardware


Styles:

Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes


Rated 5 based on 1 product reviews

Tru-Channel, Rolling & Picture/Deadlite Storm Windows

Tru-Channel Storm Window

  • Twice the weather stripping as ordinary storm windows
  • Both sash interlock with a sturdy frame tie bar for maximum wind resistance
  • Triple-track "combination" design for self-storage of sash and screen and sash tilt-in capability
  • Locking non-glare, charcoal-finished fiberglass half screen
  • Among the lowest air infiltration rates (.05 CFM/FT) of any storm window
  • Approved for Airport Sound Abatement Programs nationally
  • Marine glazing seals keep the glass tight and secure in its frame
  • Optional steep slope extender available


Rolling Storm Window

  • Combination of heavy duty wool pile and solid barrier weatherstripping
  • Sash ride on durable composite wheels
  • Marine vinyl glazing
  • Spring loaded sash locks
  • Vertical sash members are hollow extrusions


Picture Storm Window

  • Heavy extruded aluminum master frame
  • Marine glazed inserts can be removed from outside
  • Screwed corners permit easy reglazing


Rated 5 based on 1 product reviews

Traditional Aluminum Storm Doors

  • Full-length piano hinge is pre-lubricated and anodized for long trouble-free service
  • Door frame is constructed of heavy-duty tubular extrusions
  • Super strength extruded corners are guaranteed against breaking or sagging
  • Seasonal changes from glass to screen are easily accomplished with thumb screws and clips
  • Adjustable bottom expander has dual weatherstripping to ensure a snug fit to the threshold


Rated 5 based on 1 product reviews