Harvey Building Products
CONTENT

Replacement & New Construction Windows

Features:

  • THERMALOCK GLAZING comes standard and surpasses ENERGY STAR qualifications with a U-Factor of 0.25
  • ThermaLock 3X high-performance glazing available (U-Value 0.17)
  • Available in White solid color vinyl, plus EXTERIOR PAINT COLORS
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass.
  • Multi-chambered extrusion enhances structural and thermal performance
  • Beveled master frame for trouble-free installation
  • Fusion welded with contoured sash and glazing bead emulating the traditional look of a wood window
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • VIEWS enhanced window screen included, FlexScreen standard on painted units, other screen options available
  • Integrated locks and tilt latches
  • Double locks are standard
  • 3-1/4" jamb depth
  • White integral or applied lift handles available at no charge
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available


Styles:

Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Replacement & New Construction Windows

Features:

  • Optional THERMALOCK GLAZING surpasses ENERGY STAR criteria (U-Value 0.25)
  • Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
  • Multi-chambered extrusion enhances structural and thermal performance
  • Sound-reducing options available
  • Beveled master frame for trouble-free installation
  • Fusion welded frame and sash
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • Fiberglass full screen standard on call sizes; fiberglass locking half screen standard on custom sizes, FlexScreen standard on painted units, other options available
  • Double locks are standard on opening widths of ≥ 30-1/4"
  • 3-1/4" jamb depth
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available


Styles:

Double Hung, Casement, Picture, Awning & Patio Doors


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Replacement & New Construction Windows

Features:

  • Optional SUNGAIN GLAZING meets ENERGY STAR® qualifications (HSHG; U-Value 0.30)
  • DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
  • Fusion welded frame and sash
  • Multi-chambered extrusion enhances structural and thermal performance
  • Factory calibrated block & tackle sash balances never need adjustment or lubrication
  • Double locks are standard on opening widths of ≥ 30-1/4"
  • Fiberglass full screen standard on call sizes; fiberglass half screen standard on custom sizes
  • 3-1/4" jamb depth
  • Limit latches are standard; always active limit latches are available
  • Integral L or J fin available
  • Fiberglass screen included; VIEWS, FlexScreen, and other options available


Styles:

Double Hung, Casement, Picture, Rolling


Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Replacement & New Construction Windows

Harvey is the leading manufacturer of insulating windows in the Northeast. Whether it be vinyl new construction or replacement windows or a more traditional wood new construction or replacement windows, we have something that will work for you.


Our windows are custom-sized to fit virtually any opening and offer a vast array of options to compliment the style of your home. See our popular bay & bow windows, picture windows, casement windows, double hung windows, and our Tribute premium double hung window.


Rated 5 based on 1 product reviews
BIM SPECS

Majesty Wood Replacement & New Construction Windows

Features:

  • ENERGY STAR qualified
  • Solid pine interior: pine or prefinished white; primed white (gliding window)
  • Aluminum clad exterior: white, almond, dark bronze, forest green or black
  • Tandem locks standard on units ≥ 36" in height; single lock on units <36" in height
  • Tandem locks engage/disengage both locks with operation of just the lower lock
  • Fiberglass screen included; VIEWS screen and other options available
  • 3-1/4" standard jamb depth
  • Coppertone finish standard on hardware


Styles:

Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Tru-Channel, Rolling & Picture/Deadlite Storm Windows

Tru-Channel Storm Window

  • Twice the weather stripping as ordinary storm windows
  • Both sash interlock with a sturdy frame tie bar for maximum wind resistance
  • Triple-track "combination" design for self-storage of sash and screen and sash tilt-in capability
  • Locking non-glare, charcoal-finished fiberglass half screen
  • Among the lowest air infiltration rates (.05 CFM/FT) of any storm window
  • Approved for Airport Sound Abatement Programs nationally
  • Marine glazing seals keep the glass tight and secure in its frame
  • Optional steep slope extender available


Rolling Storm Window

  • Combination of heavy duty wool pile and solid barrier weatherstripping
  • Sash ride on durable composite wheels
  • Marine vinyl glazing
  • Spring loaded sash locks
  • Vertical sash members are hollow extrusions


Picture Storm Window

  • Heavy extruded aluminum master frame
  • Marine glazed inserts can be removed from outside
  • Screwed corners permit easy reglazing


Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Traditional Aluminum Storm Doors

  • Full-length piano hinge is pre-lubricated and anodized for long trouble-free service
  • Door frame is constructed of heavy-duty tubular extrusions
  • Super strength extruded corners are guaranteed against breaking or sagging
  • Seasonal changes from glass to screen are easily accomplished with thumb screws and clips
  • Adjustable bottom expander has dual weatherstripping to ensure a snug fit to the threshold


Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Therma-Tru Entry Doors

As the manufacturer/distributor of choice in the Northeast, Harvey Building Products is proud to partner with Therma-Tru®. Year after year, building professionals rank Therma-Tru® as the brand they use most, and as the most innovative company in fiberglass entry and patio door systems. Therma-Tru® is the preferred brand of exterior doors, building their reputation over more than 40 years' - including the over 30 years since they invented the fiberglass door.      


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Tribute, Vigilance & Stock Vinyl Patio Doors

Harvey Vinyl Patio Door

  • ENERGY STAR glazing option available
  • Standard and custom sizes to fit any opening
  • 2, 3, and 4 lite design options
  • Standard 4-9/16" jamb depth
  • Integral fin frame and screen track
  • Heavy extruded aluminum screen system with advanced roller system and fiberglass mesh
  • Standard non-keyed hardware included
  • Flushmount deadbolt standard on operating panels
  • Blinds Between Glass (standard sizes only)


Harvey Tribute Vinyl Patio Door

  • Available in 6068 only
  • Standard glazing is ENERGY STAR qualified
  • Dual glazed units have Double Low-E/Argon
  • Triple glazed units have Double Low-E/Krypton
  • Multiple grid options available
  • White non-keyed hardware set include
  • Flushmount deadbolts are standard on operating panels


Harvey Vigilance Impact-Resistant Vinyl Patio Door

  • ENERGY STAR qualified with standard Low-E/Argon glazing
  • Impact-rated with DP50 performance
  • Not available set up
  • No grids available
  • Extruded aluminum screen frame with fiberglass wire
  • White non-keyed corrosion-resistant hardware set included
  • Color: White Only


Solid vinyl patio door with integrated vinyl transom

  • ENERGY STAR glazing options available
  • Offered on two-panel doors - 5', 6' and 8' width doors
  • Standard 4-9/16" wall depth
  • Three styles of transom units available - rectangle, ellipse and extended segmental
  • Mulled unit achieves a DP35 rating
  • Flushmount deadbolts are standard on operating panels


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Vinyl and Aluminum Porch Enclosures

Aluminum Enclosure System

For an economical way to close in a porch, consider Harvey's Aluminum Enclosure System.

  • Economical way to expand your living space
  • 1-1/8" aluminum wall system
  • Custom manufactured to fit most applications
  • Includes all mounting channels for easy installation
  • Interchangeable glass and screens or self-storing styles available
  • Matching storm door and hardware
  • 10 year warranty


Vinyl Accu-Fit Enclosure System

Convert any patio, porch, or deck to a three-season room with a Classic Vinyl Accu-Fit Enclosure System.

  • For openings that are plumb, level and square (tolerance of 1/4")
  • Maximum opening width 75"; Maximum height 100"
  • Classic vinyl rolling window standard
  • Custom sized to fit each opening
  • Options include double hung, picture window or casement
  • Kneewall glazed with 7/8" tempered glass or 7/8" insulating foam panel
  • Includes snap-fit, thermally broken aluminum receptor system
  • Available in White, Almond, Bronze
  • Kneewall (solid or glass) available in White, Almond or Bronze


Rated 5 based on 1 product reviews
CATALOGS VIDEOS