Hollaender Mfg. Co.
CONTENT

Newman by Hollaender™ Structural Glass Railing

Newman by Hollaender™ (formerly Newman Brothers Railing) Structural Glass railing is an all stainless steel system. The structural glass railing has an extruded aluminum shoe that is encased with cladding that can be either stainless steel or aluminum. Top caps or rails are available in round and U-channel forms in materials and finishes that match the cladding as well as the assist rail. Wood is a popular option.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Newman by Hollaender™ Button Glass Railing

Newman by Hollaender™ Button Glass Railing is an engineered railing system designed for side mounting to adequate structural mounting surface giving the impression of a “glass wall".


The glass railing, typically 42 inches high above the walking surface, is point or button mounted to stringer on level or stairs. Since the actual height of the glass above the button mounts is in the order of 48 to 52 inches, the glass must be structurally sound enough to meet code and be “comfortably safe". Due to the height, glass is either 3/4" thick in monolithic or 13/16" thick in either PVB or SGP laminated.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Smoke Baffles

Smoke baffles can be mounted directly to the ceiling or may be concealed behind the ceiling. In either case, installation is easy and cladding can be selected to match the surrounding aesthetic.


Our smoke baffles are engineered to meet the National Fire Protection Association's (NFPA) standard for installation of sprinkler systems (Chapter 13) as well as IBC 2012/712.1.3.1 Fire and Smoke Protection Features.

Rated 5 based on 1 product reviews
CATALOGS

Aluminum Handrail Systems - Interna-Rail®

Features and Benefits
  • In-line fittings provide a smooth architectural appearance
  • Fitting-based system that allows some reconfiguration when such is required by site conditions
  • Shipped in pre-fabricated sections of 10 - 24 feet, easily installable by non-specialized labor
  • Extremely non-corrosive and low maintenance when compared to steel
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Glass Railing System - Interna-Rail® VUE

Interna-Rail® VUE is a post mounted glass railing system where the glass is captured at the posts, emphasizing maximum transparency and low cost.

Features and Benefits
  • Maximum visibility and transparency
  • Attractive appearance at a low installed price. The standard clear anodized finish provides an aesthetic appearance that is close to that of stainless steel, at approximately 1/2 the cost
  • Maximum flexibility - glass can be mounted on the walking surface side or away from the walking surface. A variety of acrylic resin panels can also be used.
  • Optional finishes: clear anodized aluminum, dark bronze anodized aluminum, powder coat to AAMA 2604 specification or Kynar®
  • Infill Panel Options:
      o 3/8" thick tempered glass or other glass finishes
      o 3/8" thick acrylic resin panels, huge variety of designs from Lumicor® or other architect specified vendors
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Glass Railing Systems - Interna-Rail® KLEAR

Hollaender's Interna-Rail® Klear railing for glass offers what architects and owners another option when specifying or designing glass railing systems:
  • Transparency
  • Visibility

This system uses the glass infill up to 42 inch height requirement and does not have a top cap on the glass. - the glass is captured at the post, not top and bottom - minimizes the amount of horizontal rails in the system, thus maximizing visibility.

Posts are attached with a grabrail or handrail at 36 inches above the walking surface on level, ramp, and stair railings.

The result - while maintaining structural integrity, this glass railing with no top cap provides more visibility than competitive railing systems.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Railing Systems - Speed-Rail®

Features and Benefits
  • Kit of Parts design allows for on-site assembly, easy to reconfigure when drawings do not match site
  • Unique Industrial Chic look is ideal for urban or industrial aesthetic
  • Installable by non-specialized labor
  • Anodized aluminum pipe and aluminum magnesium fittings are extremely corrosion resistant, allowing for the lowest long term maintenance cost
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

AL ADA Compliant Handrail

Features and Benefits
  • Shipped as a kit of parts, field assembled and installed for easy reconfiguration
  • Aluminum magnesium fittings and anodized aluminum pipe are highly corrosion resistant, providing lowest long term maintenance cost
  • Can be used with 1-1/4 inch or 1-1/2" posts, and from 1" IPS to 1-1/2" IPS rails, meeting both ADA and UFAS codes
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Interna-Light™ AL

Hollaender's new Interna-Light™ aluminum railing system uses LED fixtures (LEDpod™) to produce point source lighting that meets decorative or IBC egress lighting codes, as required in all states. PE stamped calcs and/or drawings available at an additional charge.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

AL Post and Wall Mounted Handrail

Hollaender® post and wall mounted handrail is available in an anodized aluminum non-welded mechanical tee connection system.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Interna-Rail® VUE SS

Hollaender's Interna-Rail® VUE railing in stainless steel for glass and acrylic infill panels offers what architects and owners the two most desirable features:

  • Transparency
  • Visibility


The VUE stainless steel handrail system is a post mounted glass system where the glass panels are held at the posts, not the top and bottom rails. This minimizes the number of horizontal rails in the system which maximizes visibility.


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

VISION SS Railing

VISION railing is a stainless steel railing system with “in-line" panel clips that support the infill panel available in 304 SS (standard) or 316 SS (optional).
Although the standard infill is glass, metal infills in stainless steel are available in wire mesh and perforated designs, with 304 SS as standard or 316 as an option. Acrylic and other custom infill materials are also available.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

SS ADA Compliant Handrail

Our stainless steel ADA compliant handrail systems are fabricated from either 304 SS (standard) or 316 SS which is ideal for highly corrosive environments such as natatoriums, coastal areas, etc. With all connections and transitions ground and polished to show a smooth, seamless surface, this railing is at the height of architectural design.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

SS Post and Wall Mounted Handrail

Post and wall mounted handrail is available in either 304 or 316 stainless steel. Stainless steel is available as either a non-welded mechanical tee connection system or a welded system. No. 4 polish is standard with other polishes available.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Interna-Light™ SS

Hollaender's new Interna-Light™ illuminated stainless steel railing system uses LED fixtures (LEDpod™) to produce point source lighting that meets decorative or IBC egress lighting codes, as required in all states. PE stamped calcs and/or drawings available at an additional charge.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Welded Wire Mesh

Welded wire mesh infill panels are constructed from .120 inch diameter steel wire and every second wire is welded within the steel hem. Hems are constructed from 14 gauge steel. Three holes are drilled in the bottom hem to prevent water buildup.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Perforated Infill Panels

These panels are available for level or raked (stair) applications and are manufactured using a hem or U channel. All panels are 14 gauge steel, held within a 14 gauge steel hem. To prevent any water buildup, 3 holes are drilled in the bottom hem.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

NO-Frame Perforated Steel

"NO-Frame" Perforated Steel is our most cost-effective infill panel system.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Slotted & Decorated Patterns

Handrail systems with slotted hole pattern infill will cost 25-35% more per linear foot than standard infill. Decorative hole patterns cost approximately 35-40% more per linear foot than standard round or square patterns, and require special order. All patterns are in carbon steel, e-coated and powder coated.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Picket System

Hollaender's® component picket system uses mechanical connectors that are specially machined to attach pickets to top and bottom rails. These connectors prevent any turning or slippage of the pickets (a common problem) and have the usual advantage of mechanical systems in having no welding marks. When used with Speed-Rail® or Interna-Rail® frames, this is a very cost effective yet aesthetically pleasing solution. Pickets are 3/4" Schedule 10, and railing is available in mill finish aluminum, anodized, or TGIC Polyester powder coat.
Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS VIDEOS

Clear Anodized Coating

Hollaender's® standard finishes for fittings and pipe are architectural mill finish and clear anodized aluminum. Our clear anodized coating is specified as M10C22A41. It is architectural class with a nominal thickness of .7 mil.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Mill Finish Powdercoat

Powdercoat colors are available in a wide variety of colors with the standard being TGIC Polyester, a highly weather resistant and durable coating. Depending on the color requirement, TGIC Polyester products that are compliant with either AAMA 2603 or 2604 may also be available.


Click Here for Color Chart

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

OSHA Retrofit Guardrail

Retrofit existing railing with infill panels that meet four inch maximum sphere rule dictated by I.B.C.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Architectural Retrofit Guardrail

These panels, either perforated metal or wire mesh, can have different openings, and will also remove the effect of "ladder effect" railing.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Solar Mounting Systems

Hollaender® manufactures structural pipe fittings that are used with pipe to make pipe rack systems for both ground mount and roof mount PV arrays.

Hollaender's Speed-Rail® fittings are ideal for this application because the aluminum-magnesium 535 alloy used to manufacture them is:
  • As strong as malleable iron.
  • The most corrosion resistant aluminum alloy available.
  • Supported by our 10 year corrosion warranty.
  • Can be used with steel without any concern for galvanic corrosion.
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

LEED® / Green

Hollaender's® metal railing systems qualify for LEED points under 2 sections of LEED - NC Version 2.2
Rated 5 based on 1 product reviews