Kee Safety, Inc.

Safety Railings

CONTACT INFO
100 Stradtman St.
Buffalo, NY 14206
Toll Free: 800-851-5181
Phone: 716-896-4949
Continuing Education Logo
Request for information Kee Safety, Inc. Contact Us / RFI


Office Locations

Buffalo, NY (Northeast)
100 Stradtman St.
Buffalo, NY 14206
Toll-Free: 888-851-1947
Fax: 888-279-8778

Kee Safety, Ltd. (Canada)
40 N. Rivermede
Units 6-7
Concord, Ontario L4K 2H3
Toll Free: 877-505-5003
Fax: 905-669-4347

CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

KeeHatch® perimeter safety railings provide protected access for egress and ingress at roof hatch openings. Designed to fit all standard hatch models, KeeHatch® corrosion resistant safety railings are available in galvanized finish and in Kee Lite® aluminum. KeeHatch® complies with all OSHA safety standards for railings and does not penetrate the roof membrane. Easily installed in less than 30 minutes, KeeHatch® features simple pre-built uprights and drop-in fittings for optimum strength and durability. KeeHatch® is comprised of Kee Klamp® fittings which are the most trusted name in safety railings and components.


Rated 5 based on 1 product reviews

Kee Mark® is a sturdy, freestanding and cost effective portable warning line solution for indoors and out. The simple, modular design incorporates durable galvanized Kee Klamp® components and galvanized uprights that stay in place.Heavy-duty nylon mesh flags are available in safety orange or safety yellow for greater visibility. Stainless steel wire cable is vinyl coated in safety yellow for long-term, outdoor use. Stainless steel shackles connect the cables for easy setup and adjustment. Removable bases are made of solid, heavy duty recycled rubber, engineered to stand its ground, job site after job site. Meets all OSHA standard for warning lines.


Rated 5 based on 1 product reviews

Kee Guard is the industry leading modular, free-standing safety railing system that is not fixed directly to the roof membrane. It's an OSHA compliant, permanent, and dependable safety guardrail barrier for a roof edge that is suitable for virtually any flat roof up to a 5° slope – keeping your workforce safe. Kee Guard is the safety rail standard recognized for superior rooftop fall protection by companies all over the world. Kee Safety has a wide variety of rooftop guardrail solutions.

Rated 5 based on 1 product reviews

Our modular, free-standing safety guardrail system provides a permanent/temporary, safe and dependable barrier for the roof edge without penetrating the roof membrane. Kee Guard Contractor safety railing is versatile, easy to assemble, and gives you an innovative approach to durable portable safety railing systems for roofs up to a 5 degree pitch. In addition to these benefits, it's OSHA compliant and third-party tested for rooftop guardrail reliability. Your best safety guardrail solution for fall protection that will not damage your roof.

Rated 5 based on 1 product reviews

Protect people from falling through fragile roof lights with Kee Cover® Skylight Screens. Kee Cover has been specifically designed to provide an effective solution for covering unprotected roof lights without blocking out the light they are supposed to let into a building.

Rated 5 based on 1 product reviews

When access to an area on the roof is hampered by obstacles or changes in level, our Safe Access Platforms can be customized to meet your specific site requirements. Constructed from Kee Klamp® galvanized or Kee Lite® aluminum railings and components, our Rooftop Crossovers provide a robust and durable access solution to safely transverse rooftop areas without the hazard of climbing over obstructions. Modular in design for ease and speed of installation, SAPs are engineered to comply with current OSHA regulations and standards.



Rated 5 based on 1 product reviews

Invented by Kee Safety, Kee Klamp® modular railing systems use slip-on components to create strong and versatile safety barriers and structures. The flexible Kee Klamp® principle has been developed and refined over 75 years resulting in a versatile range of components suited for any safety requirement.Although steel pipe is an inherently efficient structural component, the difficulty in using steel pipe to form structures arises when joining segments to create a barrier. Threaded pipe must be supplied in specific, set lengths offering zero flexibility for installation. Welding is labor intensive, requires a highly skilled workforce, often special permits and specialized equipment. Kee Klamp® is the most trusted - and longest lasting - safety railing system in the fall prevention industry.


Rated 5 based on 1 product reviews

Kee Lite® safety railing is made from high grade Aluminum Silicon Magnesium Alloy (A356-T6) for a lightweight, corrosion resistant, and strong alternative for the fabrication of safety barriers and structures. Due to its superior corrosion resistance, the Kee Lite® system is extremely low maintenance - even in the harshest environments such as wastewater treatment facilities or outdoor applications. At only one-third the weight of our cast iron fittings, and 75% of comparable tensile strength, Kee Lite® is a cost-effective solution to welded railing and offers a smooth aesthetic look and design to handrail and safety rail


Rated 5 based on 1 product reviews

Kee® Access Railing System is engineered to equip architects, engineers, specifiers, builders, and contractors with the components necessary to easily construct and retrofit commercial and public structures to satisfy the requirements of the Americans with Disabilities Act(ADA), as well as state and local building codes. Easy to assemble and cost-effective, Kee® Access components are galvanized for low long-term maintenance and can be powder coated to any RAL System color.

Rated 5 based on 1 product reviews