The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.
Rated 5 based on
1 product reviews