Madico®, Inc.
CONTENT

Solar Control Window Film

Madico solar control window films are a smart way to lower energy costs and reduce CO2 emissions.The films are designed to help facility owners cost-effectively conserve energy, increase building safety,enhance occupant comfort, and reduce monthly heating and cooling costs. Solar control films from Madico may also help you attain LEED credits, getting your building closer to certification.


Benefits:

  • Heat Reduction: blocks up to 80% of the sun's heat, saving on air conditioning costs.
  • Energy Savings: save costs in winter too, as the same film retains interior heat.
  • Rejects up to 99% of UV rays, slowing fading of furnishings and flooring.
  • Glass Breakage Protection: Should a window ever break window film offers protection from flying glass fragments by holding the glass together.
  • Used in both commercial and residential applications.
  • Manufacturer's Warranty


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Safety and Security Window Film

Madico Safety and Security films offer protection from flying glass in the event of impact. Available in awide range of tints, styles, and grades to fit your security needs, as well as the appearance of your building.


Protects against:

  • Vandalism
  • Severe weather
  • Accidents involving broken glass such as golf balls or construction accidents
  • Flying glass fragments by holding the glass together


Benefits:

  • 24/7 Safety & Security: film holds shattered glass together to protect against storms and vandalism
  • Provides Solar Protection: Blocks up to 99% of the sun's UV rays and reduces heat and glare.
  • Cost Savings: in the event of an impact, film is less expensive to replace than safety glass
  • Extensively Tested
  • Manufacturer's Warranty


Madico safety and security films have been extensively tested by independent testing facilities and meetsafety glazing criteria as defined by CPSC, the U.S. Consumer Product Safety Commission and Underwriters Laboratories.


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

SafetyShield® Window Film

SafetyShield® by Madico films and proprietary Anchoring Restraint Systems reduce the risk of death,personal injury, and property damage and loss caused by acts of terror, civil unrest, industrial explosions, or natural disasters. These well-engineered safety & security products provide 24/7 passive protection that can be relied on the instant a threat occurs, substantially improving security for all buildings.


SafetyShield films have been extensively tested by independent testing facilities and meet Safety Glazing criteria as defined by the U.S. Consumer Product Safety Council (CPSC) and Underwriters Laboratories.As a manufacturer, our SafetyShield solutions have been subjected to both high explosive charges as well as shock tube blast mitigations to meet or surpass GSA and ISO blast criteria. Where most manufacturers test for minimum code requirements, Madico's films have always met or exceeded the requirements of more U.S. and international standards for safety & security.


SafetyShield films and anchoring restraint systems are installed only by certified Madico SafetyShield Premier Partners who have been thoroughly trained in all aspects of the film and anchoring systems.


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Anti-Graffiti Film

Madico Graffiti Free films act as a sacrificial barrier to help control vandalism and provide a cost-effective alternative to replacing damaged glazing. Graffiti Free films are easily installed and replaced soyour glass will always look its best.

Common Applications:

  • Retail storefronts
  • Product displays
  • Schools
  • Transit systems
  • Elevators and escalators
  • Vending machines
  • Restroom mirrors
  • Museums


Graffiti Free is optically clear and distortion free and can be used on the interior or exterior surface of glass or other smooth surfaces. The film is removable for easy replacement without leaving a residue,improving turnaround time for maintenance.

Benefits:

  • Invisible vandalism protection
  • Easy installation and removal
  • Helps retain broken glass fragments
  • Protects against scratching, spray paint, and acid etching
  • Cost effective replacement when needed


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Decorative Window Film - Decolite® Series

Decolite® by Madico decorative films enhance the look of glass interiors and achieve the distinct look of etched glass at a fraction of the cost.

  • Easily retrofit existing glass with an array of classic patterns that complement any decor
  • Available in a wide variety of patterns and are truly customizable - ready to be cut into any design.
  • Create private, interior glass spaces while still welcoming in light.
  • Block up to 98% of damaging ultraviolet rays
  • Reduce glare for more comfortable work and home environments.
  • Hold glass together in the event of an accident and provide an excellent solution to make glass sliding doors more visible
  • Manufacturer's Limited Warranty


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

View Control Film

View Control decorative films offer a variety of decorative, privacy solutions.

  • Hide an object from view or highlight another.
  • Create levels of privacy from certain viewing angles
  • Mimic etched glass for a fraction of the cost
  • Alter the opacity of glass including blocking 100% of light transmission.


View Control films can be used to create visual effects between transparency and translucency as the viewing angle changes.

Common Applications include:

  • Glass conference rooms
  • Partition walls
  • Showrooms
  • Museums
  • Retail spaces


Request a Sample: Click Here


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Madico Window Film Modernizes the Ellis Building in Sarasota, Florida - Exterior Solar Grey 20

THE CHALLENGE

The Ellis Building is a twelve story high-rise located in Sarasota, Florida and built in 1968 as an “ultra-modern" office building complete withgreen glass and imported white marble columns. At that time, this was the first major commercial construction in downtown Sarasota in morethan 40 years. However, the building's 1960's design proved to be less than timeless when compared to the explosion of modern high-risebuildings that erupted nearby in recent years.The rows of dark green vision glass, between rows of opaque green spandrel glass, created a dated look when compared to the sleek coatedglass buildings around it. Recently, the Ellis Building's owners decided it was time to bring the landmark into the 21st century with a facelift. Theyconsulted with the design team at Benderson Development, a prestigious commercial property developer, to create an action plan.


THE SOLUTION

The Benderson Development design team proposed a plan that included washing the building to restore the luster of the white marble columns,painting the faded and chalky metal window framing and replacing all of the windows, 38,000 square feet of glass! It was quickly determinedthat the re-glazing element of the plan would not be a cost effective option. The team investigated alternative solutions and discovered Madico'sExterior Solar Grey, scratch-resistant window film.The application of Madico's Exterior Solar Grey 20 window film created a modern, uniform look on all of the building's windows, while alsomitigating heat and glare. In fact, the film will reduce electric consumption by over 200,000 kilowatt hours each year saving thousands of dollarsin cooling costs.


View Case Study PDF


Rated 5 based on 1 product reviews

Madico® Window Film has Saved Money and Reduced Carbon Emissions at the Safeco Plaza in Seattle, Washington – For 14 Years Running - Silver 30 (SRS 330) Solar Film

The Challenge
Where were you in 1996? The OJ Trial reached its dramatic conclusion, President Clinton was re-elected for his second term, Microsoft had just launched Windows 95...and Safeco Plaza in Seattle, Washington received a facelift with Madico®'s Silver 30 (SRS 330) window film. Since then, we've seen more OJ trials, presidential elections and Microsoft launches. But Madico's film still keeps saving money for the 50-story, 754,455 ft2 landmark building's ownership, who, incidentally, selected Madico after a competing film failed after only a short time “on the job."

The Solution
Madico's Silver 30 was chosen for several reasons. First and foremost, it provides energy savings through decreased demand on the air conditioning system. It delivers superior heat rejection - 70% of total energy rejected. The durable, scratch-resistant film also improves occupant comfort by blocking the sun's heat and glare and reducing fading of interior furnishings by rejecting 99% of harmful UV rays.

Other buildings in similar climates have had Madico window film installed for more than 20 years with minimal degradation in performance or appearance. Although this film was installed prior to the “green" movement, building owners who install solar control films often enjoy significant rebates from the state or federal government. These incentive programs are designed to motivate decision-makers to implement energy efficiency measures to reduce electricity consumption.


View Case Study PDF

Rated 5 based on 1 product reviews

Texas School District Improves Glazing Security Across 48 School Buildings - Clear 14 Mil film

The Challenge

A Texas school district needed to upgrade the safety and security of its 48 school buildings including elementary, middle, high school and alternative campuses. The district assembled a team of professionals including security consultants, law enforcement agents and architects to devise a comprehensive plan to increase the safety and security of the buildings and better protect the students, teachers and staff.


The average U.S. public school is more than 40 years old, and most have not had a major renovation in 12 years, states the U.S. Department of Education. This leaves a majority of school leaders looking to improve security within the constraints of the annual budget.


Madico's Solution

The team of professionals worked together and created a complete strategy for upgrading the safety and security of the schools. One component was to increase the security of the glazing systems through the installation of safety and security window film at all 48 schools.

The architect assigned to the project specified Madico® Clear 14 Mil film
along with DOWSIL™ 995 Silicone Structural Sealant and approached Sunset Glass Tinting of Houston, Texas to complete the installation. This clear, safety and security film provides 24/7 passive protection and holds shattered glass together in the event of impact. Its clear appearance does not alert would-be intruders that the protective film is in place and is extremely difficult to penetrate, delaying entry.


View Case Study PDF




Rated 5 based on 1 product reviews

El Pollo Loco Restaurant Chain Protects and Maintains its Establishments with Graffiti Free® Film

The Challenge
El Pollo Loco, a quick-service restaurant chain known for its authentically prepared flame-grilled, citrus-marinated chicken, freshly prepared ingredients and welcoming atmosphere, has been serving the Los Angeles, California area since the early 1980's. With continued expansion over the past 30 years, El Pollo Loco now operates over 400 company-owned and franchised restaurants in the Southwestern United States.

As part of its recent state-wide initiative to update the design of its California restaurants, the chain invested millions of dollars in the renovation of the look and layout of numerous locations. Once the face-lift was complete, management began to explore options that would allow the chain to maintain the fresh, updated look of each establishment and protect their investment.

The Solution
Team GK Glass Tinting delivered the solution, Madico®'s Graffiti Free®
film
. Graffiti Free film is designed to protect both glass and other smooth surfaces from harm. Optically clear and distortion-free, Graffiti Free window film acts a sacrificial barrier to protect glass from costly graffiti, etching, or high-traffic wear. After such an event has occurred, the damaged film is removed and a new layer is installed at a cost significantly less than the cost of removing and replacing the glass.

“I have been using Graffiti Free film for over 20 years and have never had a customer need to replace a window. The film does an amazing job of protecting the glass from damage," said Gil Guerra, owner of Team GK Glass Tinting.

El Pollo Loco chose to have the Graffiti Free film installed on the majority of its Los Angeles area restaurants as well as enter into a maintenance contract with the installer. The maintenance contract guarantees that any film-protected glass that is damaged by graffiti or etching will be quickly repaired through the application of a new layer of Graffiti Free film.


View Case Study PDF



Rated 5 based on 1 product reviews

Charlotte Motor Speedway Improves its Fans' Viewing Experience with Sunscape® Designer Window Film

The Challenge
For more than 50 years, Charlotte Motor Speedway has set the standard for motorsports entertainment and evolved into “The Greatest Place to See the Race." Nestled in the heart of NASCAR® country, the Mecca of Motorsports is the only race vacation destination where fans can immerse themselves in the sport by taking in an event at the legendary 1.5-mile superspeedway and visit the newly-opened NASCAR Hall of Fame in the same weekend.

The Charlotte Motor Speedway also features the exclusive “Speedway Club" which offers premium clubhouse seating to its members. The clubhouse seating area is indoors and offers impressive views of the track through 60 by 10 foot tall windows. While the expansive windows allow for optimal viewing they also let in a great deal of heat and can experience annoying glare. The Speedway Club windows have had window film installed on them in the past but managers of the Speedway desired an even higher performance film to further enhance their premium seating area's views.

The Solution
A Madico Sunscape dealer was contacted by the Speedway Club to offer a solution to improve the windows. Sunscape's Purelite 60 became the obvious choice due to its high heat rejection, low reflectivity and superior visibility at night.


View Case Study PDF

Rated 5 based on 1 product reviews

Amalie Arena Improves Dining Experience at its Firestick Grill with Sunscape® Designer Window Films

The Challenge
Amalie Arena is a sports venue located in Tampa, Florida, home to the Tampa Bay Lightning hockey team and a popular venue for concerts and events. Within the arena is the Firestick Grill, an upscale restaurant popular for dining before an event. A striking feature of the restaurant is the glass wall of windows showcasing Florida sunshine and city views. While the 4,603 square foot glazing system is beautiful, it created an unpleasant dining experience for many of the restaurant's patrons. The restaurant often had to re-seat customers due to complaints about the sun's rays shining down on them at their tables, making it difficult to see and heating up the space. Re-seating guests was an especially difficult request for the Firestick Grill due to the fact that the restaurant is often at maximum capacity in the hours prior to an event at the arena.

The Solution
Management at the Firestick Grill knew that something had to be done to minimize the powerful sun shining through the windows and making diners uncomfortable. However, due to the large size of the glazing system their options were limited.

In researching how best to achieve their primary goal of glare reduction, management reached out to The Enpro Group for consultation. “We conducted a thorough on-site evaluation of the restaurant, taking into account the existing glazing systems already in place in other parts of the arena, said Chris Weinhardt of The Enpro Group. We ultimately suggested Sunscape's Starlite 18 for the Firestick Grill as it would best match the existing exterior glazing as well as provide the best glare and heat reduction for the interior space. The Starlite 18 film also offers a less reflective appearance on the inside, while still providing outstanding benefits in solar energy and light control."


View the Case Study PDF

Rated 5 based on 1 product reviews

New Bank Building Improves its Energy Efficiency and Occupant Comfort with Sunscape® Designer Window Film

The Challenge
Southeast Bank based in Knoxville, TN built a new four-story commercial building to house their local branch, service call center, mortgage office and executive offices. The beautiful new facility was built with energy efficiency in mind and that mindset continued in the selection of the building's finishes.

The management staff had already experienced the benefits of window film at their previous location and knew that installing film on the new building was a necessity. Prior to the new space being occupied, staff met with several local window film dealers to select an installer who would be able recommend the best product and meet their high expectations.

The Solution
Promark Window Tinting was selected as the installer of choice due to the company's expertise and large range of high-end product offerings. To best meet the glare and heat reduction concerns of the bank, while still providing a film with a strong aesthetic appeal, Promark suggested Sunscape Purelite 40. Where soft light is the desired effect, this technologically-developed window film allows excellent solar protection while providing a very soothing view and appearance.


View Case Study PDF


Rated 5 based on 1 product reviews

Commercial Building in Spain Improves Energy Efficiency and Updates Look with Madico Exterior Window Film - Solar Bronze 20 Exterior Film

The Challenge

An inefficient and visually unappealing glazing system plagued a large commercial building in Barcelona, Spain. Built in the 1980's, the building lacked sufficient insulation leading to temperature disparities and an overworked HVAC system. The exterior glazing aesthetic was also dated and lacked cohesion due to the mismatched look of the windows.


The building's facility manager sought out a solution that could both improve the energy efficiency of the building and its visual appearance.


The Solution

The building manager selected DTI Solar Protection Solutions, S.L.U. to evaluate the building and provide a solution. The professional installers at DTI suggested Madico's Solar Bronze 20 Exterior film to improve energy efficiency, increase thermal comfort and create a uniform bronze color on the exterior of the windows. Madico's bronze film features a neutral tone that appealed to the customer over other shiny or copper colored bronze films found in the industry.


The benefit of an exterior film application over a traditional interior film application is the improved visual appearance of the windows. Exterior films also greatly improve a building's existing glazing system by lowering the solar heat gain coefficient and improving its U factor. Exterior films solve many installation challenges including inaccessible interior windows, multi-pane or laminated glass, and insulated glass units.



Rated 5 based on 1 product reviews

Nova 70 Protects English Wine Shop's Fine Wines from Damage Due to Overheating

THE CHALLENGE
The Whalley Wine Shop is a wine merchant located in the picturesque village of Whalley in Lancashire, England. Established in 2010, this award-winning family-owned business offers over 1,000 different wines as well as a wide range of ports, sherries, malt whiskeys and other spirits. Since opening, the wine shop faced the challenge of the sun's heat coming through the large storefront windows resulting in overheated and spoiled wines. In some cases the wines heated up so much that the corks actually popped out! The cost of damaged stock meant that the Whalley Wine Shop needed to find a solution.

“We'd looked at a number of ways to try and solve this problem," explained Mr. Jones, owner of the Whalley Wine Shop. Initially we'd thought about blinds, but the last thing I wanted to do was stop customers from looking into the shop and seeing the products we offer. Another option was an awning; however, with the village's strict codes we would have to get planning permission which is very expensive and involves a lot of work." Mr. Jones finally decided to contact ARC Window Films in search of a more aesthetically pleasing and cost effective solution.


THE SOLUTION
After completing a site survey and overall assessment of the Whalley Wine Shop's unique needs, ARC Window Films recommended that Madico Nova 70, a spectrally selective window film, be applied to the large windows at the front of the store. This specialized product rejects high levels of solar heat, yet also allows a lot of visible light through the windows, keeping the interior bright.


View Case Study PDF



Rated 5 based on 1 product reviews

Madico® Window Film Saves Money by Reducing Energy Usage at Reunion Park Building in Austin, Texas. - Silver 20 (SRS 220) Solar Film

The Challenge
The 32-year old Reunion Park building is located in Austin, Texas, where the sun shines 300 days per year and summer temperatures exceed 90 degrees F over 80% of the time. Humidity is also a factor, with summer averages topping 67% due to the proximity of the Gulf of Mexico. In other words, Austin weather makes it difficult and costly for building owners to provide a comfortable environment for their occupants. Take Reunion Park, for example. Despite having installed light bronze tinted single pane glass, the building management team frequently received complaints of high temperatures and glare. A lack of privacy was also an issue, particularly for ground-floor tenants where pedestrians could easily see inside the building.

The Solution
Madico®'s Silver 20 (SRS 220) was installed in December 2009. This film was chosen for several reasons. First and foremost, it provides energy savings through lower air conditioning costs. It offers superior heat rejection - 81% of total solar energy rejected - while improving occupant comfort by blocking solar heat and reducing glare. The scratch-resistant film also reduces fading of interior furnishings by filtering 99% of harmful UV rays.

Madico Silver 20 is backed by a 10-year warranty, though buildings in similar climates have had Madico window film installed for more than 20 years with minimal degradation in performance or appearance. Eager to support energy-efficient facilities, Austin Energy provided a 20% rebate to offset the initial investment. Similar rebates, designed to motivate facility owners and managers to reduce electricity consumption, are offered by many energy providers.


View Case Study PDF


Rated 5 based on 1 product reviews