Planiseal VS Fast is a fast-curing, alkali-resistant, two-component, 100%- solids epoxy coating that effectively stops moisture-related problems with floor coverings. In all cases, moisture vapor emission rates (MVERs) of up to 25 lbs. per 1,000 sq. ft. (11,3 kg per 92,9 m2) per 24 hours are reduced to below the limit of 3 lbs. per 1,000 sq. ft. (1,36 kg per 92,9 m2) required for many types of finished flooring, when the designated film thickness is applied. Applied in a single-coat application system, Planiseal VS Fast features an accelerated cure that enables priming for subsequent installation of selfleveling underlayments as fast as 4 to 5 hours after placement. Once installed, Planiseal VS Fast is compatible with a wide number of primers and adhesives typically used with flooring installations, such as tile, vinyl composition tile (VCT), carpet, sheet vinyl, wood and other floor-finishing products.
Rated 5 based on
1 product reviews