COPPER for reliable longevity, TITE for a secure water tight fit. The Copper-Tite is retro-fit drain made up of a copper body, ABS clamping ring (standard), polyethylene strainer (standard) and expanding tape to prevent water back-up issues.FEATURESQuick and easy to installCopper body New clamping ring style for single-ply systemsBolt in place polyethylene strainer Expanding tape to prevent water back-up issuesOPTIONSAluminum strainer2-3/4" low profile aluminum strainerCast iron strainer Aluminum clamping ringMetal clamping ringCast iron overflow ringTPO coated flangePVC coated flangeAvailable is sizes of 2", 3", 4", 5", 6", 8" and 10" (available in non-standard sizes)Custom fabrication availableRetrofit Drains BrochureCopper-Tite Data Sheet
Rated 5 based on
1 product reviews