MARATHON'S UNI-BOOT provides a permanent watertight and maintenance free means for penetrating roof systems. The UNI-BOOT is able to be used on all types of roof systems while eliminating the need for pitch pans. Made from EPDM, rubber caps and spun aluminum base, the UNI-BOOT eliminates roof leaks from roof penetrations.FEATURESEPDM black cap made for maximum resistance to weathering, ozone, UV, and extreme hot and cold temperaturesNew caps are mechanically sealed to dual beads on the Uni-Boot Aluminum base and grooves on the inside of the EPDM CapProvides a permanent, watertight and maintenance free seal around pipe. Stainless steel clamps provided to give added protection for pipe sealEach Cap accommodates 1/4", 3-7" pipe sizesTwo steel band provided (3"-5" and 5"-7")9-3/4" tall with rubber boot, 14" flange, 8" diameter stack and 6-1/4" aluminum baseOPTIONSEPDM white capTPO coated flangePVC coated flangeUNI-BOOT Data SheetRoofing Accessories and Equipment Brochure
Rated 5 based on
1 product reviews