Innovative and superior-performing solar fabrics provide maximum daylight management and protection against damaging UV rays and glareEuroVeil CollectionThis series consists of a thin, fine, see-through screen cloth for window shading. It features a soft texture in a broad range of colors, is ideal for office interiors, and complements today's minimalist architecture.EuroTwill CollectionThis series features a sophisticated interwoven pattern of yarns in a reversible broken twill weave design. It is composed of fine polyester yarns with a PVC coating.ThermoVeil® CollectionThis series is a technically advanced, lineally woven fabrication, which is washable, flame retardant, and fade resistant. The series' features also contribute toward a healing environment by helping health-care patients take advantage of therapeutic natural light and views to the outside while offering privacy at night.ThermoVeil® 0900 Series, 1000 Series - This is a linear-woven shade cloth featuring a dense vertical weave that is flame retardant and fade resistant.ThermoVeil® 1700 Series, 1500 Series, 1300 Series, 2100 Series - This series is composed of a technically advanced material woven in a 2 x 2 basket-weave pattern. Its weave provides a uniform scrim effect at the window wall with an appropriate density for sun control.
Rated 5 based on
1 product reviews