The HPCI Barrier™ metal wall panel is an air, water, thermal and vapor barrier panel that can be used behind any type of faCade. The HPCI barrier back-up panel is installed in a horizontal orientation completely outside the structural supports. There are no thermal bridges to reduce the energy efficiency of the wall. HPCI Barrier is quick and easy to install and provides an economical solution to conventional air, water, thermal and vapor control without sacrificing thermal efficiency. Product Showcase Data Sheet Guide SpecificationsLoad Span Tables
Rated 5 based on
1 product reviews