Our Solid Plastic material provides an excellent choice for high traffic and vandalism-prone washrooms. All doors, panels, and pilasters are constructed of 1" solid plastic High Density Polyethylene (HDPE). This material features homogeneous color and material compound throughout. Our Solid Plastic is scratch, dent, and graffiti resistant, and will never rust. We offer 25 popular colors, with heavy gauge stainless steel shoes and full-length aluminum brackets that add strength and stability to the installation. This type of material construction is perfect for schools, stadiums, office buildings, parks, airports, or any high-traffic washroom. Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Rated 5 based on
1 product reviews