Solid Surface toilet partitions are perfect for applications where rugged durability, ease of maintenance, and practical elegance are important considerations. The material is a homogeneous solid acrylic-modified polyester with natural fillers, colorants, and granulates. All edges are beveled and polished and the material comes with a Class “A" fire rating. The material is available in a large variety of luxurious colors and patterns. The material is solid and nonporous, making it impervious to water, moisture, and heat. It has natural anti-microbial features and does not support the growth of mold, mildew, and bacteria, making the material ideal for healthcare facilities and the hospitality sector, where sanitation is of utmost importance.
Powder coated steel is popular for its economy and durability. The galvanneal steel provides strong adhesion for a durable smooth powder painted finish. This surface is three times more resistant to humidity and salt spray than solvent based painted finishes. It's easier to clean, and is available in many colors. System features emergency outside access to stall.
Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Stainless steel lends a feeling of luxury and a modern appearance to any washroom environment. Stainless steel proves to be a wise selection for its ease of cleaning, durability, and resistance to humid conditions. Optional solid plywood core provides for an extra strong virtually vandal proof installation.
Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
The Dur-A-Tex™ line of partitions is a highly durable, value added, textured surface steel partition. A proprietary two-coat paint process developed by Metpar on galvanized steel increases the durability, plus improves resistance to graffiti and corrosion. This process vastly improves service life of the product. The textured surface of Dur-A-Tex' gives a rich, upscale appearance to the decor of all environments and applications.
Click here for demonstration video
Beautiful appearance with tremendous flexibility. Plastic laminate requires minimal care, coupled with low initial cost. The finish is available in many designer colors and wood grain textures to appeal to any decorating taste, and will resist any cosmetic damage. Hardware features emergency outside access to stall.
Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Our Solid Plastic material provides an excellent choice for high traffic and vandalism-prone washrooms. All doors, panels, and pilasters are constructed of 1" solid plastic High Density Polyethylene (HDPE). This material features homogeneous color and material compound throughout. Our Solid Plastic is scratch, dent, and graffiti resistant, and will never rust. We offer 25 popular colors, with heavy gauge stainless steel shoes and full-length aluminum brackets that add strength and stability to the installation. This type of material construction is perfect for schools, stadiums, office buildings, parks, airports, or any high-traffic washroom.
Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
Solid Phenolic is a unique material designed especially for full water contact. It is ideal for high humidity areas, or where hose-down cleaning methods are used. The superior strength of phenolic offers many advantages, including overall damage resistance. Phenolic exceeds the Fire Protection Association's recommendation for smoke production. The finish is available in many designer colors and wood grain textures to appeal to any decorating taste. Hardware features emergency outside access to stall.
Material is available in Overhead Braced ( shown), Floor Braced, Ceiling Hung, and Floor to Ceiling mounted design.
The Dorian provides the maximum in personal privacy. The style provides complete head-to-toe coverage, which meets the stringent standards required by Eastern and Middle Eastern cultures. The Dorian model is available in all material types - Powder Shield, Stainless Steel, Polly, Plastic Laminate, and Phenolic. Many differant elevations available -3" elevation is shown.
Material is available in Overhead Braced, Floor Braced ( shown ), Ceiling Hung, and Floor to Ceiling mounted design.
Solitude provides a contemporary, high quality sleek appearance through aesthetically pleasing clean lines, flush fronts, and no visible fasteners. Specifically designed flush front and overlapping vertical edges ensure door and pilaster meet edge-to-edge for no-peek maximum privacy. Low floor clearance provides for enhanced privacy with elegant foot supports that are stepped back to achieve the appearance of a floating wall of partitions. The phenolic material is extremely durable, and its waterproof properties makes this system an ideal choice for toilet, changing, and shower cubicles. Solitude design offers a superior high-end appearance that creates an unrivaled architectural statement for areas where luxury and uncompromising style are essential.
Solitude provides a contemporary, high quality sleek appearance through aesthetically pleasing clean lines, flush fronts, and no visible fasteners. Specifically designed flush front and overlapping vertical edges ensure door and pilaster meet edge-to-edge for no-peek maximum privacy. Low floor clearance provides for enhanced privacy with elegant foot supports that are stepped back to achieve the appearance of a floating wall of partitions. The phenolic material is extremely durable, and its waterproof properties makes this system an ideal choice for toilet, changing, and shower cubicles. Solitude design offers a superior high-end appearance that creates an unrivaled architectural statement for areas where luxury and uncompromising style are essential.