The Signature 800 series is the most manufactured and continuously “in-use" operable partition system design in the world and only available in North America from Moderco. The combination lightweight, high strength, steel reinforced aluminum frame has been in continuous service for over 40 years. Available in single, paired or electric continuously hinged configurations, single piece panels as high as 33, independently tested STC values as high as 55 and with extended warranty options, Signature is Moderco's premiere system that will provide the user with years of trouble free service.
Rated 5 based on
1 product reviews