Acousti-Clear®, a new innovation in space management and room design by Modernfold, Inc., delivers the ultra-sleek contemporary aesthetics of aluminum and glass with highly desired sound separation, all courtesy of a new and innovative glass wall system.Modern design is characterized by its clear, elegant transparency. But a basic requirement still exists-to use space effectively and efficiently in terms of acoustics and aesthetics.Acousti-Clear® successfully unifies these two previously contradictory demands by offering the modern design elements of glass while providing the ability to customize your space demands with privacy and sound control. Acousti-Clear® Motorized:Acousti-Clear® Motorized partitions eliminates any and all set-up concerns with its innovative ComforTronic® motorized seal system. Once the single panel is pushed into place, motorized top and bottom seals activate to provide a constant and perfect seal every time to maximize acoustics. Optional motorized venetian blinds Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options Custom Glass, Veneer, Wilsonart® Laminates.MorphGlas™ or Venetian Blind Privacy Options51 STC & 45 STC Glass Partition. Acousti-Clear® Automatic:For the cost conscious, Acousti-Clear® Automatic partitions feature Modernfold's innovative seal system,which automatically sets both top and bottom seals by simply advancing each panel forward into the adjoining panel with no cranks to turn or buttons to push. Single and paired panel systems Maximum flexibility for challenging or complex layout issues Newly designed glass expandable panel Full glass wall experience while controlling the sound between spaces Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options Custom Glass, Veneer, Wilsonart® LaminatesGlass Pass Door for Unobstructed Line of-Sight51 STC & 45 STC Glass PartitionsAcousti-Clear® Demountable: Unlimited flexibilityAcoustical control45 or 51 STC acoustical rating when constructed with glass panels and a 50 STC rating when constructed with solid panelsClear Anodized or Satin Stainless Aluminum, over 200 Classic RAL PowderCoat OptionsCustom Glass, Veneer, Wilsonart® LaminatesComfortDrive® Automated Self-Driving Panel SystemConvenience and automation are two highly desired features of movable walls. With ComfortDrive®, Compactline® glass panels can be moved to a variety of individually pre-programmed positions under fully automatic control. The control interface takes the form of a user-friendly touch pad that can be programmed to maximize your space in a variety of applications.Fully automatic operation at the push of a buttonExceptional convenience with dynamic opening and closing speeds of up to 30ft. per minuteEasy operation with user friendly touch padHigh level of safety ensured by an integrated monitoring system that stops and reverses the panel on contact with an obstacleUL® 325 safety-tested and certifiedPanels individually programmable for custom configurationsSingle panel weights up to 325 lbsSegmented and curved track layouts also possible
Rated 5 based on
1 product reviews