Weather resistant frameless opening glass wallTested and Rated for Air and Water Infiltration and Structural Windload Frameless All Glass Single Track Sliding System ADA Compliant Floor Track with Engineered Water Management System In moderate climates: Use to create an indoor/outdoor lifestyle in living rooms, dining rooms, and kitchensIn colder climates: Extend the seasonal enjoyment of outdoor patios, three season rooms, or porches. Create a transparent shelter from the elements without inhibiting the connection to the outdoorsIn commercial settings or sport venue applications: Provide maximum viewing and unobstructed sightlines even when closed
Rated 5 based on
1 product reviews