Omega II Fence Systems

Security Fence
Safety Guardrail System

CONTACT INFO
1735 St-Elzear Blvd. W.
Laval, QC, Canada H7L 3N6
Toll Free: 800-836-6342
Phone: 450-686-9600
Metaltech
Toll Free: 800 363-7587
Phone: 450-681-6440

Continuing Education Logo
Request for information Omega II Fence Systems Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

Fence Systems  

Developed to fit the lay of the land, the Omega Architectural' adds beauty and ambience with a uniquely modern fence design that enhances the appearance and security of every property it surrounds. It allows you to illuminate your high-caliber image right through the fence.
  • Blends with traditional and modern architecture
  • Reinforcing V-bends
  • See-through panels
  • Simple cost effective installation
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
The ECO combines strength, simplicity and flexibility. The ECO consists of an assembly of two welded wire panels that protects plants and foliage. The innovative bracket system allows easy access for plant maintenance.
  • Designed with Omega security fence panels
  • Available with Elite and Secur double wire
  • Increased privacy
  • Green project enhancer
  • Distinctive unique design
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
The Harmony fence system captures the essence of your surroundings and completes it with serenity. Designed primarily for residential and public area use, the Harmony will provide a creative and durable alternative, adding beauty, style and security to any project.
  • Appealing curvaceous design
  • Reinforcing V-bends
  • See-through panels
  • Sleek panels without top rail and bulkiness
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
Designed for areas with heavy public usage and to satisfy a greater need for protection. The rigid and contemporary ELITE fence system provides a truly creative and durable alternative to current fence systems, without the bulkiness. ELITE offers an urban modern look adaptable to traditional or modern concepts.
  • Blends with traditional and modern architecture
  • Double wires resist vandalism
  • See-through panels
  • Simple cost effective installation
  • Difficult to cut and climb
  • Versatile post and flange system
  • Brackets and hardware for all installation
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
Addressing the many drawbacks associated with chain link fencing, our distinctive and modern EVOLUTION fence system, in galvanized finish only, is constructed of strong, rigid panels that eliminates unravelling and deters climbing. EVOLUTION panels are perfect to retrofit existing chain link fence, thereby improving the look while maintaining the security of any site.
  • Excellent for upgrading existing chain link projects
  • Galvanized
  • Double wires resist vandalism
  • See-through panels
  • Simple cost effective installation
  • Difficult to cut and climb
  • Brackets and hardware for round and square posts
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS
Realizing security issues, facility administrators naturally understand the need to be protected without the feeling of being imprisoned. By combining features such as non-obstructive see-through panels and our strongest welded wire SECUR, is made to resist the onslaught of even the most motivated trespassers.
  • Urban modern look
  • Double wires resist vandalism
  • See-through panels
  • Difficult to cut and climb
  • Versatile post and flange system
  • Brackets and tamper proof hardware for all installation
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS
The proactive solution for projects that need anti-climb, vandal resistant and high security fencing.
  • High Security
  • Anti-climb
  • Anti-cut
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED DATASHEETS

The CLASSIC panel is the answer to our customers' request for an ornamental option. The clean lines are created with solid steel rods which are hot-dipped galvanized and powder coated. Brackets were designed after receiving recommendations from installers to ensure we maintained our user-friendly installations.


Our Engineering Department took advice from Landscape Architects, Architects and Designers to ensure panels met certain codes while maintaining a style design. The CLASSIC system is available with matching gates, just like the rest of our products.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Gratings  

OMEGA 10 is widely used for its rectangular design. This pattern offers the architect extensive design versatility. Made with a combination of flat vertical bars and round horizontal bars.

  • Versatile and attractive rectangular pattern

  • Rigid and secure electro-forge welded material

  • Cost effective security

  • Maintenance-free

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

The square mesh pattern of the OMEGA 20 is the ideal solution for industrial and commercial applications by visually enhancing the appearance of strength, rigidity and security. Made with flat vertical bars and round horizontal bars.

  • Square mesh provides visual symmetry

  • Superior strength-to-weight ratio

  • Unobtrusive security

  • Maintenance-free

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Louvers  

Louvered fencing system is made up of flat horizontal elements and round vertical bars. OMEGA 80 screens what is behind the fencing with 80% visual concealment and 45% free airflow, allowing air and light to pass through.

  • Effective view blocking of 80%

  • Elegant way to screen required areas

  • Rigid louvered panels

  • Excellent free-air flow and slight natural lighting

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

The solution where a minimal amount of visual access is a requirement. OMEGA 100 provides 100% concealment and 35% free-air flow by combining louvered bars and permanently welded round cross bars hidden behind the panel.

  • 100% view blocking

  • Perfectly designed to conceal equipment or enclosures

  • Rigid louvered panels

  • Excellent ventillation

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Perforated Panels Fences  

Want to play off of shadows, lighting, images on sidewalks without any additional material on the site? Use the Omega II perforated panels! A new design from the original trusted fence company.

Highly versatile system.

  • Elegant way to screen required areas

  • Secured by tamper proof hardware

  • Select from our pattern library or request your own.

  • Maintenance-free.


Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Gabions  

Our architectural gabion solutions are installer friendly and can easily adapt to all types of projects: Landscaping, urban, green spaces and custom! Take the opportunity to add color, lighting, glass, rock designs, vines or extra seating to create the perfect environment.

  • Elite, Evolution double wire or 2" mesh panels

  • Custom cut to size with customized attachments

  • Easy to install


Color Chart

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Omega II Fence Calculator App  

Quick, accurate and easy to use fence calculator, created for Landscape Architects and Fence Installers who specifies and/or installs Omega II Fence Systems.
Rated 5 based on 1 product reviews

Rooftop Safety Products  

COLLECTIVE PROTECTION 

Install a safety guardrail system to provide collective protection for all visitors to your roof. 

 

WILL NOT DAMAGE ROOF STRUCTURES 

Prevent the risk of water infiltration and other potential damage while respecting the highest of safety standards. Modular and self-supporting, the Metaltech guardrail works with a counterweight system that generates the force required to withstand loads and avoid falls without perforating the roof membrane. 

 

QUICK SETUP 

Reduce your installation costs with the Metaltech guardrail systems. Our ultra-light aluminum tubes can be installed quickly requiring only a few tools and no need for welding. VERSATILITY OF THE METALTECH GUARDRAIL SYSTEMS Get more potential applications with a versatile modular product that has the advantage of being easily modified and adapted to your working needs. It can be used to provide the required safety to your employees conducting work on your roof as well as in a factory setting. In fact, our systems are perfect in any situation requiring fall protection. Use our sturdy bases for both your guardrail products and your Metaltech temporary fences! 

 

FREEDOM OF MOVEMENT 

You will no longer have the responsibility of ensuring that your workers and contractors are tethered to a safety line. Furthermore, you will eliminate the clutter associated with harnesses and lanyards. Safety is maintained at all times while work is performed free of restrictive harnesses and lanyard. 

 

STURDY PRODUCT FOR RELIABLE PROTECTION GUARANTEED FOR 10 YEARS 

Choose highly reliable protection with the Metaltech guardrail systems. Designed with sturdy bases, galvanized steel brackets and strong aluminum tubes that will resist rust and oxidation, will not deteriorate with rain and will be able to withstand variations in temperature. Choose a solution with a 10-year warranty! 

 

REDUCED ADMINISTRATIVE LOAD 

Reduce the administrative load of purchasing, maintaining, certifying and inspecting traditional fall arrest systems and training employees. COMPLIANCE WITH MAXIMUM SAFETY STANDARDS Exceed safety standards in the scaffolding field and ensure full compliance with the Building Code and its regulations. Meets and exceeds these standards : 

 

PREVENTION SYSTEM 

Use a system that prevents accidents with a guardrail solution instead of a corrective system with harnesses and lanyards. AESTHETIC INSTALLATION Choose a solution that fits your roof. Practical and durable, the free-standing guardrails are maintenance free and can also be painted.

 

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS
  • QUICK SETUP. NO PERFORATIONS OF THE ROOF
  • DURABLE AND RESISTANT
  • CAPACITY TO CONVERT THE WARNING LINE TO A REGULAR GUARDRAIL        
  • HIGH VISIBILITY IN THE FOG AND IN SNOW STORMS
  • LOW-COST SAFETY SOLUTION

 

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS