Available in both flush-mounted and surface-mounted styles. Complement all PRO-TEK handrail and wall protection components and are available in the same range of colors.
Frame guards, door edge guards, kick plates, push plates, knob protectors: in vinyl and stainless steel. Select from 60 standard or unlimited customized colors to compliment Pro-Tek line.
Unique tetra-lobal shaped fibers provide 3 times the dirt collection capability of standard nylon carpets. Designed specifically for high traffic commercial entrances.
Interlok Rubber Floor Tile with knob back provides unmatched durability in ice skating arenas, locker rooms, ski lodges, wet areas and industrial flooring applications.
Heavy-Duty Premium-Grade Recycled Rubber offers excellent impact absorption and are ideal as auxiliary matting in combination with Gymtile or Hid-N-Lok interlock flooring systems.
Easy to clean. For high-abuse, high-traffic areas such as hotel weight rooms, club flooring, multiuse recreation areas, game rooms, golf clubs, weight rooms and lobby entrances.