The Pellerin Milnor Corp. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Pellerin Milnor Corp.
CONTENT
25-80 lb. Cabinet Style Washer-Extractors image

25-80 lb. Cabinet Style Washer-Extractors

The MWT/R Series cabinet style washer-extractors features large cylinder perforations, efficient inverter drives, durable galvanized steel frames, and double water seals. Designed to save water, energy, and money without compromising wash quality, the MWT/R Series offers three easy-to-use control systems, including E-P OneTouch® control, E-P Express® control, and E-P Plus® control. Combining versatility with Milnor quality, the value-priced MWT/R Series will suit any laundry's needs. MWT12E5 - 25 lb., E-P One Touch® controlMWT12X5 - 25 lb., E-P Express® controlMWT12J5 - 25 lb., E-P Plus® controlMWT16E5 - 35 lb., E-P One Touch® controlMWT16X5 - 35 lb., E-P Express® controlMWT16J5 - 35 lb., E-P Plus® controlMWT18E4 - 45 lb., E-P One Touch® controlMWT18X4 - 45 lb., E-P Express® controlMWT18J6 - 45 lb., E-P Plus® controlMWT27E5 - 60 lb., E-P One Touch® controlMWT27X5 - 60 lb., E-P Express® controlMWT27J5 - 60 lb., E-P Plus® controlMWR36J4 - 80 lb., E-P Plus® control
Rated 5 based on 1 product reviews
T Series Washer-Extractors image

T Series Washer-Extractors

The T Series washer-extractors are equipped with the E-P Express® control, RinSave® water saver software, standard stainless steel skirting, streamlined door design, and easy-to-use door handle. The latest design features a continuously welded frame with fewer bolt holes required and smaller footprint. 30015 T6X - 40 lb.30022 T6X - 60 lb.
Rated 5 based on 1 product reviews
Rigid Mount Washer-Extractors with E-P® Plus Control image

Rigid Mount Washer-Extractors with E-P® Plus Control

This rigid-mount washer-extractor line is equipped with the highly programmable E-P Plus® control, standard stainless steel skirting, streamlined door design, and easy-to-use door handle. The latest design features a continuously welded frame with fewer bolt holes required and smaller footprint. RinSave® water saver software is standard on this product line and reduces up to two rinse steps, saving water, energy, and time without compromising wash/rinse quality. 30015 VRJ - 40 lb.30022 VRJ - 60 lb.
Rated 5 based on 1 product reviews
V Series Washer-Extractors image

V Series Washer-Extractors

The V Series rigid-mount washer-extractor line has many valuable features including: highly programmable MilTouch™ touchscreen control, a door design with easy-to-use handle, continuously welded H-frame for maximum durability, and 300 G high speed extract on certain models. The washers' cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load.30015 V8Z - 40 lb.,300 G extract30022 V8Z - 60 lb.,300 G extract 36021 V5Z - 80 lb.,150 G extract36021 V7Z - 80 lb.,300 G extract36026 V5Z - 100 lb.,150 G extract36026 V7Z - 100 lb.,300 G extract42026 V6Z - 140 lb.,300 G extract 42030 V6Z - 160 lb., 300 G extract
Rated 5 based on 1 product reviews
400G Rigid Mount Washer-Extractor image

400G Rigid Mount Washer-Extractor

The 400 G rigid-mount washer-extractor has many exclusive features including: highly programmable MilTouch™ touchscreen control, RinSave® water saver standard, continuously welded H-frame that fits through a 3'-0" door, and stainless steel skirting standard. Milnor's VZZ washer-extractors can reach up to 400 G's for excellent moisture removal. From precise basket rotation (wetcleaning capable), programmable water levels (+/- 1/10 of an inch), overnight soak, the VZZ rigid-mount washer-extractor is highly programmable to suit any laundry's needs.30015 VZZ - 40 lb.30022 VZZ - 60 lb.
Rated 5 based on 1 product reviews
Suspended Washer-Extractors image

Suspended Washer-Extractors

The X Series suspended washer-extractor line now features the enhanced MilTouch-EX™ touchscreen control, which allows the user complete access to the machine's function at every level and wash/rinse step (within safety limits). The MilTouch-EX™ control can be interfaced with specialized options such as metered water and integrated reuse tanks.The X Series also features a four-point dynamically tuned SmoothCoil™ suspension, which allows for a more compact design and reduces maintenance. The washer's cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load. 30022 X8R - 60 lb.36026 X8R - 100 lb.42026 X7R - 140 lb.42032 X7R - 170 lb.
Rated 5 based on 1 product reviews
MWF Series Suspended Washer-Extractors image

MWF Series Suspended Washer-Extractors

Featuring unsurpassed wash quality, thoughtful design, and innovative controls, the MWF Series suspended washer-extractor promotes savings and programming flexibility fit for both commercial and industrial laundry application. These models are available with E-P Plus® control or MilTouch™ controls. The robust design featuring tapered roller bearings promotes proper basket alignment and longer life for the machine, while the industrial frame allows for maximum durability. RinSave® water saver software is standard on this product line and reduces up to two rinse steps, saving water, energy, and time without compromising wash/rinse quality. The MWF-Series also features a four-point dynamically tuned SmoothCoil™ suspension which allows for a more compact design and reduces maintenance. The SmoothCoil suspension also comes equipped with rubber springs designed to isolate vibration and deliver smooth performance. The washer's cylinder features tall ribs for enhanced M.A.F. (Mechanical Action Factor) and superior open area which promotes greater interchange of chemistry and water in the load, thus reducing rewashes and increasing linen life. MWF27J8 - 60 lb., E-P Plus® controlMWF27Z8 - 60 lb., MilTouch™ controlMWF45J8 - 100 lb., E-P Plus® controlMWF45Z8 - 100 lb., MilTouch™ controlMWF63J7 - 140 lb., E-P Plus® controlMWF63Z7 - 140 lb., MilTouch™ controlMWF63C7 - 140 lb., tilt, E-P Plus® controlMWF63Y7 - 140 lb., tilt, MilTouch™ controlMWF77J7 - 170 lb., E-P Plus® controlMWF77Z7 - 170 lb., MilTouch™ controlMWF77C7 - 170 lb., tilt, E-P Plus® controlMWF77Y7 - 170 lb., tilt, MilTouch™ controlMWF100J7 - 220 lb., E-P Plus® controlMWF100Z7 - 220 lb., MilTouch™ controlMWF100C7 - 220 lb., tilt, E-P Plus® controlMWF100Y7 - 220 lb., tilt, MilTouch™ controlMWF125J7 - 275 lb., E-P Plus® controlMWF125Z7 - 275 lb., MilTouch™ controlMWF125C7 - 275 lb., tilt, E-P Plus® controlMWF125Y7 - 275 lb., tilt, MilTouch™ control
Rated 5 based on 1 product reviews
Aseptic Barrier Washers image

Aseptic Barrier Washers

Single-pocket MWB Series Aseptic Barrier washers combat recontamination of clean hospital laundry. Built into a barrier wall, the washer has two doors, one on the clean side and one on the soiled side. Door safety interlocks and positive/negative air pressure prevent contaminates from migrating. Equipped with the Milnor MilTouch-EX™ touchscreen control, the user is allowed complete access to the machine's function at every level and logs can be retreived for review.MWB26Z - 60 lb.MWB45Z - 100 lb.MWB70Z - 155 lb.MWB90Z - 200 lb.
Rated 5 based on 1 product reviews
Divided Cylinder and Divided Cylinder Staph-Guard® Washer-Extractors image

Divided Cylinder and Divided Cylinder Staph-Guard® Washer-Extractors

Divided-cylinder washer-extractors and divided-cylinder Staph-Guard® washer-extractors feature the MilTouch™ control, an advanced microprocessor which offers 100 wash formulas (98 programmable). Self-diagnostics reduce downtime.Divided-cylinder washer-extractors have two pockets for faster loading and loading, accurate temperature controls for precision, and RinSave® water saver for efficienct use of resources.42044 WR2/WR3 - 220-245 lb.60044 WR2/WR3 - 450-500 lb.72044 WR2 - 650-725 lb.StaphGuard® washer-extractors have an air circulation system to prevent cross-contamination in healthcare barrier laundries. 42044 SR2/SR3 - 220-245 lb.60044 SR2/SR3 - 450-500 lb.72044 SR2/SR3 - 650-725 lb.
Rated 5 based on 1 product reviews
48040 F Series Washer-Extractors image

48040 F Series Washer-Extractors

Pellerin Milnor's 48040 F-Series 275 lb. (125 kg) capacity washer-extractors are available in stationary and two-way tilt with E-P Plus® or MilTouch™ controls. The washer's load angle (12 degrees ) allows for goods to be loaded quickly. The unload angle (12 degrees ) gravity assists the goods to fall forward to a waiting cart. This series features a low profile for ceiling clearance and 16 liquid supply ports, making it ideal for any commercial laundry. 48040 F7J - 275 lb., non-tilt, E-P Plus® control48040 F7B - 275 lb., tilt, E-P Plus® control48040 F7Z - 275 lb., non-tilt, MilTouch™ control48040 F7D - 275 lb., tilt, MilTouch™ control
Rated 5 based on 1 product reviews
M Series Washer-Extractors image

M Series Washer-Extractors

The industrial M Series washer-extractors line has features include the innovative SmoothCoil™ suspension system, 21 degrees two-way tilting for efficient loading and unloading, intelligent bearing design, open machine design for easy access and streamlined maintenance, and intuitive MilTouch-EX™ touchscreen control. The M Series washer-extractors also feature an optional integrated load chute door for automated washer-extractor systems. A safety rated light curtain for non-automated M Series washers allows for safe visual inspection while operating. 48040 M7K - 275 lb., tilting, MilTouch-EX™ control68036 M5K 400-500 lb., tilting, MilTouch-EX™ control72046 M5K - 600-700 lb., tilting, MilTouch-EX™ control
Rated 5 based on 1 product reviews
M-Series Dryer image

M-Series Dryer

With a wide range of capacities, air flow velocities, heat input BTUs, operating fuel options, and control packages, the M-Series dryers are high performance with the features you need. Some dryers will fit through a 3'-0" doorway, some are front-serviceable and others have a roller drive. All M-Series dryers are more compact than other dryers. They install close to the wall because there's little to service from the rear of the machine.Some M-Series dryers offer dual timer control option or Phase 7 microprocessor control features. Phase 7 features efficient automatic or manual mode, smart lint monitor for models with lint drawers, ignition retries and anti-wrinkle cool down. Phase 7 technology also provides an optional Fire Suppression System (cold weather FSS also optional) to protect against fire damage caused by spontaneous combustion. Additional safeties include multi-point high temperature monitoring that will shut off the burner if the temperature exceeds the set point parameters.M30V - 30 lb.M50V - 50 lb. M758V - 75 lb. M78 - 75 lb., fits through a 3'-0" door M82 - 80 lb M96 - 95 lb. M115 - 115 lb. M122 - 120 lb., roller drive M130 - 120 lb. M170 - 170 lb. M175- 170 lb., front serviceable M190 - 190 lb. M202- 200 lb.
Rated 5 based on 1 product reviews
EcoDry Dryers image

EcoDry Dryers

Milnor's EcoDry dryer line offers a unique axial airflow. Heat flows in from the rear and is captured in the solid (not perforated) galvanized steel drum where multiple heat sensors keep temperatures even. This design yields exceptional drying results while delivering energy savings up to 25% more efficient than any other dryer. The unique sensing system measures the presence of moisture in the load. The microprocessor stops the dryer exactly when the load is dry, saving time and energy. Other features include dual burners, front roller and advanced Phase 8 controller. When compared to similar dryers, the footprint of the Milnor EcoDry dryer translates into more productive value for each square foot of the laundry floor.M35ED - 35 lb. M3535ED - 35 lb. x 2 M50ED - 50 lb. M76ED - 75 lb.
Rated 5 based on 1 product reviews
Premier Dryer Line image

Premier Dryer Line

The Premier Dryer Line, available in gas, steam, and electric heat, is equipped with an intelligent and simple to use control system. Other features include stainless steel baskets and fronts, reversing basket, double pane glass door, fully insulated cabinet, variable drum speed, trans-axial air flow, and direct spark ignition. M-50p - 50 lb. M-80p - 80 lb. M-120p - 120 lb.
Rated 5 based on 1 product reviews